Search Results for 10't
REL. NRN 35843 02/23/10 STW - SV Microwave
stw 02/23/10 jmc 02/23/10 used on: n/a sf9821-6002 configuration control level: 3 - rel. nrn 35843 02/23/10 stw rohs non-compliant ... any reproduction in part or as a whole 95077 300-89-022 within .005 t.i.r. west palm beach, fl 33409 cage code 2400 centrepark west drive, suite 100 instructions title: is the sole property of sv microwave, inc ...
132216 | Amphenol Global Search | Amphenol
SMA T-Shape Adapter Jack-Jack-Jack 50 Ohm 132216. 24 per page. Amphenol RF offers a full range of SMA Adapters designed for radio frequency applications.
ounting adapter 298 - PCB
Thread size, accel side 10-32 Material Stainless steel IsolatedYes Max torque 24 in-lbs Isolated mounting adapter with 14mm hex for use with accelerometers with a 10-32 thread. T HD 10-32NF-2A MM MM HEX *005 .035 MAX T HD 5MM-. MAJOR DIA .250 '109 .120 .016 .110 .141 l.s.o.
CXL 1800-8C/T-6 8 dBd Omnidirectional Base Station Antenna for the 1800 ...
The CXL 1800-8C/T-6 is a vibration-proof, slim-line, corrosion resistant, modern style base station antenna. SPECIFICATIONS Electrical Model CXL 1800-8C/T-6 Frequency 1710 - 1880 MHz Antenna Type Collinear, broad-band Max. Input Power 100 W Polarisation Vertical 3 dB Beamwidth, E-Plane 7 ° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω
T 3403 018 - M16 Front mounting female receptacle with ring
T 3403 018 - M16 Front mounting female receptacle with ring nut. 6 contacts, gold plated Contacts included. Comparable to PN# 09-0324-09-06. $0.00. Female Receptacle. PART NUMBER: T3403018. Datasheet: View / Download. 6. ... Insulation Resistance: > 10(10) ...
8 Channel 10/100/1GBase-T Managed or Unmanaged Switch for RJFTV D38999 ...
8 Channel 10/100/1GBase-T Managed or Unmanaged Switch for RJFTV D38999 Connectors Description: Amphenol's RJSMLAC-8UG-CAPS is a MIL-STD rugged, unmanaged, military-grade Ethernet switch, offering 8 triple speed Ethernet (10/100/1000) ports. Ethernet connectors are RJFTV using RJField patented system that allows easy and quick assembly of any ...
Amphenol
T Threaded 16C 16mm2 Crimp (100A max.) 25C 25mm2 Crimp (120A max.) 0 90° B 8.0mm 200A B Busbar T Threaded 25C 25mm2 Crimp (120A max.) 35C 35mm2 Crimp (150A max.) B Black 1 180° IR Receptacle W/ Keyway 50C 50mm2 Crimp (200A max.) N W/O C Flange** 10.3mm 300A B Busbar T Threaded N Non-Sealed 50C 50mm2 Crimp (200A max.) 2 60° 70C 70mm2 Crimp ...
SLIMSAS LOW PROFILE VERTICAL - Amphenol CS
SlimSAS Low profile 4X, 30μin Gold plating, shell tail length=3.0mm, without resonance damping.
Model 356A26 | PCB Piezotronics
Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1: ACS-1T: Triaxial amplitude response calibration, from 10 Hz to upper 5% frequency, NIST traceable: 1: ... (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI; Output Bias Voltage: 8.7 to 13.0 VDC (TLA) TEDS LMS International - Free Format.
LMR-240 | Amphenol Global Search | Amphenol
BNC Jack Bulkhead Rear Mount 112234-10. BNC Cable Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 112985. Contact Us. Subscribe and Stay Connected with Amphenol RF. ... this Shielded CAT5e 2-pair data cable with RJ11 connectors has proven popular with AT&T U-Verse and Verizon FiOS customers who need to extend the length of the data ...
Model 393B31 Seismic, high sensitivity, ceramic flexural ICP ... - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or ... Date: 10/19/2017 Date: 10/19/2017 Date: 10/19/2017 Date: 10/19/2017 2005 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987
solvenina | Amphenol Global Search | Amphenol
The SwitchBlox Nano is a tiny form factor 3 port 10/100Mbps (10BASE-T/100BASE-TX) Layer 2 unmanaged and managed ethernet switch. It has a non-blocking fabric, meaning that 100Mbps speed can be achieved simultaneously on all ports.
Cordsets Quick-Connex 16 AWG Mini Receptacles (9,10, & 12 Pole) - TPC Wire
Style 9 POLE 10 POLE 12 POLE Pigtail Length (Feet) Pigtail Length (Meters) Female Straight Receptacles RN19CPTF004 RN110CPTF004 RN112CPTF004 4 1.22 Male Straight Receptacles RN19APTF001 RN110APTF001 RN112APTF001 1 0.3 9 POLE 10 POLE 12 POLE Female Face View Color Code 1- ORANGE 2 - BLUE 3 - RED W/BLACK TRACER 4 - GREEN W/BLACK TRACER 5 - WHITE ...
T 3487 900 - M16 Rear mounting right angled Female receptacl
T 3484 001 - M16 Male straight cable connector with internal strain relief and metal locking ring. 7 contacts, silver plated, 4-6mm cable diameter Contacts included. Comparable to PN# 99-2581-00-07, 99-2581-00-07
Data Sheet T-Series – TH SSI - Temposonics
T-Series sensors are certified for hazardous areas in Zone 0/1, Zone 1, Zone 2, Zone 21 and Zone ... 5 μm, 10 μm, 20 μm, 50 μm, 100 μm/ Velocity over 10 measured values: 0.1 mm/s (at 1 ms cycle time) Cycle time Stroke length 300 mm 750 mm 1000 mm 2000 mm 5000 mm Measurement rate 3.7 kHz 3.0 kHz 2.3 kHz 1.2 kHz 0.5 kHz
XMAPD10-2-8-6S C Model (1) - xmacorp.com
10 watts forward 2 watts reverse impedance 50 ohms insertion loss 1.6 db max. isolation 18 db min. phase balance ± 7 deg. max. amplitude balanc ... 16-208 10/18/16 t. kuhn b qty 1 part number description item no. 1 power divider, sm a-f, 2-8 ghz, 6 way, unm arked xmapd10-2-8-6su j1 in xmapd10-2-8-6s 6 output, power d ivider
RT06128SNHEC03 | Amphenol Global Search | Amphenol
I S T A m p h e n o l Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
9501-5003-10 - Model - XMA Corp
9501-5003-10 - initial release 14-373 11/5/14 t.kuhn qty. part number description item no. x 9501-5003-10 termination, thread-in, 2w 1 ta-9501-5003-10u assy, termination, thread-in, 2w, unmarked 1 specifications electrical frequency range dc to 26.5 ghz vswr(max) dc - 4 ghz 1.10:1
Modus Series T Differential Pressure Transmitters
11 to 32 VDC (14.5 to 32 VDC for 10 Volts output) Protected against reversal of polarity Supply Current 10 mA Output • 0 to 5 Volts, linear • 0 to 10 Volts, linear • Sink or source 3.5 mA • Protected against short circuit Ordering Information Order Number (See Table below and Reference Table A) T10 - PPP - V - O Example: T10 - 04E - 5 - A
cable connector r/a T 3XXX U - Amphenol Sine
Ag T 3690 005 U Au T 3690 058 U 14 (14-b) Ag T 3670 005 U Au T 3670 058 U 14 (14-a) Ag T 3650 005 U Au T 3650 058 U 12 (12-a) Ag T 3635 005 U Au T 3635 058 U 8 (08-a) Ag T 3504 005 U ... 10.02.2021 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 10.12.2020 Blatt/Sheet Index Datum/Date MCARLE 1 0,041 Name M Gewicht (errechnet ...