Search Results for 10't
Model 356B21/NC Platinum Stock Products; Triaxial ICP® accel., 10 mV/g ...
Size (Height x Length x Width) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight 0.14 oz 4 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female [4] All specifications are at room temperature unless otherwise specified.
9501-5300-10 - XMA
9501-5300-10. Description: Term, thread-in, 1.85mm, 53GHz, 1W. Materials: SS. Types: Terminations. Connector: thread-in. Gender 1: thread-in. Gender 2: 1. Average Power (Watts) 53. Max Frequency (GHz) ... Need more information or don’t see what you need? Let us know below! First Name. Last Name. Email * Phone. Message. CAPTCHA. Comments. This ...
Model TLD356A15 | PCB Piezotronics
Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1: ACS-1T: Triaxial amplitude response calibration, from 10 Hz to upper 5% frequency, NIST traceable: 1: ... (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI; Output Bias Voltage: 8.7 to 13.0 VDC (TLA) TEDS LMS International - Free Format.
DESCRIPTION - Amphenol Aerospace
The standard Media Converter supports conversion for 10GBase-T (Auto negotiation to 100/1000) Ethernet providing up to 10Gbps transport using single or multimode fiber. ... 10.3125Gbps Optical Characteristics: 10G optical output Output Power: -1.5 dBm to +4.0dBm 10G reciver sensitivity: -17dBm MIN
Model J353B32 High sensitivity, quartz shear ICP® accel., 50 mV/g, 1 to ...
High sensitivity, quartz shear ICP® accel., 50 mV/g, 1 to 4k Hz, 10-32 top conn., ground isolated Installation and Operating Manual For assistance with the operation of this product,
Model 301A10 Calibration ICP® accel., 100 mV/g, 50g, 0.5 to 10 ... - PCB
Calibration ICP® accel., 100 mV/g, 50g, 0.5 to 10 kHz, 10-32 side conn., 1/4-28 Bottom, 1/4-28 Top Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. ... with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized ...
SINGLE-CHANNEL 1000BASE-T TO SGMII ETHERNET CONVERTER
Amphenol’s 1000BASE-T to SGMII Ethernet Converter uses SerDes technology and protocol conversion with a new level of ruggedization. ... Standards and Specifications. A Hermetic option is also available with a helium leak rate of 10-4 cc/ sec. This product line is rugged, flexible, affordable, and can be used in harsh environment avionics ...
PRODUCT DATA DRAWING A DCN 41763 10/15 MAL DESCRIPTION - SV Microwave
within .005 t.i.r. west palm beach, fl 33409 95077 2400 centrepark west drive, suite 100 n/a third angle projection 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. 2) all dimensions are after plating. 5) surface roughness 63 is the sole property of sv microwave, inc. proprietary cage code rev title: see notes mil ...
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DATE APPROVED - SV Microwave
within .005 t.i.r. revision history interpret dimensions and tolerances 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx svk jack 2 hole flange
UG-274A/U BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 031-208 - Amphenol RF
UG-274A/U BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters;
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED 1 PRELIMINARY 10/21 ...
1 preliminary 10/21/08 stw - rel. dcn 42741 10/18/16 stw bmz 75 ohm pin for lmr-240-75 fit m38999 size 8 cavity checked: approved: drawn: stw 10/21/08 stw 10/21/08 jmc 10/21/08 rohs compliant ... within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric
hvsl | Amphenol Global Search | Amphenol
(HVSL 1000) 0A 10A 20A 30A 40A 0C 25C 50C 75C 100C 125C Deratingacc.DINEN60512-5-2:2003-01 Connector:HVSL282 AmbientTemperature C u r r e n t 2.5mm²Crimp HVSL 1000 | Temperature Rise HVSL 1000 | Derating Curve Remark: tests carried out on the complete connector.
P_DS_GMT10 & GMT10-BLK.indd - Amphenol Broadband Solutions
ÐO”“ôac ËBÊMsÞí¾èk«»ã\{õÜ :T‘Xo>›l¹² rJÎLsr #ƒ\/k Ü×¼ß/ï§'A àDpå¾7¥À( fþt ×Yþð¾We:ÿÐìd¹qµòŸÍoŒõÚ`½&_z ½Ý(õû‰Œ ¯È¸¬Ö:÷[× I) Z gó^±Ì P’X³þ QÔ\ M p•mlY‘›ö JR Iü0hò4éy1/ Y±$×YÑ+êl· dUmã•®¶w~ ŽDÀ‹|Õ s ’»[‹8RWv h‡Ê…^ØU=åaäÜ„kT ...
Model 320C18 ESS mini (2 gm), quartz shear ICP® accel., 10 mV/g, 2 to ...
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high ... Spectral Noise (10 Hz) 700 µg/ √Hz 6867 (µm/sec 2)/ √Hz [1]
1.0-2.3 Right Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
1.0-2.3 Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm 282118-75 1.0-2.3 Straight PCB Jack Through Hole 75 Ohm 282127-75-10 1.0-2.3 Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm 282135-75
Super-Trex® Type W Yellow Portable Power and Automation Cable - TPC Wire
Super-Trex® Type W /Type TC-ER Yellow Portable Power and Automation Cable is a highly flexible cable rated for extra-hard usage in industrial applications where impact, cutting, abrasion, oils, and chemicals are common. This Type W portable power and automation cable features an integral fill, dual-layered fiber-reinforced jacket and live-flex ribbed insulation for added strength.
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DESCRIPTION
within t.i.r. west palm beach, fl 33409 95077 2400 centrepark west drive, suite 100 n/a third angle projection 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. 2) all dimensions are after plating. 5) surface roughness 63 is the sole property of sv microwave, inc. proprietary cage code rev title: see notes mil-std-10.
MS10B23T Socket contact, 2.5mm, Tin plating over nickel - Amphenol Sine
MS10B23T Socket contact, 2.5mm, Tin plating over nickel . MS10B23T Socket contact, 2.5mm, Tin plating over nickel. $0.00
Operation Manual R-Series V SSI 552011 - Temposonics
Temposonics® R-Series V Analog Operation Manual I 5 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421) L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2) N Magnet slider longer ball-jointed arm (part no. 252 183) O No position magnet S Magnet slider joint at top (part no. 252 182)
lfr pr | Amphenol Global Search | Amphenol
8 Channel 10/100/1GBase-T Managed or Unmanaged Switch for RJFTV D38999 ... Amphenol’s RJSMLAC-8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple speed Ethernet (10/100 /1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 ...