Search Results for 10't
U10BH7422101T | SLIM-LINE-SAS | Amphenol
SlimSAS Vertical X8 30µin Gold plating, Latch pin outside, Latch pin length=1.5mm, 24G, T&R packing
U10BH7425101T | SLIM-LINE-SAS | Amphenol
SlimSAS Vertical X8 30µin Gold plating, Latch pin outside, Latch pin length=3.0mm, 24G, T&R packing
Super-Trex® Ultra-Gard™ Portable Cord - TPC Wire
Super-Trex® Ultra-Gard™ Portable Cord is highly flexible and rated for usage in harsh industrial environments with excellent resistance to impact, cutting, abrasion, oils, and most industrial chemicals.
U10C438260T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 30µin Gold plating, Latch pin length=4.2mm, 24G, T&R packing
6U VPX 10G 48-Channel Rugged Ethernet Switch - Amphenol Aerospace
Up to 48 channels of 10 GbE interfaces on a single card. Many of the ports are configurable between 10G-Base-T and 10G-Base-KR; ... Amphenol's 10/100/1G Ethernet switch has four 10/100/1000-Base-T ports and four 1G capable fiber ports. View Product Rugged Junction Boxes ...
Dual Channel 10GBase-SR to 10GBase-T Converter
In the 1GBase-T protocol, the corresponding fiber protocol is 1GBase-SX. In the 10GBase-T protocol, the corresponding fiber protocol is 10GBase-SR. The product auto-negotiates the fastest speed on the copper side of the interface and then sets the fiber speed. In addition to the functionality described above, this part is also available as a ...
SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm Tape and Reel
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; ... SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel SMP-MSLD-PCS-T.
U10A474250T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X8 30µin Gold plating, Latch pin length=3.0mm, 24G, T&R packing
U10BH7432101T | SLIM-LINE-SAS | Amphenol
SlimSAS Vertical X8 15µin Gold plating, Latch pin outside, Latch pin length=1.5mm, 24G, T&R packing
U10F274250T | SLIM-LINE-SAS | Amphenol
SlimSAS X8 Vertical Low profile, 30µin Gold plating, Latch pin length=3.0mm, 24G, T&R packing
SP12A1T-10 Pin contact, 2.5mm, Tin plating over nickel for 1
SP12A1T-10 Pin contact, 2.5mm, Tin plating over nickel for 10awg, reel of 1000-Pin contact, 2.5mm, Tin plating over nickel for 10awg, reel of 1000 Call Us 1-800-394-7732 My Account
Ethernet Fiber to Copper Switches and Media Converters
Amphenol Fiber to Copper Media converters support 10/100/1000BASE-T copper ethernet and a wide variety of fiber optic ethernet including single mode 1GBASE-EX or 1GBASE-LX, multimode 1GBASE-SX or 100BASE-FX, or even 10GBASE-SR. Need something else? Give us a call and we can make it! These converters are fully customizable with plating, keying ...
U10C438201T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 15µin Gold plating, Latch pin length=1.5mm, 12G, T&R packing
surlok-plus-series-catalog-amphenol-industrial
T Threaded 16C 16mm2 Crimp (100A max.) 25mm2 Crimp (120A max.) 0 90° B 8.0mm 200A B Busbar T Threaded 25C 25mm2 Crimp (120A max.) 35C 35mm2 Crimp (150A max.) N W/O Flange** B Black 1 180° IR Receptacle W/ Keyway 50C 50mm2 Crimp (200A max.) C 10.3mm 300A B Busbar T Threaded N Non-Sealed 50C 50mm2 Crimp (200A max.) 2 60° 70C 70mm2 Crimp (250A ...
Model 339B31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 ... - PCB
UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 mV/g, LTC w/built-in filter >14 kHz. Installation and Operating Manual For assistance with the operation of this product, ... 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at ...
Model 352C04 General purpose, ceramic shear ICP® accel., 10 mV/g ... - PCB
General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 top conn with single axis amplitude response calibration from 5 Hz to upper 5% frequency, NIST t Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001
Product Portfolio - Amphenol Aerospace | Products
8-Channel 10/100Base-T Ethernet Switch, RESMLAC8USCAPSSX; 4 or 8 Channel 10/100Base-T Mini Portable Ethernet Switch; 4 or 8 Channel 10/100/1000Base-T Managed Mini Ethernet Switch; 8 Channel 10/100/1GBase-T Managed or Unmanaged Switch for RJFTV D38999 Connectors; 12 Channel 10/100/1G Base-T Managed Switch
T 2993 510 9X - M16 Colored Back-Shell Thermoplastic, Blue, - Amphenol Sine
T 2993 510 9X - M16 Colored Back-Shell Thermoplastic, Blue, 10 pieces. $0.00. Back-shell Thermoplast
4 Channel 10G BASE-T to XAUI Converter - Amphenol Aerospace
10GBASE-T and XAUI; Perfect for routing multiple 10 Gigabit Ethernet connections into systems and to and from circuit boards; Compliant with IEEE 802.3an Ethernet Standards and Specifications; Hermetic option available with a helium leak rate of 10-4 cc/sec; D38999 Shell Size 25 with standard rotations available; 8 High speed split-pair quadrax
U10F274240T | SLIM-LINE-SAS | Amphenol
SlimSAS X8 Vertical Low profile, 30µin Gold plating, Latch pin length=2.2mm, 24G, T&R packing