Search Results for 10^2 matlab
66902-210LF | Quickie® | Amphenol
Quickie Header, Wire to Board Connector, Standard Dual Beam - Double row - 10 Positions - 2.54 mm (0.1 in.) .
Model - amphenol-gec.com
Title: Model Created Date: 20171031134544Z
PCB spec sheet.asp?item id=15129&model
Model Number 352B10 ICP® ACCELEROMETER Revision: E ECN #: 42197 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
Model 070B14 Hermetic bulkhead feed-thru adaptor (10-32 jack to 10-32 ...
Hermetic bulkhead feed-thru adaptor (10-32 jack to 10-32 jack), Low Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com.
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=16024&model
%PDF-1.5 %âãÏÓ 10 0 obj > endobj 35 0 obj >/Filter/FlateDecode/ID[5C22EFFE339E9F6C551922B01B4AF141>83A6815901EB0446914E828074CE0858>]/Index[10 43]/Info 9 0 R ...
MicroSpace™ High Voltage selective loaded Crimp-to-Wire Connector Platform
Microspace™ High Voltage Selective Loaded 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Header, Horizontal, Staggered, Top Latch, 1200V, 8 Ways
10131936-106ULF | Minitek ® 2.00mm BTB | Amphenol
Minitek® 2.00mm, Board to Board, PCB Mounted Receptacle, Vertical, Through Hole, Double Row, 6 Positions , 2.00mm (0.079in) Pitch.
Model 002T10 | PCB Piezotronics
Model 002T10:General purpose coaxial cable, white FEP jacket, 10-ft, BNC plug to BNC plug . Model 002T10:General purpose coaxial cable, white FEP jacket, 10-ft, BNC plug to BNC plug . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English ...
AFM8 Universal Hand Crimp Tool, 1.0mm Wire Range 20-32AWG - Amphenol Sine
Uses universal positioner part no. SK2/2. Related Items. AFM8 Universal Hand Crimp Tool, 1.0mm Wire Range 20-32AWG. REQUEST A QUOTE. AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG. REQUEST A QUOTE. WA22 Pneumatic Crimp Tool. 1.0mm WIre Range 20-32AWG. REQUEST A QUOTE. WA27F Pneumatic Crimp Tool, 1.0 - 2.0mm Wire Range 12-26AWG ...
ACCESS PORT DESCRIPTION (CONNECTORS) - Amphenol Antenna Solutions
1710-2690Y1 1-2 4.3-10 Female Y2 1710-2690 3-4 4.3-10 Female Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal ...
Model 106C10 ICP® headbox pressure sensor, 300 mV/psi, accel. comp., 2 ...
ICP® headbox pressure sensor, 300 mV/psi, accel. comp., 2-pin MIL conn., 7.5" long Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
ASeries Contacts - Amphenol Sine
MP10B23T Pin Machined Size 2.5mm 35A 10-12AWG - - Tin-Plated - - MP10B23S Pin Machined Size 2.5mm 35A 10-12AWG - - Silver-Plated - - MP10B23F Pin Machined Size 2.5mm 35A 10-12AWG - - Gold Flash - - MP10B23G5 Pin Machined Size 2.5mm 35A 10-12AWG - - Gold 5µ” Flash - - MP10B23G10 Pin Machined Size 2.5mm 35A 10-12AWG - - Gold 10µ” Flash - -
Model M350C03 Shock, ceramic-shear, ICP® accel., 0.5 mV/g, 10k g range ...
Weight 0.19 oz 5.4 gm [2] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Stud Stud Mounting Thread 1/4-28 Male 1/4-28 Male Mounting Torque 25 to 35 in-lb 280 to 390 N-cm [5] All specifications are at room temperature unless otherwise specified.
Z14 Generation II Low-Profile Housing - Charles Industries
C216C-01 Key for hex-head lock, order in quantities of 10 keys Notes: • Housing Weight: 69 lbs. each • Standard Packaging: 4 pedestals per skid Please contact your Charles account representative for additional housing options and colors. Title: Z14 Gen II Datasheet 2020_CMPH Fiber.qxd
NTC Miniature Series - amphenol-sensors.com
D 16 75.6 3.0 M to 8.2 MΩ 3.0 M to 8.2 MΩ 3.0 M to 8.2 MΩ 3.0 M to 8.2 MΩ D 16 81.0 8.2 M to 20 MΩ 8.2 M to 20 MΩ 8.2 M to 20 MΩ 8.2 M to 20 MΩ Thermal Time Constant: Still Air at 77°F (25°C): 12 sec 13 sec 16 sec 22 sec Plunge into Water: 300 msec 320 msec 400 msec 600 msec Dissipation Constant:
MicroSpaceXS™ 1.27mm Unsealed - Amphenol CS
MicroSpaceXS™ Unsealed 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top Latch, 10 Ways
Model HT356A02 Triaxial, general purpose, ceramic shear ICP ... - PCB
Model HT356A02 Triaxial, general purpose, ceramic shear ICP® accel., 10 mV/g, 1 to 5k Hz, 14 mm cube size, 4-pin conn., to +325 F Installation and Operating Manual
Model J353B18 | PCB Piezotronics
Model J353B18:High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 8k Hz, 10-32 top conn., ground isolated
Millipacs 2mm Hard Metric Connector Selector Guide - Amphenol CS
• Insulation Resistance: 10,000MΩ min. • Voltage: 750Vrms MECHANICAL PERFORMANCE • Mating Force: 0.75N max. per contact; 0.50N max. per contact for Millipacs® high speed • Withdrawal Force: 0.15N min. per contact • Hertz Stress: 200 Kpsi min. • Misalignment: Longitudinal ±2.0 mm; Transversal ±2.5 mm • Inclination: ±2.0º
10152143-052R2LF | PCI Express | Amphenol
Amphenol is one of the leading manufacturers of Connectors. Contact us today for more details, part number 10152143-052R2LF