Search Results for 10ギガ対応ルーター 比較
ABS Coaxial Cable Product Type: T11TQP77-LTV (AA) Black -072M
Jacket PVC, Outdoor Grade, Black, w/AA 0.400 10.2 Twisted Pairs ----- --- Messenger Galvanized Steel 0.072 1.83 Mechanical Specifications Minimum Bend Radius, in. (mm) 1.5 ( 38.10) Product Weight (less reel) 79 lbs /kft . ABS Coaxial Cable Product Type: T11TQP77-LTV (AA) Black -072M Document: t11tqp77-ltv aa black -072m_1.8ghz18.docx ...
FIBER OPTIC VITA 66.1: 2MT Spring Loaded Backplane
(28.10) (24.94) (Ø1.93) (16.20).086-56unc-2b threaded thru hole 2 places.086-56unc-2b thread ref. Ø1.93 0-0.5 2 places backplane shell insert assembly mt ferrule, 2 required (not supplied) mt spring, 2 required (not supplied) captive screw mt pin clamp assembly 2 required (not supplied) mt retainer fiber optic
NTC Type NDP - amphenol-sensors.com
r25°c ± 10% 1000 2 3540 ± 1% 257 (125) ndp102c2r1 ndp102c2r2 ndp102c2r3 ndp102c2r5 ndp102c2r10 2000 2 3540 ± 1% 257 (125) ndp202c2r1 ndp202c2r2 ndp202c2r3 ndp202c2r5 ndp202c2r10 5000 2 3540 ± 1% 257 (125) ndp502c2r1 ndp502c2r2 ndp502c2r3 ndp502c2r5 ndp502c2r10
NTC Thermistors Type RL30 - amphenol-sensors.com
– K = 10% – L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations • The - “K” suffix is the same as the “DI” suffix in earlier catalogs Type Number Ro@25°C Material Beta B d t Ω Systems 25/ ...
TEMPOSONICS LP
1 Gray 0 to 10 Vdc 4 to 20 mA or 0 to 20 mA 2 Pink Return for Pin 1 3 Yellow 10 to 0 Vdc 20 to 4 mA or 20 to 0 mA 4 Green Return for Pin 3 5 Red or Brown Customer Supplied Power (+ Vdc)* 6 White DC Ground 7 - No Connection ‘G’ Connector (Molded Mating Extension Cable Required) 2 1 6 5 4 3 7 CONNECTIONS FOR ‘G’STYLE MATING CABLES
ZTP-115M Thermopile IR Sensor - amphenol-sensors.com
• Spot Size of Normalized Output (above 10%) 100 mm 200 mm ZTP-115M 3 0 m Φ50 Φ90 Φ130 Specifications Supply Voltage Single Supply (+5V) Supply Current Typical 2.7 mA Response Time 0.3 ~ 0.6 second Range of Measuring Temperature-40°C ~ 145°C Operating Temperature-20°C ~ 100°C Storage Temperature
Thermometrics Duct Sensor - amphenol-sensors.com
(10 mm' 1.95 in 150 mm) 468 in 0.9 in mm) (97. S in 115.7 mm) in RIO) 6.0 Rt251 = 2.180KQ R1501 0.91 Temperature ('Cl . Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
TECHNICAL FEATURES - rfstechnologies.com
mm (in) 254 (10) Minimum Bending Radius, Multiple Bends mm (in) 508 (20) Recommended / Maximum Clamp Spacing m (ft) 1 / 1.2 (3.25 / 4) PRODUCT DATASHEET HB158-U12S24-310LI HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1-5/8”, 12 pairs 6AWG, Low-Inductance Coaxial Power Wire, 24 pairs Single-Mode Fiber, DLC Connectors, 310 ft
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
Barley: 10.9 to 29.3 Corn: 10.4 to 26.2 Peas: 12.0 to 30.9 0-100 relative Note: Not all calibrations are for ground samples. Accessories M&T Probe: List crop calibrations and measurement ranges, probe dimensions and probe weight. FR Temp Probe: Temp measurement range,
TECHNICAL FEATURES - rfstechnologies.com
PRODUCT DATASHEET HBF012-05U1S2-40F HYBRIFLEX® RRH Hybrid Jumper, 1/2”, 1 pair 10AWG, 2 pair Single-Mode Fiber with DLC Connectors, 40 ft HBF012-05U1S2-40F REV : D REV DATE : 09 Apr 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
NovaSensor P111 Medium Silicon Pressure Sensor Die
NovaSensor’s P111 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.12 in (2.7 mm x 3.2 mm) die. When excited with 1.0 mA, the P111 produces a millivolt output that is proportional to input pressure. The P111 is available as an absolute pressure sensor where the media pressure is referenced to an internal vacuum sealed
Thermometrics ZTP-115 Thermopile IR Sensor
Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No.
NPI Series of Media-Isolated Pressure Sensors
Amphenol Advanced Sensors NPI Series of Media-Isolated Pressure Sensors Features • Pressure Range: 2.5 psi (17 kPa) to 5,000 psi (35,000 kPa) • High stability and reliability
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
2 4 6 8 10 12 14 16 18 20 Wavelength ( m) Transmission (%) 80 60 40 20. Title: Thermometrics ZTP-015 IR Sensor Author: GE Subject: The ZTP-015 thermopile sensor is used for non-contact surface temperature measuring. Created Date: 3/25/2014 7:15:51 AM ...
English – Page 2 – LID Technologies
LID Technologies stands for innovative know-how in TPMS, wireless electronics systems and pure automotive quality culture. The company has become one of the leading companies in the world creating such technologies.
Amphenol
S2000C Standard 0-10 10 12 S2000D Standard 0-20 10 6. Page 2 of 11 Protimeter Speedy March 2014 Moisture Test Procedure for Standard Size Speedy A standard size speedy is shown in the photograph to the left. The moisture test procedure is simple to follow and takes a just few minutes for most materials.
TECHNICAL FEATURES - rfstechnologies.com
10 HA-FOJBF-OL-01SM-10 20 HA-FOJBF-OL-01SM-20 PRODUCT DATASHEET HA-FOJBF-OL-01SM-1 HYBRIFLEX® Optical Fiber Cabling Solution, 1 Pair, Armored Bend-Insensitive Single-Mode Fiber with DLC to ODC Connectors, 1 m HA-FOJBF-OL-01SM-1 REV : B REV DATE : 15 Dec 2021 www.rfstechnologies.com
TECHNICAL FEATURES - rfstechnologies.com
mm (in) 254 (10) Minimum Bending Radius, Multiple Bends mm (in) 508 (20) Recommended / Maximum Clamp Spacing m (ft) 1 / 1.2 (3.25 / 4) ARMOR SPECIFICATIONS Armor Type Corrugated Aluminum Maximum DC-Resistance of Armor Ω/km (Ω/kft) 0.58 (0.178) Diameter Corrugated Armor mm (in) 46.4 (1.83) PRODUCT DATASHEET HB158-21U6S24-130M
TECHNICAL FEATURES - rfstechnologies.com
ADDITIONAL ASSEMBLY LENGTHS Length (ft) Model Number 70 HB114-21U3S6-70J 200 HB114-21U3S6-200J 210 HB114-21U3S6-210J 220 HB114-21U3S6-220J 230 HB114-21U3S6-230J