Search Results for 10-074696-005
Model 320C18 ESS mini (2 gm), quartz shear ICP® accel., 10 mV/g ... - PCB
(± 10 %) 0.7 to 12,000 Hz 0.7 to 12,000 Hz Frequency Range (± 3 dB) 0.35 to 25,000 Hz 0.35 to 25,000 Hz Resonant Frequency ≥ 50 kHz ≥ 50 kHz Electrical Isolation(Base) ≥ 10 8 ohm ≥ 10 ohm Size - Hex x Height 3/8 in x 0.72 in 3/8 in x 18.3 mm Weight 0.10 oz 3.0 gm M - Metric Mount Mounting Thread M3x0.50 Male M3x0.50 Male
B A3
AT62-005-2031 Female Contact - Socket, Nickel-plated 20 16-18 Machined AT60-202-2031 Male Contact - Pin, Gold-plated 20 20-22 Machined AT62-201-2031 Female Contact - Socket, Gold-plated 20 20-22 Machined ... Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023. Created Date:
5778400 - Amphenol Antenna Solutions
Sector Edges (±60°) dB >10.2 >10.6 >7.8 >9.3 >7.2 Maximum Effective Power Per Port Watts 200 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V12.0 ELECTRICAL SPECIFICATIONS MEGA Wide Band Y4 Frequency Range MHz 1427-2690 MHz 1427-1518 1695-1880 1920-2180 2300-2500 2490-2690 Polarization --- ±45°
Model 356A03 | PCB Piezotronics
Model 356A03:Platinum Stock Products; Triaxial, lightweight miniature, ceramic shear ICP® accel., 10 mV/g, 0.25" cube
B A1
2.10 mm (.083 in) Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined AT60-010-20141 Male Contact - Pin, Nickel-plated 2016-18 Machined AT62-005-2031 Female Contact - Socket, Nickel-plated 20 16 ...
Network Connectivity | Halo Technology
Halo Technology, a global leader in the fiber optics industry, is shaping the future with compatible optical transceiver technology - a building block of the modern world's network connectivity.
Model M350D02 Shock, ICP® accel, 0.1 mV/g, 50K g, 10-ft integral ... - PCB
Shock, ICP® accel, 0.1 mV/g, 50K g, 10-ft integral cable, M6 x 0.75 integral stud Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 ... .003 - .005 DECIMALS X ± 0.3 FILLETS AND RADII 0.07 - 0.13 INSTALLATION DRAWING 52261 5X 1 OF 1 MECHANICALLY FILTERED
PRODUCT DATA DRAWING DESCRIPTION
mil-std-10. 2) all dimensions are after plating. sv microwave, inc is prohibited. n/a sheet 1 of 1 b 7) remove all burrs title: proprietary the information contained in this drawing 3) break corners & edges .005 r. max. size 95077 description 4) cham. 1st & last threads. rev unless otherwise specified 1) all dimensions are in inches ...
High Temperature Pressure Sensors | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; Weight: (with cable)3.10 oz; Weight: (with cable)88 gm; $4635.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:112B05. Measurement Range: 5000 psi;
NMEA SMART Sensors - AIRMAR
Airmar produces a full line of SMART™ sensors which have embedded microprocessors which calculate and convert finished data to the NMEA 2000 CAN Bus protocol. A full line of depth, speed, temperature instruments and transducers and multisensors. The line includes WeatherStation Multisensor instruments which deliver weather parameters directly to onboard marine electronics via NMEA 2000 network.
Model 393A03 | PCB Piezotronics
Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: ACS-4: Single axis, low frequency phase and amplitude response cal from 0.5 to 10 Hz, (requires ACS-1 and minimum sensitivity of 20 mV/g) 1: M081B20: Metric mounting stud, 1/4-28 to M6 x 0.75, BeCu w/shoulder: 1
SMA PCB Through Hole Straight Jack 50 Ohm | 132134 - Amphenol RF
SMA Straight Jack to Unterminated 0.085 Hand Formable 50 Ohm 5 inches 095-902-463-005 SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 4 inches 095-725-120-004 SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 12 inches 095-725-121-012
Amphenol Canada Corp.
16.20.638 2.00.079.551 14.00.157 4.00 2.50.099 resistant, flammability rating ul94v-0, black. 4. provides seal to inside face of enclosure panel. 4 current rating: 1.5 amperes
WT360X12Fx10 Archives - Amphenol Antenna Solutions
WT360X12Fx10 Archives - Amphenol Antenna Solutions
Chirp-ready Marine Sensing Solutions - AIRMAR
In contrast, Chirp (compressed high-intensity radar pulse) uses a precise sweep pattern of many frequencies within a long-duration transmit pulse from a broadband transducer, so the equivalent sound energy transmitted into the water is 10 to 1,000 times greater than a conventional marine fishfinder.
Part No. 550033 Rev. E - Temposonics
outputs range from -10 to + 10 Vdc or +10 to -10 Vdc (or anywhere in between). The digital programming of the APM provides the capability to make full scale adjustments (i.e., 100% adjustments) to the output, both zero point and full scale (millivolt adjustments are possible). The APM has three (3) operation modes to choose from. Each mode
PRODUCT DATA DRAWING DESCRIPTION DATE
mil-std-10. 2) all dimensions are after plating. sv microwave, inc is prohibited. size title: 95077 cage code 2400 centrepark west drive, suite 100 is the sole property of sv microwave, inc. proprietary the information contained in this drawing 3) break corners & edges .005 r. max. within t.i.r. 6) dia.’s on common centers to be concentric ...
PH-YY10-N1 - Amphenol Antenna Solutions
4-Ports, X-Pol, Panel Antenna, 1.0m, 2x 3300-4200MHz, 65deg, Integrated RET
Vibration transmitters - iT series - Wilcoxon Sensing Technologies
Vibration transmitters – iT series. Wilcoxon’s new intelligent vibration transmitters measure and process dynamic vibration signals. iT series modules are a powerful means of connecting standard vibration sensors to process control systems, with a variety of options for input signals, a wide frequency response, selectable band filters and detector types, and flexible output mapping options.
ms3108f-14s-2p | Amphenol Global Search | Amphenol
(97 Series only) Contact Sizes * This connector style is sometimes referred to as a cable connecting “plug.” It does, however, mate with either a straight or 90 degree plug. ** Crimp adapter for small gauge wire is available, part number 10-074696-XXX. Contact Size 16 12 8 4 0 American Wire Gauge Wire Size (AWG)** 16-20 12-14 8-10 4-6 0-2 ...