Search Results for 10-074696-005
Amphenol Pcd MIL-PRF-12883 Relay Sockets
Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 MIL-PRF-12883/40
Temposonics
Repeatability ≤ ±0.005 % F.S. (minimum ±20 µm) typically Operating conditions Operating temperature −40…+90 °C (−40…+194 °F), option: −40…+100 °C (−40…+212 °F) Ingress protection IP67 with proper mating connector IP68 for cable outlet Shock test 100 g (single shock) IEC standard 60068-2-27
Model J320C18 ESS mini (2 gm), quartz shear ICP® accel, 10 mV/g ... - PCB
(± 10 %) 0.7 to 12,000 Hz 0.7 to 12,000 Hz Frequency Range (± 3 dB) 0.35 to 25,000 Hz 0.35 to 25,000 Hz Resonant Frequency ≥ 50 kHz ≥ 50 kHz Electrical Isolation(Base) ≥ 10 8 ohm ≥ 10 ohm Size - Hex x Height 3/8 in x 0.72 in 3/8 in x 18.3 mm Weight 0.10 oz 3.0 gm M - Metric Mount Mounting Thread M3x0.50 Male M3x0.50 Male
Our Companies - Airmar
Discover the companies that make up Airmar and contribute to our comprehensive range of sensing solutions. Learn about our strategic partnerships, acquisitions, and subsidiaries that enable us to deliver innovative and reliable products across various industries. At Airmar, we collaborate with industry-leading companies to enhance our expertise and expand our offerings.
plug | Amphenol Global Search | Amphenol
* This connector style is sometimes referred to as a cable connecting “plug.” It does, however, mate with either a straight or 90 degree plug. ** Crimp adapter for small gauge wire is available, part number 10-074696-XXX.
Model 208C03 | PCB Piezotronics
Model 208C03:Platinum Stock Products; Multi-purpose, ICP® force sensor, 500 lb comp., 500 lb tension, 10 mV/lb
Model HT356A33 Triaxial, ceramic shear ICP® accel., 10 mV/g ... - PCB
Triaxial, ceramic shear ICP® accel., 10 mV/g, titanium hsg, 1/4-28 4-pin conn., to +325 F Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. ... .005 DECIMALS X ± 0.3 FILLETS AND RADII 0.07 - 0.13 INSTALLATION DRAWING 081-XXXX-90 NONE 1 OF 1 FOR STANDARD 081 SERIES MOUNTING
RP - SV Microwave
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 3211-40118 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave ...
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
CTF-RJ45 - Amphenol Aerospace
• Sine Vibration – 10 g Peak, 5-2,000Hz-Based on a sine sweep duration of 10 minutes per axis in each of three mutually perpendicular axes. May be displacement limited from 5 to 44 Hz, depending on specific test. • Random Vibration - 0.005@5Hz, 0.1@15Hz, 0.1@2,000Hz -60 minutes per axis, in each of three mutually perpendicular axes.
3G/HD/SD-SDI - Amphenol Aerospace
.005 tosa 3 places.234 max panel thickness protective cap (.818) .635 max (1.144) (.173).699 ± .100 (ø1.250) (r.050) 4 places coax 1.470 max 2 places main keyway 1.150 2 places 1.150 2 places main keyway a s r n m c d e g t u ii j l (ø.118) thru hole 2 places 40 2 1 39 (1.102) p2 connector thread insert m3x0.5 x id.197 hole depth.570.395
Model 394C06 | PCB Piezotronics
[10] [11] Mounting Torque (Maximum) 10 in-lb: 112 N-cm [11] * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 073A15: Battery clip for the 394C06 hand held shaker: 1: Optional: 073A16: DC switching power supply (for Model 394C06 699B02) ...
Kaye Validator 2000 - Wired Thermal Validation
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 [email protected]
97-3106a-16-9 | Amphenol Global Search | Amphenol
(97 Series only) Contact Sizes * This connector style is sometimes referred to as a cable connecting “plug.” It does, however, mate with either a straight or 90 degree plug. ** Crimp adapter for small gauge wire is available, part number 10-074696-XXX. Contact Size 16 12 8 4 0 American Wire Gauge Wire Size (AWG)** 16-20 12-14 8-10 4-6 0-2 ...
High Temperature Pressure Sensors | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; Weight: (with cable)3.10 oz; Weight: (with cable)88 gm; $4635.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:112B05. Measurement Range: 5000 psi;
PRODUCT DATA DRAWING M DCN 41797 10/15 DAL DESCRIPTION
scale: 10:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e without the written permission of proprietary sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 2975-6200 the information contained in this drawing 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 95077
ECHOPLUS® - PCB
Acceleration Resolution 0.005 g 0.005 g [1] Acceleration Range 40.48 g 40.48 g [1] Amplitude Linearity 1% 1% [2] Environmental Temperature Range(electronics) -4 to +158 °F -20 to +70 °C Enclosure Rating NEMA 4X IP66 Transmission Range 250 ft to>1 mile radius, installation dependent 250 ft to>1 mile radius, installation dependent [3] Electrical
Introduction to Piezoelectric Accelerometers - PCB
An ICP ® accelerometer is a sensor that generates an electrical output proportional to applied acceleration. ICP ® accelerometers are designed to measure vibration and shock for a wide variety of applications. They are simple to use and accurate over a wide frequency range which makes them the recommended choice for many testing situations. ICP ® is a PCB ® registered trademark that stands ...
BNC Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency BNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of BNC Connectors at Amphenol RF online.
A3
AT62-005-2031 Female Contact - Socket, Nickel-plated 20 16-18 Machined AT60-202-2031 Male Contact - Pin, Gold-plated 20 20-22 Machined AT62-201-2031 Female Contact - Socket, Gold-plated 20 20-22 Machined ... Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023. Created Date: