Search Results for 10-123018-1s
10164279 | Amphenol Global Search | Amphenol
10167519-1212 10167520-1212 10167520-0606 Mpic OCP R/A 6+6 10167519-0606 Mpic OCP vertical 12+12(18.2mm) 10172176 Mpic OCP Rec 12+12 Mpic OCP Rec 6+6 Power Signal 10167523-1212LF 10167523-0606LF 10167522 10167521 HEADERS Configuration Row Positions Plating OCP RECEPTACLE HOUSINGS TERMINALS Minitek® Pwr 3.0 Wide range with Current Rating up to ...
Vibration Monitoring - Wilcoxon Sensing Technologies
10. 1000 1061.032953945969 3183.0988618379065 5305.1647697298449 7427.2306776217829 9549.2965855137209. 10000 106.1032953945969 318.30988618379075 530.51647697298449 742.72306776217829 954.9296585513722. 100000 10.610329539459689 31.83098861837907 53.051647697298449 74.272306776217832 95.492965855137228.
790-960 MHz - amphenol-antennas.com
According to EN 62305-1 (Test pulse 10/350 μs) Mechanical Characteristics Connector 7/16-DIN Female Construction Material Antenna Base Aluminium Shroud GRP Tube 53 mm (2.1 in) Diameter Radiating Element Brass Mounting Section Al. Tube 63.5 mm (2.5 in) Diameter x 350 mm (13.8 in) Length Dimensions (Length x Diameter) 1124 x 53 mm (44.3 x 2.1 in)
112235 - Amphenol RF
Title: C:\Documents and Settings\gary.TESTUM-WS01.000\My Documents\Garry's\connex\112\112235.dwg Author: gary Created Date: 10/13/2003 12:38:57 PM
C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Amphenol
Title: C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Zenin\C-ATF13-12PX-BM1X-A3.dwg Author: JHead Created Date: 7/25/2019 1:40:46 PM
ENGINEERING SUMMARY REPORT - amphenol-aerospace.com
3R1 XPF2-782702 35S 10 35 Wall Mount Recpt. Black Zinc-Nickel 3P1 BlXPF2 -782712 35P 10 35 Straight Plug ack Zinc-Nickel 3R2 XPF2-782702 35S 10 35 Wall Mount Recpt. Black Zinc-Nickel 3P2 XPF2 -782712 35P 10 35 Straight Plug Black Zinc Nickel 3R3 Black ZincXPF2 -782702 35S 10 35 Wall Mount Recpt. -Nickel 3P3 XPF2-782712 35P 10 35 Straight Plug ...
Temposonics
> 10 kΩ R L > 10 kΩ Load current (output VDC) Typ. 1 mA Typ. 1 mA Loud (output mA) R L < 250 Ω R L < 500 Ω Inrush current Max. 2.5 A / 2 ms Max. 4.5 A / 2 ms Supply voltage ripple < 1 % pp Power drain < 1 W Over voltage protection (GND-VDC) Up to +36 VDC Polarity protection (GND-VDC) Up to −36 VDC Insulation Resistance R ≥ 10 MΩ @ 60 sec
2X - PCB
.40 [10.2] .76 [19.3] "a" 1.50 [38.0] 3x thru .19 [4.8] equally spaced on bc 1.19 [30.2] bc keyway signal (+) signal (-) 7/16-27 uns-2a 2-pin connector related drawing no modifications permitted without the approval of the authorized person revisions rev description din b added var-02 44533-02 1.40 [35.6] ex357c72-01 1.01 [25.7] ex357c71 var "a ...
4X - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
amphe-pd-radsok-catalog-amphenol-industrial
6.30REF 16.10 REF 29.25 REF 18.80 REF 61.80 REF 33.80 REF 14 REF. www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE Amphe-PD Code Numbers APD057PVC0401906BA
ORDERING OPTIONS - Amphenol Antenna Solutions
Penta band antenna, dual polarisation, 10 connectors Independent tilt on each band 0-10° / 0-10° / 0-10° / 0-10° / 0-10° MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10).
Diplexer - amphenol-antennas.com
• Available with 7/16-DIN or 4.3/10 female connectors Ordering Options Single Unit Twin Unit 7/16-DIN 4.3/10 7/16-DIN 4.3/10 When ordering replace “x” with correct option for bypass confi guration and single or twin unit. With DC/AISG Auto-Sense DPX-13A DPX-13A-43F DPX-13AA DPX-13AA-43F
5985308NG - Amphenol Antenna Solutions
Sector Edges (±60°) > 10 dB > 9 dB > 9 dB > 7.5 dB > 5.2 dB Maximum Average Power Per Port (at 50° C ambient temperature) 250 W Intermodulation 3rd Order, 2 x 43 dBm carrier < -150 dBc ELECTRICAL CHARACTERISTICS R2 Frequency Bands 694-960 MHz 694-824 MHz 806-896 MHz 880-960 MHz Gain at Mid Tilt 13.6 dBi 14.1 dBi 14.6 dBi
3X - pcb.com
.437 .001 [11.10 .03] THRU 9/16-18 UNF - 2B .450 [11.43] 7 7 3 7 6 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 53712 37.2 [945.9]
Assembly - Amphenol Sine
Insulation resistance IEC 60512-3-1 >1010 Ohm2) Contact resistance IEC 60512-2-1 <5mOhm Climatic category IEC 60668-1 40 / 100 / 21 Temperatur range-40°C...+100°C / -40°F...+212°F IP degree ÎEC 60529 IP 68 (in mated condition) Insertion and withdrawal force IEC 60512-13-2 25N 30N 35N 35N 50N 55N 55N 60N 50N 50N mechanical operation IEC ...
Released - Amphenol CS
2017/03/07 2017/03/07 2017/03/08 2008/09/29 Fancy Zhang Vicking Liu Pei-Ming Zheng Julia Wang ELX-DG-26294-1 N Released PDS: Rev :N STATUS:Released Printed: Mar 08, 2017
B A3 - amphenol-sine.com
2xØ3.10±0.12x13.25 dp flange seal 31.1 21.6 4.5 34.0 15.3 15.3 17.2 24.0 36.1 4.0 4.0 pin #1 2xØ2.79±0.12x10.15 dp reservoir 2.5 6.7 7.8 0.8 22.0 2xØ2.38 atp15-2p-bm0xxxx no potting potting or not in reservoir potting color gold contact plating gold atp15-2p-bm0xxxx variants tin no potting tin potting gray gray gray gray