Search Results for 10-305200-123
Certificates - ISO 9001 and ISO 14001 certified - Cabelcon
We are ISO 9001 and ISO 14001 certified. ISO 9001 and 14001 are international standards for quality management and environmental management, respectively, and they are used to demonstrate a company’s commitment to quality control and sustainability.
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
AJ107BR
Title: AJ107BR : Created Date: 4/8/2004 10:17:27 AM
Thermometrics OAT Outside Air Temperature Sensor
Thermometrics OAT Outside Air Temperature Sensor
Flex to Board | FPC-to-Board Connectors - Amphenol CS
Flex-to-board connectors are compatible with flex and rigid-flex PCBs, offering various termination options to suit different requirements. They can easily accommodate traditional thru-hole and surface-mount (SMT) connectors, Zero Insertion Force (ZIF) connectors, pin and socket connectors, and point-to-point or multi-branch connectorized jumpers.
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector
Thermometrics NTC Type FP07 Fastip Probe Thermistor
B 10 32.3 240 k to 360 k B 11 35.7 360 k to 820 k B 12 38.1 820 k to 13 M B 13 45.0 1.3 M to 3.3 M B 14 48.1 3.3 M to 6.8 M B 15 56.5 6.8 M to 10 M D 16 75.6 - D 17 81.0 - Resistance vs temperature characteristics: The nominal resistance range for the zero-power resistance at 77°F (25°C) is shown for each thermobead
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 3/15/2010 4:44:08 PM
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
Temposonics Linear Position Sensors & Liquid Level Transmitters
We are proud to launch the MH-Series FLEX Safety, a field serviceable and safety rated sensor capable of measuring linear position up to 10.5m. This new magnetostrictive sensor is available with CANopen Safety and J1939-76 outputs for easy integration with a safety compliant control system.
Reversible USB Type C connectors for Modern Consumer Applications
Amphenol provides USB Type C that supports a variety of protocols such as USB2.0/3.0/3.1.The Lite version of USB 2.0 Type C connectors come with top and middle mount options in 16 pins.
General Signal Conditioning Guide - PCB
is assumed to be large (>1012 ohms) and is therefore not shown in the schematic. The open circuit (i.e. cable disconnected) voltage sensitivity V 1 (Volts per psi, lb or g) of the charge output sensor can be represented mathematically by Equation 1. V 1=q / C 1 (Eq. 1) where: q = basic charge sensitivity in pC per psi, lb or g C
Model 353B13 High frequency, quartz shear ICP® accel., 5 mV/g, 1 to 10k ...
High frequency, quartz shear ICP® accel., 5 mV/g, 1 to 10k Hz, 10-ft integral cable Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com.
radsok-powerblok-wire-to-board-catalog-amphenol-industrial
10.97 REF 2.50 TYP 0.70 TYP 0.60 THICKNESS; 4 8; 4.94 REF ; POSITIVE POLAR AMPHENOL PART: C10-760004-000 NEGATIVE POLAR AMPHENOL PART:C10-763569-000; Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein ...
Amphenol Sensors – Connecting Your World Through Sensor Innovations
Offering the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications, Amphenol Sensors creates unparalleled value by providing critical information for real-time decisions.
FAKRA CONNECTOR SERIES - Amphenol RF
5.6 - 10.1 lbs (25 - 45 N) Disengagement Force, per USCAR-17 5.4.2.4 16.9 lbs (<75N) Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. FAKRA connectors are shipped in bulk (tray or reels, as applicable) for efficient use in high volume applications. Connectors should be ...
T ERIES LS - Temposonics
W IRING 5 EXTENSION CABLE WITH CONNECTOR(S) FOR D6 CONNECTION STYLE: SENSOR CONNECTION TYPE D6 = Female connector for sensors with D6 connector (straight exit) DA = Female connector for sensors with D6 connector (90º exit) CABLE LENGTHS For standard length cables up to 100 ft. 005= 5 ft. 015= 15 ft. 025= 25 ft. 050= 50 ft. 100 = 100 ft. For custom length cables over 100 ft.
AT06-08SX-XXX A3 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...