Search Results for 10-305200-183
RADSOK - Amphenol Sine
RADSOK - DOWNLOADABLE RADSOK® CATALOG RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geom
Item # AP-107DRS, Plug, Shielded - Amphenol NEXUS Technologies
Browse Item # AP-107DRS, Plug, Shielded in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Diameter,Overall Length,Contact Types,Rear Accessory,Shell Material,Plating Material,Insert Mater
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
5961470PG Archives - Amphenol Antenna Solutions
Discover the 5961470PG model antennas from Amphenol, offering cutting-edge technology and durable design for superior performance.
Model 113B21 | PCB Piezotronics
Lead Time for 1-10 is 3 Wks. Lead Time for 11-15 is 4 Wks. Lead Time for 16-20 is 6 Wks. Lead Time for 16-20 is 6 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; High frequency ICP® pressure sensor, 200 psi, 25 mV/psi, 0.218" dia. diaphragm, accel. comp.
1143_Datasheet MiCS-6814 rev 8 - SGX Sensortech
0.10 1.00 10.00 100.00 0.01 0.1 1 10 100 Concentration [ppm] Rs/R0 Hydrogen NO NO2 RED sensor, continuous power ON, 25°C, 50% RH OX sensor, continuous power ON, 25°C, 50% RH 0.01 0.10 1.00 10.00 0.1 1 10 100 1000 10000 100000 Concentration [ppm] Rs/R0 Ethanol CO Hydrogen Methane Propane Iso-butane Ammonia 0.01 0.10 1.00 10.00 0.1 1 10 100 ...
General Purpose Low Profile | PCB Piezotronics
Electrical Connector: PT02E-10-6P; $3130.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:1203-14A/084A100. Measurement Range: 5000 lbf; Measurement Range: 22 kN; Size - Diameter: 4.12 in; Size - Diameter: 104.6 mm; Size - Height: 2.50 in;
Extranet - Amphenol RF
4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; HD-BNC Protective Caps; N-Type Protective Caps; SMA Protective Caps; TNC Protective Caps; UHF Protective Caps; Triax Protective Caps; RP-SMA Protective Caps; FAKRA Protective Caps. Reducing Adapters; Strain Relief Boots; Shorting Caps.
radsok-powerblok-wire-to-board-catalog-amphenol-industrial
10.97 REF 2.50 TYP 0.70 TYP 0.60 THICKNESS; 4 8; 4.94 REF ; POSITIVE POLAR AMPHENOL PART: C10-760004-000 NEGATIVE POLAR AMPHENOL PART:C10-763569-000; Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein ...
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
Vibration test 30 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with
Understanding Vibration Switches - PCB
Types of Vibration Switches - There are two basic types of vibration switches: mechanical and electronic, Figures 2 and 3. However, with today’s microprocessor technology, electronic vibration switches can be further subdivided into two types, traditional electronic and programmable electronic
Miniature Coax Cable Assemblies - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
Model 003 | PCB Piezotronics
Model 003:Low noise, coax, 29 awg, blue PTFE cable (price per foot)
Model 354B04 Triaxial, Thru-hole mtg, Ceramic shear ICP® accel ... - PCB
Triaxial, Thru-hole mtg, Ceramic shear ICP® accel, 10 mV/g, 0.4 to 10 kHz, Case isolated, TEDS Ver 1.0, 4-pin connector, incl. both 6-32 & M3 fasteners Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001
Model 111A26 General purpose ICP® pressure probe, 500 psi, 10 mV ... - PCB
General purpose ICP® pressure probe, 500 psi, 10 mV/psi, 0.218" dia. diaphragm, accel. comp. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected]
Temposonics
I 6 I Temposonics® ER Analog Data Sheet ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector
Temposonics
2 Temposonics® R-Series V RH Analog 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Marine & Industrial Support FAQs - Charles Industries, LLC
Why would a boat need an Isolation transformer? To create a safer, “off-grid” electrical AC power source inside the boat. This eliminates to possibility “stray current” from nearby boats and eliminates the possibility of AC power leaking into the water.
Markets - Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.
WEATHERSTATION INSTRUMENTS - Airmar
Airmar’s ultrasonic WeatherStation® instruments deliver accurate, reliable weather data from a rugged, compact, maintenance-free design with no moving parts. These all-in-one multisensors can measure real-time apparent wind speed and direction, air temperature and calculated wind chill, barometric pressure, relative humidity, calculated dew point and heat index.