Search Results for 10-305200-183
amphe-pd-radsok-catalog-amphenol-industrial
6.30REF 16.10 REF 29.25 REF 18.80 REF 61.80 REF 33.80 REF 14 REF. www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE Amphe-PD Code Numbers APD057PVC0401906BA
696-960 MHz - Amphenol Antenna Solutions
696-960 MHz CX063X24x00 Single Band | Panel Antenna | X-Pol | 65° | 16.8 dBi | Variable Tilt Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Carlisle Interconnect Technologies – Performance with Purpose
Created Date: 10/4/2006 2:38:38 PM
0.50mm Pitch FFC/FPC - F31L Series - Amphenol CS
www.mhe-cs.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 0.50mm Pitch FFC/FPC - F31L Series MATERIAL § Housing: LCP, Natural color (UL94V-0) § Actuator: PA9T, Black color (UL94V-0 § Contact: Phosphor bronze, T=0.20mm, 1~3µm Ni under plating § Anchor-plate: Brass, T=0.20mm, 1~3µm Ni under plating, 2~4µm tin plating
Datenblatt *% 6HULHPLW6WHFN DQVFK$QDORJ
Ø 79 10 ±0,13 13 25 Ø 18 f7 6 51 M6 (3×) Ø 64 Ø 6,5 60° 30° Ø 53 Messlänge 25…3250 Nullzone 40 Totzone 63,5 8,1 4,1 M12-Gerätestecker Sensorelektronik-gehäuse 34 GB-K (Beispiel: Mit M16-Gerätestecker) Ø 79 Magnet Ø 18 f7 11,3 51 6 25 Ø 10 3 22 15 Ø 12,8 ±0,1 M6 (3×) Ø 64 Ø 6,5 60° 30° Ø 53 Sensorelektronik-gehäuse 34 ...
Class I Div 2 certified accelerometer 786A-D2
± 10% ± 3 dB 3 - 5,000 Hz 1 - 9,000 Hz 0.5 - 14,000 Hz Resonance frequency 30 kHz Transverse sensitivity, max 5% of axial Temperature response: –55°C +120°C –20% +10% Power requirement: Voltage source Current regulating diode 18 - 28 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz
Amphenol RF
Author: HyperGEAR,Inc. Created Date: 8/10/2006 11:29:21 AM
PRODUCT DATA DRAWING REV DESCRIPTION DATE APPROVED - SV Microwave
.183 4.65.277 7.04.329 8.36.221 5.61 the information contained in this drawing.005 date approved revision history rev description see notes see notes scale: 12:1 size dwg. no. b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 3222-40060 www.svmicrowave.com title:
Models 2680M1/2685M1 - PCB
NDCO.edeo.o Tel: 1 866 ENDEVCO 1 866 3633826. IM 2680/5 112923. 3. INSTRUCTION MANUAL. 01. PRODUCTS COVERED. This manual covers the model 2680M1 charge amplifier and the 2685M1
B3 - UPDATED 04DEC15 MRF Tommy - Amphenol Sine
2.1 current rating: 10 amps - 12 position 2.2 voltage rating: 160v ac/dc - 12 position 2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 2500 volts ac. 2.5 degree of protection: ip67 ( mated condition ) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Connectors | Products - Amphenol
The SMC interface features threaded coupling with 10-32 threads and is available in 50 and 75 Ohm configurations. SMC connectors offer broadband performance with low reflection DC to 10 GHz and are primarily used in telecommunications and instrumentation applications.
Amphenol Series SJT
16 185.3 10 1613 4.5 12 142.5 17 1223 2.0 Contact current load Contact size Crimp contact Solder contact (hermet.) Crimp contact Solder contact (hermet.) Crimp contact Solder contact (hermet.) Nominal current A Test current A Voltage drop at test current mV max. 22D5 3 540 853 207.5 535 607.5 5 16 13 10 13 10 25 85 12 23 17 23 17 25 85
C:Users orceDesktopNew folder (8)US updated drawingsC-MB1CKN0800-KIT REV A1
2.1 current rating: signal: 10 amps power: 30amps 2.2 voltage rating: signal: 250v ac/dc power: 630v ac/dc 2.3 contact resistance: signal: <5 mohms power: <3 mohms 2.4 operating temperature: -20°c to +130°c 2.5 dielectric withstanding voltage: less than 2 milliamps current leakage @ signal: 2500volts ac. power: 6000 volts ac.
Amphenol PCD Shenzhen - アンフェノールジャパン株式会社
10 AlTErNATE KEYiNG POSiTiONS - lAYOuT P/N: C420000210 Plug side with nut and spring washer P/N: C420000211 receptacle side with scew (OrdEr SEPArATElY) 11 hOw TO rEAd ThE FOllOwiNG TABlE: AlTErNATE KEYiNG POSiTiONS - TABlE lOCKEd. 12 ACCESSOriES item A B C wirE mm2 Color C42000020301 1.7 1.2 1.8 0.2 to 0.5 rEd
SHAKERS - Wilcoxon Sensing Technologies
F4 = 10 - 7,500 Hz F7 = 500 - 20,000 Hz Nominal force output 100 lbs (45.36 kg)10 lbs (4.54 kg) Diameter 2.20 in. (5.59 cm) 5.10 in. (12.95 cm) Weight 2.5 lbs (1.1 kg) 2.8 lbs (1.3 kg) 8.2 lbs (3.7 kg) Recommended matching network N7FS N8HFS N7FS Piezoelectric shakers Wilcoxon’s piezoelectric reaction shakers utilize the
アンフェノールジャパン株式会社
Created Date: 1/5/2018 3:14:36 PM
B TYPE - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
アンフェノールジャパン株式会社
Created Date: 9/18/2008 10:33:36 AM