Search Results for 10-305200-183
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
10-503220-097 YES CONNECTOR, ELECTRICAL, BRUSH 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the ...
10127720-023GLF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10127720-023GLF.
200 W 3 dB Coupler (90° Hybrid) - AMPHENOL PROCOM
Available with N(f), 4.3/10(f) or 7/16-DIN(f) connectors. 3 dB 90° Hybrid Couplers also known as quadrature hybrids are a passive four port device that can be used in many different modes depending on the application. It can be used as a splitter, combiner or injection of a signal into a signal path. SPECIFICATIONS Electrical
Extended Strain Relief Series - Amphenol Sine
sweep of 10-2000Hz) Connector Terminal Retention When subjected to a direct pull, contacts achieve a minimum pull-out force of 25 lbs. Connector Retention A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 seconds Thermal Shock
Modular Combi Plastic - アンフェノールジャパン株式会社
FMCE460 2CMA106009R1000 10 Front plate suitable for three 16-32 A outlets screws incl. FMCE470 2CMA106010R1000 10 Flange with Schuko outlet 10/16 A, screws incl. FMCE500 2CMA106011R1000 10 Front with lid (13 DIN modules wide), DIN-rail, screws incl. FMCE520 2CMA106012R1000 10 Cover flange 63 screws incl. FMCE530 2CMA106013R1000 10 Cover flange ...
Jumper Pass-Thru Bridge Installation - Amphenol Broadband Solutions
1 2 Jumper Pass-Thru Bridge Installation 3 www.go-asb.com II2014-025 877-272-4984 For use on the ASB 4RU High Density Shelf Notes: A. Pass-Thru Bridge may be installed in any position
Amphenol Canada Corp.
6.55.258 6.95.274 (green or yellow) led schematic locate holes position dimensions are basic 1 3 4 5 6 5 a b c d e f g h ab c d e fgh 2 1 03554 angle third mrj series ...
Cable Glands and Cord Grips - Amphenol Industrial Operations
EX-35 10-11 EX-40 12-13 EX-45 14-15 EE-RG 16-17 ATEX Approved Glands Featuring Elastometric Seals for Flat Cable EX-50 18-19 EX-55 20-21 ATEX Approved Barrier Glands EX-60 22-23 EX-65 24-25 EX-70 26-27 EX-75 Stopper Box 28-29 Industrial Glands CGA 30-31 CGSS 32-33 CGDS 34-35 CGU 36-37 Accessories ARAdaptors & Reducers 38-39 Nylon Adaptors ...
B A3 - amphenol-sine.com
of: sh: rev: dwg no: title: rev description date revisions eco by appr a1 released drawing jun-27-2017 flan see part number chart process specifications:
THINK UNLIMITED - アンフェノールジャパン株式会社
BER < 10-12 w/o FEC Programmable input equalization Programmable output amplitude and emphasis. Features. 100GBASE-SR4 per 802.3(per channel) FDA: 0312716. TUV: 21246478 UL: E251142-191 Proprietary 25Gb/s links PCIe Gen 4 SAS 4.0 100GBase-SR4 EDR Infiniband. Supported Standards.
Type PRODUCT SPECIFICATION - Amphenol CS
R0.10 max.(sharpedge)and the surface roughness in connector area to be 0.10 micrometers (4 microinches) maximum. 3.2.2 Withdrawal force is 0.15N minimum per contact pair when measured with a 1.44 +0.01/-0.00 (0.067 +0.004/-0.000 inches) thick hardened steel card made to the dimensions shown for the PCI Express expansion board
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-247918-022 yes packing, preformed n/a Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Mounting hardware and accessories - Wilcoxon Sensing Technologies
Thread 10-32 stud 10-32 1/4-28 Triaxial sensors MT075 MT075A Pull strength 75 lbf 75 lbf Diameter 1.50 in Height 0.75 in Thread 1/4-28 10-32 Curved surfaces B11 MD020 MD035 MD055 MD130 Pull strength 20 lbf 20 lbf 35 lbf 55 lbf 130 lbf Diameter 0.81 in 0.75 in 1.00 in 1.25 in 2.00 in Height 0.56 in 0.76 in0.78 in 1.10 in Thread 8-32 1/4-28
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
10-506038-001 YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: ...
Series 3 Fiber Pedestals - Charles Industries
BDO305-EG 10” dia. pedestal, square base, expanded-capacity base, G bracket (fiber only), bond bar BDO305-EGT 10” dia. pedestal, square base, expanded-capacity base, G bracket (fiber only), bond bar with 4”x9” splice tray CFDP308-ELS 8” pedestal w/square base, sealed double doors greenfield fiber splicing organizer & splice tray
Assembly Instructions-C26 Amphenol BNC
300 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com 3-PIECE CRIMP PLUGS Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm)
Model 301A04 Calibration standard system, NIST-traceable, 10 mV/g to ...
Calibration standard system, NIST-traceable, 10 mV/g to 10k Hz, (incl. Models 301A04, 482B03 & access.) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 1/8/2010 10:44:25 AM
RF Cable Assemblies - Amphenol RF
Coaxial cable assemblies are an ideal solution for transmitting RF signals from one connection to the next within a system. They are most often used to connect a Printed Circuit Board (PCBs) to other PCBs but can also be used for I/O connections and to connect external antennas to wireless modules.
ICP® PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.50 oz 14.3 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...