Search Results for 10-32 coaxial connector
CABLE CONNECTOR - PCB
Connector Style Coaxial Coaxial Connection Type Plug (male pin) Plug (male pin) Coupling Method Threaded Threaded Coupling Thread 10-32 female 10-32 female Strain Relief Molded Boot Molded Boot Environmental Temperature Range -76 to 450 °F -60 to 232 °C Physical ROHS Compliant Yes Yes
222202-10 | Amphenol Global Search | Amphenol
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
high speed coax cable | Amphenol Global Search | Amphenol
High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; ... Cable Termination: 10-32 Coaxial Jack; Cable Termination: 10-32 Coaxial Jack; Weight: (without cable)1.8 oz; Weight: (without cable)50 gm; $3640.00 USD (Pricing valid in US only)
Model 320C03 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109:
armoured coaxial cable | Amphenol Global Search | Amphenol
Model 003C03:Low-noise coaxial cable, blue PTFE jacket, 3-ft, 10-32 coaxial plug to BNC plug . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840.
Model M109D12 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 0.6 oz: 17 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-2: Calibration of pressure sensors up to 100k psi (includes Series 117B in oil, excludes model 113B50) 0: 065A06:
Model 112M362 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 0.17 oz: 4.9 gm: Cable Termination: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Cable Type: 031 Twisted Pair: 031 Twisted Pair: Cable Length: 16 in: 41 cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-1AZ: 0:
Search Results for piezo polymer coaxial cable - amphenol.com
Miniature, low-noise, blue coaxial cable, 10-ft, 3-56 plug to 10-32 plug. Cable assembly consists of the following components: Model 030 cabling Model EK connector Model EB connector ... Model 023A10:Hardline, mineral insulated, coaxial cable, 10-ft, 10-32 plug (900°F/482°C) to 10-32 jack (550°F/288°C)
222202-10 | Amphenol Global Search | Amphenol
Search Results for 222202-10 CHARGE OUTPUT ACCELEROMETER Revision: E - pcb.com Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement ...
Model 130F21 | PCB Piezotronics
Electrical Connector (Output) 10-32 Coaxial Jack: 10-32 Coaxial Jack: Size - Diameter (overall) 0.28 in: 7.0 mm: Size - Length (overall) 2.31 in: 58.6 mm: Weight: 0.30 oz: 8.5 gm [1] * All specifications are at room temperature unless otherwise specified. Product Documents. Datasheet.
General Purpose Coaxial Cables for Sensors | PCB Piezotronics
General purpose coaxial cables are used with single axis ICP® sensors. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart ... This table provides relevant specifications for four cable types. Type 002 is the most commonly used, but three other types are also available. Coaxial Cable Types Model 002.
mini coax connector | Amphenol Global Search | Amphenol
RG58 Coaxial Cable, Reverse Polarity TNC Male/Female, 3 feet. Environmental Compliance. Click to download Certificate of Compliance Report. ... 10 V/g sensitivity, ultra low noise, top exit 10-32 coaxial connector, case grounded. Buy This Online Now! Seismic accelerometer features. Ultra low frequency measurements; High sensitivity; Low-pass ...
Model 102A02 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.39 oz (11.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
flat coaxial cable connector | Amphenol Global Search | Amphenol
Precision Connector Design (PCD) was founded in 1977. The company focused on Relay Sockets, Junction Modules, and Terminal Blocks targeting the Avionic and Industrial markets. ... electronic, and fiber optic connectors and connection systems, as well as coaxial and flat ribbon cable. These products are all manufactured in Amphenol facilities ...
UNIAXIAL STRAIN SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Sealing Epoxy Epoxy Mounting Torque 7.38 ft-lb 10 Nm Size (Width x Length x Height) 0.67 in x 1.81 in x 0.6 in 17 mm x 46 mm x 15.2 mm Weight 1.6 oz 45 gm [3] [5] All specifications are at room temperature unless otherwise specified.
m12 connector | Amphenol Global Search | Amphenol
Model 012A30:Low-cost, black coaxial cable (RG58/U), 30-ft, BNC plug to BNC plug . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840.
Model M353B13 High frequency, quartz shear ICP® accel., 5 mV/g ... - PCB
Electrical Connector Integral Cable Integral Cable Cable Termination 10-32 Coaxial Plug 10-32 Coaxial Plug Cable Length 10 ft 3.0 m Cable Type 031 Twisted Pair 031 Twisted Pair Mounting Thread 5-40 Male 5-40 Male Mounting Torque 8 to 12 in-lb 90 to 135 N-cm [4] All specifications are at room temperature unless otherwise specified.
Model 221B02 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 1/4-28 Female: 1/4-28 Female * All specifications are at room temperature unless otherwise specified. Accessories. Optional: 081A06: Mounting stud, 1/4-28 to 1/4-28 thds x 0.365", no shoulder: 1:
Model 103B11 Acoustic ICP® pressure sensor, 10 psi, 500 mV/psi ... - PCB
10-32 coaxial connector. The Model 103A12 also has the top connector like the 103A02 but the sensitivity is 500 mV/psi. These units are ideal for wind tunnel testing of models because of the small size and high sensitivity. Models 103A02 and 103A12: ICP® Sound Pressure Sensors 2.0 DESCRIPTION
Model 103B12 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 0.11 oz: 3.15 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-1: Calibration of dynamic pressure sensors at 20% intervals to full scale, max 15 kpsi range. 0: PCS-24: 0: 060A10: