Search Results for 10-32 coaxial connector
Model 132A36 Micro ICP® pressure sensor, 140 mV/psi, 1/2-20 mtg ... - PCB
#10-32 Coaxial Connector . ICP ... Cable Terminating into Pigtail #10-32 Coaxial Connector O-Rings (2 supplied) ICP ...
temp | Amphenol Global Search | Amphenol
Model 2271AM20-R:Cryogenic Accelerometer, PE, 11.5 pC/g, -452°F to +500°F, isolated, 10-32 mounting stud, top connector, 27 grams, no cable incl.
horizon blue cross blue shield | Amphenol Global Search | Amphenol
Power cables are the life source of any operation and need to be durable and reliable from start to finish. Super-Trex® Portable Power Cables range from 600 Volt to 35 kV and are designed with high-quality compounds to meet all the industry standards and provide excellent service and long-term reliability against industrial and environmental abuse.
Model 320C18 ESS mini (2 gm), quartz shear ICP® accel., 10 mV/g, 2 to ...
Size (Hex x Height) 9/32 in x 0.74 in 9/32 in x 18.8 mm Weight 0.06 oz 1.7 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 5-40 Male 5-40 Male Mounting Torque 8 to 12 in-lb 90 to 135 N-cm [4] All specifications are at room temperature unless otherwise specified.
Model M320C18 ESS mini (2 gm), quartz shear ICP® accel, 10 mV/g ... - PCB
Size (Hex x Height) 9/32 in x 0.74 in 9/32 in x 18.8 mm Weight 0.06 oz 1.7 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 5-40 Male 5-40 Male Mounting Torque 8 to 12 in-lb 90 to 135 N-cm [4] All specifications are at room temperature unless otherwise specified.
Radio Frequency Connectors | Products - Amphenol
The SMC interface features threaded coupling with 10-32 threads and is available in 50 and 75 Ohm configurations. SMC connectors offer broadband performance with low reflection DC to 10 GHz and are primarily used in telecommunications and instrumentation applications. ... TR is the highest density, high-speed multi coax connector on the market ...
Model 351B04 Cryogenic, quartz shear ICP® accel., 10 mV/g, 1 to ... - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
CHARGE OUTPUT ACCELEROMETER Revision: L - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
catalogs | Amphenol Global Search | Amphenol
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
m12 connector | Amphenol Global Search | Amphenol
Model 003P05:Low-noise coaxial cable, blue PTFE jacket, 5-ft, micro 5-44 plug to BNC plug . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840.
Model 003G10 Low-noise coaxial cable, blue TFE jacket, 10-ft, 5-44 plug ...
Low-noise coaxial cable, blue TFE jacket, 10-ft, 5-44 plug to 10-32 plug Installation and Operating Manual For assistance with the operation of this product, ... COAXIAL CABLE W/ 10-32 & 5-44 BNC PLUGS DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JES 1/6/20 JES 1/6/20 BAM 1/6/20 SCHEMATIC DIAGRAM
Search Results for piezo polymer coaxial cable - amphenol.com
Miniature, low-noise, blue coaxial cable, 10-ft, 3-56 plug to 10-32 plug. Cable assembly consists of the following components: Model 030 cabling Model EK connector Model EB connector ... Model 023A10:Hardline, mineral insulated, coaxial cable, 10-ft, 10-32 plug (900°F/482°C) to 10-32 jack (550°F/288°C)
mini coax connector | Amphenol Global Search | Amphenol
RG58 Coaxial Cable, Reverse Polarity TNC Male/Female, 3 feet. Environmental Compliance. Click to download Certificate of Compliance Report. ... 10 V/g sensitivity, ultra low noise, top exit 10-32 coaxial connector, case grounded. Buy This Online Now! Seismic accelerometer features. Ultra low frequency measurements; High sensitivity; Low-pass ...
CHARGE OUTPUT ACCELEROMETER Revision: E - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 18 in-lb 2 Nm [2] ... Model 023A10 Hardline cable, 10-ft, 10-32 plug to 10-32 jack (1) Model 081A107 Mounting stud (10-32 to 10-32) (1)
fc connector | Amphenol Global Search | Amphenol
Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; $710.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. Model:113B26.
ICP® PRESSURE SENSOR - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.6 oz 17 gm [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
ICP® PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight(with clamp nut) 0.20 oz 6.0 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
Mil Spec Connectors and Attenuators - SV Microwave
SMA Female Flange Mount Connector, 4 Hole, for .085 Cable, P/N: M39012/82B3001 M39012. Mil-Spec M39012 is a stringent military specification for coaxial connectors, commonly used in military and aerospace applications to ensure high performance, reliability, and durability in extreme conditions.
Model 357B54 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081B05: Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1:
352B70 ICP® ACCELEROMETER Revision: A - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 10-32 Female 10-32 Female [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.