Search Results for 10-32 coaxial connector
221B05 ICP® FORCE SENSOR Revision: G - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 1/4-28 Female 1/4-28 Female All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
Model 119B12 Charge Output Pressure Sensor Installation and ... - PCB
10-32 COAXIAL CONNECTOR 3/8-24 THREAD CERAMIC COATING QUARTZ ELEMENT MODEL 040A REAMER MODEL 041A PILOT BUSHING . Drawing Number: 21110 Revision: B 2 OPERATION MANUAL FOR QUARTZ PRESSURE SENSOR Series 118 & 119 3.2 PREPARING NEW MOUNTING PORTS Refer to the installation drawing provided in this manual for instructions on mounting hole ...
PRESSURE SENSOR, ICP® - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 1.4 oz 39 gm [3] ... (3 inch) type 003 cable and 402A series in-line amplifier. [2]Zero-based, least-squares, straight line method. [3]See PCB Declaration of Conformance PS023 for details.
CABLE CONNECTOR - PCB
Connector Style Coaxial Coaxial Connection Type Plug (male pin) Plug (male pin) Coupling Method Threaded Threaded Coupling Thread 10-32 female 10-32 female Strain Relief Molded Boot Molded Boot Environmental Temperature Range -76 to 450 °F -60 to 232 °C Physical ROHS Compliant Yes Yes
ICP® ACCELEROMETER - PCB
Cable Termination 10-32 Coaxial Jack 10-32 Coaxial Jack Cable Length 3 ft 0.9 m Cable Type 030 Coaxial 030 Coaxial Mounting Adhesive Adhesive [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
m2 connector | Amphenol Global Search | Amphenol
Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.
Model Number CHARGE OUTPUT PRESSURE SENSOR Revision: G - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.8 oz 22.0 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
pic connector | Amphenol Global Search | Amphenol
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 0.6 oz: 17 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-2: Calibration of pressure sensors up to 100k psi (includes Series 117B in oil, excludes model 113B50) 0: 065A06:
pcie4 cable | Amphenol Global Search | Amphenol
Search Results for pcie4 cable LMR240-Cables - Amphenol Antenna Solutions LMR240-Cables - Amphenol Antenna Solutions ... LMR240-Cables ... Low-noise coaxial cable, blue TFE jacket, 20-ft, 10-32 coaxial plug to pigtail leads, stripped and tinned. Model 003eb020ad | PCB Piezotronics.
Model 260A11/FTS-1 Triax force sensor, 1k lb (Fz), 500 lb (Fx,y ... - PCB
Electrical Connector(Quantity, 3) 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
cable | Amphenol Global Search | Amphenol
Buy 50 ft Amphenol CO-059FTYPEMM-050 Cables Factory-Direct: RG59 75 ohm F-Type Coaxial Cable is an ideal choice for extending low-power, short-run video and RF signals from sources such as Cable TV boxes and modems, Satellite dishes and receivers (DIRECTV/DISH) as well as Over-The-Air (OTA) TV antennas and converter boxes..
ICP® PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight(with clamp nut) 0.21 oz 6.0 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
p-frj-2x11 | Amphenol Global Search | Amphenol
RG174 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 micro coax cable with pre-terminated BNC Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.
Model M355B33 Ring-style, quartz shear ICP® accel., 100 mV/g, 10-32 ...
Electrical Isolation(Base) ≥ 108 Ohm Physical Size (Height x Length x Width) 0.40 in x 0.70 in x 0.63 in 10.2 x 17.8 mm x 15.9 mm Weight 0.39 oz 11 gm [1] Sensing Element Quartz Quartz Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack
ICP® PRESSURE SENSOR - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.41 oz 11.6 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
E-Mail: info@pcb - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.388 oz 11.00 gm [5] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
ICP® ACCELEROMETER Revision: F - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Model 109C11 High pressure ICP® ballistic pressure sensor, 80k ... - PCB
Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution ... 10-32 COAXIAL CONNECTOR 5/16 HEX 3/8-24 THREAD QUARTZ ELEMENT CERAMIC COATING ICP® AMPLIFIER . Drawing Number: 21113 Revision: B
ICP® PRESSURE SENSOR - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 12.4 oz 352 gm [2] [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
general moters | Amphenol Global Search | Amphenol
NUMBER GS-12-1319 PRODUCT SPECIFICATION TYPE GENERAL TITLE PAGE REVISION BarKlip vertical connector 2 of 10 A AUTHORIZED BY DATE Feng Zheng May 30,2019 CLASSIFICATION ... Model 003C10 Low-noise coaxial cable, blue TFE jacket, 10-ft, 10-32 coaxial plug to BNC plug Installation and Operating Manual For assistance with the operation of this ...