Search Results for 10-350349-243
Technical features - rfstechnologies.com
dB (VSWR) 26.4 (1.10) Attenuation dB 0.36 Power rating W 1000 MECHANICAL SPECIFICATIONS Maximum Twist degree/m (degree/ft) 156 (47.6) Minimum Bending Radius E-Plane mm (in) 66 (2.6) Minimum Bending Radius H-Plane mm (in) 130 (5.1) Length mm (in) 900 (35.4) MATERIAL Material Core: Brass silver plated Jacket: Vulcanised Neoprene Rubber Flange ...
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KS7.62 Right angle W/Flange (PCB up): 7.62: 2P-16P: KSxx02520000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KV5.08 Flange with screw & Low profile: 5.08: 2P-24P: KVxx50510000G: Please refer to the pdf file. The website drawing is for reference only.
Chem-Gard® 200 Individually Shielded Multi-Pair Control ... - TPC Wire
10 Red & Blue 11 Red & Brown 12 Red & Yellow 13 Red & Orange 14 Green & White 15 Green & Blue 16 Green & Brown 17 Green & Yellow 18 Green & Orange 19 White & Blue 20 White & Brown Chem-Gard® 200 Individually Shielded Multi-Pair Control/Resolver Cable - Color Code. Author: Administrator
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: HA7.62 Vertical 90D wire inlet: 7.62: 2P-16P: HAxx20500000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: EL3.5 Right angle Close DIP type: 3.5: 2P-24P: ELxx12530000G: Please refer to the pdf file. The website drawing is for reference only.
ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP12B23T MS12B23T 14-12AWG 2.3-3.5mm² Tin MP12B23S MS12B23S 14-12AWG 2.3-3.5mm² Silver
Dual-Feed 600A Load Center Frame - amphenol-ns.com
Dual-Feed 600A Load Center Frame . Installation Guide . Applies to: 600CB10 – 600CB10-C – 600CB10-VL – 600CB10-CL – 600CB12 – 600CB12-C – 600CB12-VL – 600CB12-CL . 600CB10 front view 600CB10-C rear view
TECHNICAL FEATURES - rfstechnologies.com
Net Weight ±10% kg (lb) 0.25(0.55) Temperature Range °C -25 to +65 (+160 for 2hours in an event of fire, encased in DragonSkin Cabinet) IP Level IP66 RoHS Compliant PRODUCT DATASHEET TPS30-43-350/6000 Broadband Tapper/Unequal Divider for Wireless & Indoor Application, Support 350-6000MHz with coupling
Expanded Beam - Amphenol-Air LB
www.amphenol-socapex.com Expanded Beam Fiber Optic solutions for Harsh Environments Military Ground Systems, Industrial Heavy Duty Environments
NTC Type NDM - amphenol-sensors.com
r25°c ± 10% 1000 2 3540 ± 1% 257 (125) ndm102c2r1 ndm102c2r2 ndm102c2r3 ndm102c2r5 ndm102c2r10 2000 2 3540 ± 1% 257 (125) ndm202c2r1 ndm202c2r2 ndm202c2r3 ndm202c2r5 ndm202c2r10 5000 2 3540 ± 1% 257 (125) ndm502c2r1 ndm502c2r2 ndm502c2r3 ndm502c2r5 ndm502c2r10
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: EW10.16 Right angle Close (PCB down): 10.16: 2P-12P: EWxx61510000G: Please refer to the pdf file. The website drawing is for reference only.
TSD-10 Turbidity Sensor - amphenol-sensors.com
TSD-10 Turbidity Sensor The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers. An optical sensor for washing machines is a measuring product for a turbid water density or an extraneous matter concentration using the refraction of wavelength between photo transistor and diode.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: OQ5.08 Vertical W/F & W/cover THR type: 5.08: 2P-12P: OQxx5F00B000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: V95.08 W/Flange Dinrail holder A type : 5.08: 2P-24P: V9xx51530000G: Please refer to the pdf file. The website drawing is for reference only.
TABLE A L MAX K MAX G MAX H M ±0.062(1.57) ±0.03(0.76) SCREW SIZE INCH ...
1.760 44.70 1.750 44.45 1.690 42.93 0.406 10.31 1.085 27.56 6-32 h ±0.062(1.57) m ±0.03(0.76) screw size table a a dia max b max inch mm inch mm inch mm 09 0.858 21.79 0.980 24.89 0.219 5.56 11 0.984 24.99 1.050 26.67 0.264 6.71 13 1.157 29.39 1.200 30.48 0.344 8.74 15 1.280 32.51 1.300 33.02 0.460 11.68 ...
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 1115-6083 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
MASTER Connector Catalog - Pogo.qxp Layout 1
Pogo Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C710 P01090 104 1 KEY FEATURES! 1.83⌀ x 10.41H mm!Au plating Pogo! DIP Type! Spring force 60gf! Durability:10000 cycles
www.icaholdings.com
EAGLE Registrations Inc. SEE VICE. INTEOtiTY.VALUE ACC ED ISO'IEC 17021 MANAGEMENT SYSTEMS CERTIFICATION BODY Certificate No. 4228 (Recertified October 28, 2019 - 2 Copies)