Search Results for 10-37093-12x
10168373 | Amphenol Global Search | Amphenol
SMA Right Angle Plug to SMA Right Angle Plug LMR-195 50 Ohm 12 inches 095-902-478-012. SMA Right Angle Plug to SMA Right Angle Plug RG-174 50 Ohm 24 inches 135104-02-24.00. ... cs3102a-12s | Amphenol Global Search | Amphenol AT04-12PA-MM01 12-Way Receptacle, Male, A Position Key, Extended Shroud, Reduced Diameter Seal (E-Seal), End Cap
6-Port Antenna
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-803 1-2 4.3-10 Female Long Neck R2 880-960 3-4 4.3-10 Female Long Neck R3 698-960 5-6 4.3-10 Female Long Neck Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale.
Amphenol LTW
Specification / Size (I) I style (Male+Female) Assemble Style > For Receptacle (S) Solder Type (P) 180° PCB Type (R) 90° PCB Type (C) Crimp Type > For Field Installable
ANTENNAS
10 TwinLine Panel Antennas World-class wind loading profile and enhanced width, ideal for site sharing and MIMO 4x4 operations 12 UltraLine Panel Antennas Multiband platform in a compact enclosure, suitable for 1 Low Band and up to 4 High Band systems 20 Small and Medium Cell antennas Small and/or concealed in street furniture, these anten- ...
5970300P - Amphenol Antenna Solutions
[Discontinued July 2023 with Last Time Buy option until October the 31st, 2023] 10-Port, Panel, 65°, (2x) 698-960| (3x) 1695-2690 MHz, 2683 mm
APXV9TY10AB_43-C-I20 - Amphenol Antenna Solutions
TDD 8T8R Antenna, X-Pol, 1.0m, 3300-3800MHz, 90deg unit beam, Integrated RET
Model 682B05 Bearing Fault Detector Installation and Operating Manual - PCB
10.00 1.00 20.00 2.00 Internal DIP switch selection for Peak or RMS on Overall Vibration. Analog output signal connections (RV) for conducting additional frequency analysis. Removable Terminal Blocks for easy wiring. 35mm (1.38in.) Din Rail Mount configuration. Space saving 22.5mm (0.9in.) wide design.
ÖLDRUCKSCHALTER OIL PRESSURE SWITCHES - fepz.de
15 07/2012 Produktblatt der FEP Fahrzeugelektrik Pirna GmbH Anwendungsübersicht (Schließer 1-polig)/Applications (normally open contact 1-way) Best.-Nr. Order no. Original-Nr. Genuine part no. Schaltdruckbereich/Farbe
advocate benefits | Amphenol Global Search | Amphenol
Features & Benefits: • 3 x 10/100M (10BASE-T/100BASE-TX) ethernet ports Input voltage range from 5.1 to 40V • Transient protected voltage input • 25.5 mm x 25.5 mm board size • Molex Picoblade connectors for power and ports • Automatic MDI-X crossover
Vibration Monitoring of Paper Mill Machinery - PCB
fraction of 1 Hz to 10 kHz. See Figure 3 for an example of the characteristic compliance of Model 603C01. The implicit assumption is that the sensor is attached to a clean flat surface with a stud at a specified torque. Because stud mounting is both expensive and time consuming, its requirement encourages sparse data acquisition.
Fiber Optic Connectors | Products - Amphenol
The FSBDC is rugged, has a tri-mating bayonet locking mechanism, and is sealed ensuring high environmental and optical performance for a variety of applications in harsh environments. The FSBDC is based on the proven Pattern 105 size 10 series of electrical connectors. The bayonet coupling offers simplistic and quick mating/de-mating.
Industrial | Markets - Amphenol
With over 10 insert arrangements ranging from 3 to 12 contacts per connector and up to 16 amps possible with a standard operating temperature from -40°C to +85°C. Amphenol Industrial Operations MCX Connector Series The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. ...
4U4MT360X12F xys0 - Amphenol Antenna Solutions
(4x) 1695-2700 | (2x) 3550-3700 | (2x) 5150-5925 MHz 16-Port Canister Antenna OMNI 48.1 IN FIXED TILT Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Owego - Amphenol AAO/ACAD
Zv¼“ŠÌG£Ñh4ú n09½J¾úêô»ó Iöõ×É7 çÉ7Ÿß¾9ý›H„Në"ù|óö H2øO$ªHÊ\¤2O>?¼}Ã϶·öêÇ¿¿}óËììa~¢f›»vÝÝÏOô,9›ÿ#ùüíÛ7—€ Q[dBªTä>Bhüñ Ûœ Ÿ!’‹XËZ Z& Øӿɤ Ñ¯à‘ Œ!Õ™„·f æŽÇr5ÏgÛ¹šuó 9[âÏ »ä¼C: 6ø{¿šŸÔ³f½hñï Ûw }WeHôI 6W©TÓ ìaašê ö è ...
REVISIONS - amphenol-sine.com
12x Ø1.2+0.2 0 hole for Ø1.04 pin 2x Ø3.00+0.2 0 for #4 [m3] screw 4.20 8.40 12.60 16.80 21.00 circuit board hole locations and keep clear areas for atm13-12px-r008 atm13-12px-gr01 all dimensions reference top view 2.45 of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications:
Combiners - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Data Sheet R-Series V RP5 Analog - temposonics.com
Vibration test 30 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The RP5 sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091 and TR CU 020/2011
PRECISION INDUSTRIAL ICP® ACCELEROMETER Revision: A
Model Number 622B11 PRECISION INDUSTRIAL ICP® ACCELEROMETER Revision: A ECN #: 49082 Performance ENGLISH SI Sensitivity(±5 %) 100 mV/g 10.2 mV/(m/s²) [2] Measurement Range ±50 g ±490 m/s²
P4-BB4U4L26-N0 - amphenol-antennas.com
(2x) 4.3-10 Female Y8 RFxxxxxxxxxxx-Y8 The illustration is not shown to scale. R2 20-Port Panel Antenna (2x) 694-960 | (4x) 1427-2690 | (4x) 1695-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
generate signals simulink | Amphenol Global Search | Amphenol
10169235-001. The FCI Basics Semi-automatic Crimping machine is designed for applications in the prototyping phase, small production quantities and can be used with the FCI Basics range of hand tools.The FCI Basics Semi-automatic Crimping machine provide and high quality thanks to the linear crimping action, portable with only 10 Kg weight and user-friendly, operation by hand.