Search Results for 10-37093-12x
2M Series Performance Specifications - amphenol-aerospace.com
10 10 12 100 12 13 15 100 14 16 18 100 15 17 19 100 21 23 100. C Perform Spec Please reer to the comprehensie 2M Series Product Specification or additional parameters and test methods. B Filter and Hermetic designs hae dierent specifications. Please reer to indiidual sections Micro38999
PCB spec sheet.asp?item id=15099&model
Spectral Noise (10 kHz) 20 µg/ √Hz 196 (µm/sec 2)/ √Hz [1] Electrical Isolation(Base) >10 8 Ohm >10 Physical Size (Height x Length x Width) .11 in x 0.34 in x 0.16 in 2.8 mm x 8.6 mm x 4.1 mm Weight 0.007 oz 0.2 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear ...
NovaSensor P330W Eval Kit - amphenol-sensors.com
NovaSensor P330W Eval Kit - amphenol-sensors.com
B A1 - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
7553xxx - Amphenol Antenna Solutions
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical Return Loss Gain Chart Note: Return loss, gain and patterns are for the 860-925 MHz model 840...925 MHz 7553xxx Single Band | Omni-Directional | Colinear | V-Pol | 360° | 5.1 dBi | Fixed Electrical Tilt
D09S33E6GX00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 9 way Socket Right Angle, Solder US standard, 500 cycles, Harpoons + Threaded Insert UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
ATMSeries SF01 - Amphenol Sine
Vibration Continued continuity without degradation to mechanical or physical attributes following vibration. (max acceleration 20 g’s at Sine sweep of 10-2000Hz) Connector Terminal Retention When subjected to a direct pull, contacts achieve a minimum pull-out force of 89 lbs. Connector Retention
C:UsersROrmanDesktopDrawings for Dale 12-161-24-2022C-RTS710x3W3Sxx Rev A1
jamnut, size 10, 3+3 pos, socket b rts710*3w3sxx a1 11 blink nov-23-2021 orion nov-24-2021 tommy nov-25-2021 none a1 first released nov-23-21 blink tommy notes:(unless otherwise specified) 1. material: shell:thermoplastic,ul94 v-0. insert:thermoplastic,ul94 v-0. seal gasket:nbr or silicone rubber. jam nut:aluminium alloy,black ...
62IN - Amphenol In
Connectors are available in 9 shell sizes : 8, 10, 12, 14, 1, 18, 20, 22 and 24. Positive shell-to-shell keying is provided with keys and keyways in a choice of either normal (N) or any of the preferred alternate positions: W,X,Y and Z. this prevents mismating between shells of different
132387 | Amphenol Global Search | Amphenol
SMA PCB Surface Mount Jack 50 Ohm 132134-10. SMA Straight Crimp Jack RG-402 Bulkhead 50 Ohm IP67 901-10814. SMA PCB Through Hole Right Angle Plug 50 Ohm 901-9894-RFX. SMA Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm 132387. SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm Anti Torque 901-10710.
nacs | Amphenol Global Search | Amphenol
IPC-M350 is an ideal connector solution for battery interconnects, eMobility charging, and other DC power distribution applications. Amphenol's BergStak® 0.40mm is a compact board-to-board connector on 0.40mm pitch with stack heights of 1.5mm and 4.0mm with 10 up to 100 positions.
2C6U4VT360X06F wxys4 - Amphenol Antenna Solutions
2C6U4VT360X06F wxys4 (2x) 696-960 | (6x) 1695-2700 | (4x) 3300-4200 MHz 24-Port Canister Antenna OMNI 23.9 IN FIXED TILT REV022624NA ACROSS THE WORLD. AROUND THE CORNER.
FUNDAMENTALS OF TORQUE- TENSION AND COEFFICIENT OF FRICTION TESTING - PCB
10 20 30 40 50 60 70 80-80 -30 20 70 Angle (deg) Torque (Nm) Underhead Torque Input Torque Thread Torque Figure 5: Input Torque Defini tion. 5 The thread torque is a combination of two factors: thread friction torque, pitch torque.
Low Current Circuit Breaker Panel - Amphenol Broadband Solutions
10 Amp 129320RC 15 Amp 129321RC 20 Amp 129322RC Note: 20A breakers can only replace pre-configured 20A breaker positions. Specifications . Author: Josh Thomas Created Date:
Model 624B11 | PCB Piezotronics
Model 624B11:Ring-style, industrial, quartz shear ICP® accel, 100 mV/g, 0.8 to 10k Hz, side exit, 10-ft integral cable, frequency sweep ISO 17025 accr
IECEx - PCB
Models 356A06 and 356A09 provide a 5 mV/g and 10 mV/g . sensitivity with 1000 g and a 500 g triaxial measurement range (respectively). Both models provide a wide frequency range making them ideal for general vibration testing. They include a lower noise floor and higher shock limit than competitive offerings
N102524600C | Amphenol Global Search | Amphenol
N 10 252 4600 C | Amphenol Global Search | Amphenol Search Results for n 10 252 4600 c Temposonics® GB-Series Position Sensors Powerful position sensor for high ambient temperature applications. Flat and compact sensor electronics housing for installation when space is limited.
Model 357B14 High temp., miniature (2 gm), ceramic shear, charge output ...
High temp., miniature (2 gm), ceramic shear, charge output accel., 3 pC/g, 12k Hz, 10-32 top conn. (-95 F to +500 F) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
ICP® ACCELEROMETER - PCB
Cable Termination 10-32 Coaxial Jack 10-32 Coaxial Jack Cable Length 3 ft 0.9 m Cable Type 030 Coaxial 030 Coaxial Mounting Adhesive Adhesive [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.