Search Results for 10-37093-12x
Data Sheet Level Plus - temposonics.com
6 Level Plus ® Tank Slayer ® Data Sheet k Notified body C CEC (FMC) E ATEX F NEC (FM) I IEC X None B INMETRO N NEPSI P CCOE T CML/TIIS U UKCA K KC l Protection method F Explosionproof/Flame proof (only for housing type D, E, or L) I Intrinsically safe X No approval m Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection ...
B A7 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 3211-60350 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
2400-2500 MHz - Amphenol Antenna Solutions
2400-2500 MHz 6174308F0 Single Band | Panel Antenna | X-Pol | 70° | 14.0 dBi | Fixed Tilt Electrical Characteristics Frequency Bands 2400-2500 MHz
Operation Manual R-Series V SSI 552011 - Temposonics
Temposonics® R-Series V SSI Operation Manual I 3 I 1. Introduction 1.1 Purpose and use of this manual 1/ •The term “qualified technical personnel” characterizes persons who: • are familiar with the safety concepts of automation technology applicable to the
fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol
Search Results for fm2-nzsj-c30w0 FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ... AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug 50 Ohm A Code FM2-NARP-PCB-1. ...
B A5 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
B A5 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
t.z 10-12-10 2:1 3.5mm stereo see table phone plug customer drawing a4 55010722-000-1 see parts list 1 2 m.h p.m 12-06-12 12-06-12 0.5 0.25 0.1 & table 3 51270077-521 insulate pvc tube clear 1 2 51560089-121/321 stereo insert assy gold/nickel plating 1 1 50440041-300/400 diecast shell nickel/black finish 1
C 091 A/B/D Series - Amphenol Sine
4) Under operating conditions >108 ˛ 5) Remark for gold plated contacts: In order to avoid brittle inter-metallic connections, gold-plated terminals have to be tin-plated in the solder area. IEC 60 664 ^= DIN VDE 0110; IEC 60 512-x ^ DIN EN˙60 512-x; IEC 60 130-9 ^= DIN EN 60 130-9; IEC 61076-2-106 ^= DIN EN 61076-2-106 2 2 + 3 1 31 23 4 4 4 ...
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Single Pair Ethernet IP20 Connectors
§ 10 Mb/s per IEEE 802.3cg § 100 Mb/s per IEEE 802.3bw § 1000 Mb/s per IEEE 802.3bp § Bandwidth: Up to 600 MHz SPECIFICATION § Amphenol Product Specification: S6140C § IEC 63171-6 § IEEE 802.3cg (10BASE-T1) § IEEE 802.3bw (100BASE-T1) § IEEE 802.3bp (1000BASE-T1) § IEEE 802.3bu (PoDL) ENVIRONMENTAL § Operating Temperature: -40°C to ...
FEATURES BENEFITS - Amphenol Aerospace
Cat Brandas Office: 1 (607) 563-5129 . M - • Email: cbrandasamphenol-aao.com amphenol-aerospace.com . Module -4pr 8 Column, Extra Ground, 50u Gold, Tin & Lead Free
Amphenol TFOCA-II
Humidity DOD-STD-1678, Method 4030, 10 Cycles Flammability MIL-STD-1344, Method 1012 Vibration (operational) MIL-STD-1344, Method 2500.1 Shock EIA/TIA-455-14, Condition A Mating durability 2,000 cycles per EIA/TIA-455-21 Cable seal flexing 100 cycles per MIL-STD-1344, Method 2017, Procedure 1 Twist 1,000 cycles per EIA/TIA-455-36
TITLE: DWG NO - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
PV® Wire-to-Board and Wire-to-Wire Connector System - Amphenol CS
wires allow more; all applications require de-rating § Withstanding Voltage: 1000V RMS § Insulation Resistance, Wire Connector: >10000MΩ § Insulation Resistance, PCB Header: >5000MΩ
Amphenol High Speed Interconnects
0.10 material and finish do not scale drawing 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. ecn description date approved title 1 of 1 or used for manufacturing puposes without permission from amphenol canada corp. 4:1 b 7 code ident. no. 03554 a initial release f.straus z.lj a.green jul 23/10 designed feb 2/10 p-u92-2100-8000-bp aug 06/10 a.g ...
GNSS Combination Antennas ProNexus Plus - AMPHENOL PROCOM
Frequency: 4G/5G 8x8 MIMO: 617 - 960 MHz, 1710 - 7200 MHz WIFI 6x6 MIMO: 2400 - 2500 MHz, 4900 - 7200 MHz
m12 connector | Amphenol Global Search | Amphenol
Model RM12S-0-J84C-10. M12 sensor cable: 4-conductor, shielded cable, 80°C temperature rating, black polyurethane jacket, coiled, molded 5-socket model M12S connector, IP67 rated, with electrical isolation between shield and transducer housing, blunt cut, 10 feet.