Search Results for 10-40450-20s
Directional Coupler
Return Loss 20.8 dB Average Power (max) 4.3-10 Connectors 200 W 7/16-DIN Connectors 200 W N Connectors 300 W Peak Power 1000 W PIM3 (2x43 dBm) -160 dBc
H23 series - Wilcoxon Sensing Technologies
10 Hz to 50 kHz 5 Hz to 100 kHz 15 Hz to 10 kHz 10 Hz to 70 kHz 5 Hz to 120 kHz 15 Hz to 10 kHz 10 Hz to 100 kHz 5 Hz to 150 kHz Horizontal directivity (radial, XY plane) ±2 dB at 20 kHz ±4 dB at 80 kHz ±4 dB at 100 kHz ±4 dB at 130 kHz Vertical directivity (axial, XZ plane) ±3 dB at 20 kHz Noise³, nominal @23°C, re 1 µPa/√Hz: 1 kHz ...
Protimeter ConcreteMaster Moisture Meter
Protimeter ConcreteMaster Moisture Meter
2746-6050-26 - Model - XMA Corp
2746-6050-26 yyww xma 2x .312 hex.86 21.88.36 max 9.15 max apply before / after processing sheet 1 1 b mil-std-100 & 1000 drawing practices per ansi-y-14.5
XMAPD10-1-4-2S - XMA
10. Max Frequency (GHz) 4. Volts: Ways: 2. Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER XMAPD10-1-4-2S. CURRENT STOCK Out of Stock. View Distributor Website.
Temposonics
I 6 I Temposonics® EP / EL SSI Data Sheet ORDER CODE a Sensor model L Ultra low profile P Compact profile d Connection type D 8 4 (M12) 8 pin male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. b Design 0 Without position magnet */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
ATMSeries - Amphenol Australia
Current Capacity Size 20, 7.5A (max) Wire Range Size 20 contacts will accept wire ranges of 16 thru 22AWG: Temperature Operating temperature range: -55°C to +125°C at rated current: Dielectric Value Meets or exceeds 1500 volts minimum: Drop Test Shall not become detached or loosened when placed at 750mm and dropped to :
Amphenol Pcd
System Attachments www.amphenolpcd.com info@amphenolpcd.com 1() 2-3 2 Cherry Hill Drive, Beverly, A 11 3 Amphenol Pcd Connecting People & Technology Randy Gautreaux rgautreaux@amphenolpcd.com Office: 978.624.3407 Mobile: 978.880.3212
5086500A
Isolation ≥ 16 ≥ 18 ≥ 18 ≥ 20 ≥ 30 ≥ 30 Passive Intermodulation ... ≤ -153 dBc Maximum Power 50W Connector Type 2 Ports, N-Type Female or 4.3-10 ORDERING OPTIONS Select from the following ordering options SELECT MODEL NUMBER Antenna with N-Type Female Connectors 5086500A Antenna with 4.3-10 Female Connectors 5086500A-4310 617-6000 MHz
Charles Industries, LLC
Created Date: 7/20/2016 10:42:41 AM
Connectors | Products - Amphenol
The FSBDC is rugged, has a tri-mating bayonet locking mechanism, and is sealed ensuring high environmental and optical performance for a variety of applications in harsh environments. The FSBDC is based on the proven Pattern 105 size 10 series of electrical connectors. The bayonet coupling offers simplistic and quick mating/de-mating.
模型 - Amphenol Sine
20 16-22 AWG7.5 AMPS 1.02 mm (.040 in) 2.10 mm (.083 in) Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined
Defense | Markets - Amphenol
Available 8, 14 or 16 contacts size 20 / 16 (ASNE crimp contacts) Amphenol Air LB France Audio Connectors Amphenol 164 series connectors are water-resistant, polarized, five and six contact electrical connectors for use in low voltage audio frequency circuits and applications. ...
A he - アンフェノールジャパン株式会社
F 7 - 12 PG13.5 10 - 14 PG16 Diameters in mm Table 4 Shell Si ze IFJ 18mm Table 3 Shell Size IEJ 16mm Tabl 2 Sh el z IDJ12 m Table 1 Shell Size ICJ 10mm Contact Insert Diameter No. of Arrangement (mm) Contacts A 1.6 2 B1 3 C1 4 D1 5 E1 6 F1 7 Table 5 Shell Size IAJ 12mm Contact Insert Diameter No. of Arrangement (mm) Contacts
RELEASE NEW DWG FORMAT May.10,2014 DRACK - Amphenol Sine
B1 - RELEASE NEW DWG FORMAT May.10,2014 DRACK SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED ... Ø24.0 15/16-20 UNEF "A" 2 1 MB3CG-S1 MB3CG-S2 3 MB3CG-S3 Cable OD Range 7.5~11.0 mm 11.0~14.5 mm 14.5~17.0 mm 46.5 REF. Title: C:Users orceDesktopNew folder (4)C-MB3CG-Sx_REV_B1.dwg
5003500 - Amphenol Antenna Solutions
Connector Type 1 Port, N-Type Female or 4.3-10 Female (specify when ordering) ORDERING OPTIONS Select from the following ordering options SELECT MODEL NUMBER Antenna with N-Type Female Connectors 5003500 Antenna with 4.310 Female Connectors 5003500-4310 698-2700 MHz 1-Port Microcell Panel Antenna 60°-85° VPOL SISO This model is available in the
1143_Datasheet MiCS-6814 rev 8 - SGX Sensortech
0.10 1.00 10.00 100.00 0.01 0.1 1 10 100 Concentration [ppm] Rs/R0 Hydrogen NO NO2 RED sensor, continuous power ON, 25°C, 50% RH OX sensor, continuous power ON, 25°C, 50% RH 0.01 0.10 1.00 10.00 0.1 1 10 100 1000 10000 100000 Concentration [ppm] Rs/R0 Ethanol CO Hydrogen Methane Propane Iso-butane Ammonia 0.01 0.10 1.00 10.00 0.1 1 10 100 ...
アンフェノールジャパン株式会社
Title: untitled Created Date: 4/6/2017 10:39:20 AM
SL 61 - SL 61 & SOCA | Amphenol Socapex
Amphenol SL61-kontakten, även känd som Socapex eller Soca inom underhållningsindustrin, är en cirkulär kontakt som är utformad för I/O-applikationer på både industri- och underhållningsmarknaden. Den uppfanns av Amphenol Socapex 1961 och har sedan dess blivit ett populärt val för scenbelysning och strömanslutningar från dimmerlådor.