Search Results for 10-40450-20s
Model 357B34 | PCB Piezotronics
4-20 mA Transmitters. Vibration Transmitters; Reciprocating Machinery Protector; DIN-Rail Mount Module; Displays & Alarms; Bearing Condition Monitors; ... 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1:
Model 208C03 | PCB Piezotronics
Model 208C03:Platinum Stock Products; Multi-purpose, ICP® force sensor, 500 lb comp., 500 lb tension, 10 mV/lb . Model 208C03:Platinum Stock Products; Multi-purpose, ICP® force sensor, 500 lb comp., 500 lb tension, 10 mV/lb ... 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤ ...
ExaMAX+ High Speed Backplane Connector System 6 and 8 Pairs Per Column
0 5 10 15 20 25 30 35 40 45 50. Frequency (GHz) 0 10 20 30 40 50 60. IL-XT (dB) EM+ 8pr DMO - Insertion Loss to PSFEXT Margin. SI-VG-2017-12-007. www.amphenol-icc.com. Disclaimer. Please note that the above information is subect to change without notice. Product Variation. Mating Connector System. Pairs; Columns. Differential ;
TITLE PAGE REVISION MEG-Array™ 81, 100, 200, 240, 300, 1 of 13 R 400 ...
4.1.16 300 Position 10.0mm mated height 84578 Plug 84501 Receptacle 4.1.17 300 Position 11.5mm mated height 84578 Plug 84502 Receptacle 4.1.18 300 Position 14.0mm mated height 84578 Plug 84553 Receptacle 4.1.19 320 Position 4.0mm mated height 10123981 Plug 10123982 Receptacle 4.1.20 400 Position 4.0mm mated height 84740 Plug 74221 Receptacle
CONEC Home - CONEC
CONEC Home - CONEC
GNSS Combination Antennas ProNexus Plus - amphenolprocom.com
>10 dB for 617 - 960 MHz >15 dB for 1710 - 7200 MHz >15 dB for WiFi elements: ... 20 mA: Environmental; Operating temperature range-50 °C to +75 °C: Ingress Protection: IP69K: Impact Protection: IK10: Ordering designations. Use the guide below to assign the name of the ProNexus Plus you would like to order.
696-900 / 696-900 MHz - Amphenol Antenna Solutions
Dimensions (Length x Width x Depth) 2411 x 520 x 180 mm 94.9 x 20.5 x 7.1 in Depth with Z-Brackets 227 mm 8.9 in Weight Antenna Only 31.3 kg 69.0 lbs Antenna with Mounting Bracket Kit 36210008 38.2 kg 84.2 lbs Survival Wind Speed > 201 km/hr > 125 mph Wind Loads (160 km/hr or 100 mph)
Telaire Accessories: Calibration Kits, Enclosures, Software, Cables
Nitrogen 20 bar fill pressure, approximately one liter. The illustration shows the complete set-up for calibrating a sensor with display. *Nitrogen gas not included. ... 10.5 in (266.7mm) 7 in (177.8 mm) T1552 Outside Air Enclosure The Model 1552 is a rugged weatherproof enclosure
BarKlip vertical connector - Amphenol CS
6.1.1 The low level contact resistance shall not exceed 0.20 milliohms initially and after any treatment and/or environmental exposure. Measurements shall be in accordance with EIA 364-23. The following details shall apply: a. Test Voltage - 20 milli-volts DC max open circuit. b. Test Current - Not to exceed 100 milli-amperes.
TITLE
20 16-22 AWG7.5 AMPS 1.02 mm (.040 in) 2.10 mm (.083 in) Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined
ICP® Pressure Sensors | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; $1560.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:121A41. ... 4-20 mA Transmitters. Vibration Transmitters. 2-Pin MIL Connector. Integral Cable. Integral Armored Cable. Terminal Block. Dual Temp and Vibration Output.
APeX SERIES Amphenol Pcd
Contact Insertion Force 10 lbs 15 lbs 20 lbs 25 lbs EIA-364-24 Contact Removal Force 8 lbs 10 lbs 15 lbs 20 lbs EIA-364-24 Contact Retention 12 lbs 20 lbs 25 lbs 30 lbs EIA-364-29 APeX Module Key Specifications. Amphenol Pcd www.amphenolpcd.com [email protected] 978.624.3400 APeX Series A high density, rectangular, modular connection system ...
120WXH WeatherStation® Instrument - AIRMAR
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION® INSTRUMENTS FOR AVAILABLE MODELS. Heater for Ice-prone Areas. The 120WXH has been carefully designed with a highly effective, thermostatically controlled, heating system for operation in ice-prone areas—both onshore and offshore.
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
HIGH PERFORMANCE P-CLAMPS Support Clamps
System Attachments www.amphenolpcd.com infoamphenolpcd.com 1(978) 624-3400 72 Cherry Hill Drive, everly, MA 01915 5. HIGH PERFORMANCE P-CLAMPS. Specifications. Materials: Plastic (Glass-Reinforced): Polyetheretherketone per MIL-P-46183 Elastomer protection: Silicone Rubber per ASTM-D-2000
C-CD-0012 G Model (1) - Amphenol CS
10 1 6 < 25m Ω contact resistance < 5m > 5000m-55°c +125°c 5 n max./ 0.3 n min. 200 (flash au); 500 (0.76µ au) mating/unmating cycles (min) insertion/extraction force per contact:: mechanical characteristics environmental characteristics. operating temperature range insulation resistance shell resistance::: Ω Ω brass,tin/zinc cr3 plated ...
Model 3713F122G | PCB Piezotronics
Model 3713F122G:Triaxial MEMS DC accelerometer, 675 mV/g, 2 g, single-ended, 10 ft integral cable
Model 356A44 | PCB Piezotronics
Lead Time for 1-5 is 10 Dys. Lead Time for 6-10 is 15 Dys. Lead Time for 11-15 is 20 Dys. Lead Time for 11-15 is 20 Dys. Product Description; Specifications; ... 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤200 Ohm: ≤200 Ohm: Output Bias Voltage: 8 to 12 VDC: 8 to 12 VDC: