Search Results for 10-40450-20s
BNC Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency BNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of BNC Connectors at Amphenol RF online.
711 Series Single/Multi Way - Amphenol-Air LB
6 Terminating Contacts (for use with multi way connectors) Pin terminator 3KΩ±5% - 711-0176-3K also 77Ω±1% Socket terminator 3KΩ±5% - 711-0125-3K also 77Ω±1% Dummy Contact and Seal Plug Kit (for use with multi way connectors) Pin 711-0174-P
Amphenol Automotive Connection Systems (Changzhou) Co., Ltd.,
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
ATM06-12SB-SR1BK 12-Way Plug, Female Connector, B Position - Amphenol Sine
AT11-240-2005 Contact Removal Tool, plastic, Size 20. Comparable to PN# 0411-240-2005. REQUEST A QUOTE. AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205. REQUEST A QUOTE.
10129443 | Amphenol Global Search | Amphenol
6. applicable housing pn: 10129443-* ,10128858-*, 10128887-*. part number description plating dim a1 dim b1 dim c1 dim a2 dim b2 dim c2 dim m dim p dim h dim l dim n 10135689-091102lf formed 10-12awg mfbl contact gxt 2.80 5.60 6.3 4.20 7.30 7.40 25.9 14.7 4.0 10.6 2.5 10135689-092102lf formed 10-12awg std contact gxt 24.6
AHDP06-24-23SN-SRA Size 24 plug, 23 positions, socket, stan - Amphenol Sine
Wire Range: 14-20 AWG (2.0-0.5mm²) Amperage: 13A; Housing Material: Thermoplastic; Color: Black; Operating Temperature:-55°C to +125°C; IP Rating: IP67 & IP69k (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 Megaohm min @ 25°C; Seal ...
Data Sheet GB-S Analog
Temposonics ® aa hee I 5 I CONNECTOR WIRING 4/ Connection necessary for programming with hand or cabinet programmer 5/ Connect the first output (4…20 mA) at low-resistance, if you only use the second output (20…4 mA) D34 (for outputs: V0, A0, A1, A2, A3 in order code) Signal + power supply M12 male connector
Airmar Technology Corporation | Distance Transducers
Airmar’s multi-use ultrasonic air transducers are reliable, maintenance-free components of distance and proximity measurement sensors and systems used in industries such as food processing, material handling, robotics and transportation. Safe, compact and rugged, AIRDUCER® transducers provide proven non-contact sensing performance and are ideal for a variety of environments.
P74 Traditional/CW Trolling Motor/In-hull - AIRMAR
It features a dual-frequency, 50/200 kHz, single, ceramic element. This versatile model is also our most-basic in-hull unit. In-hull mounting eliminates turbulence under the transducer’s acoustic face, resulting in clear bottom images—even at boat speeds above 20 knots (23 MPH).
SGX-7NO-100 Datasheet - SGX Sensortech
Long Term Output Drift < 20% per annum Max at 2000ppm 0.3 mA Recommended Storage Temp 0°C to 20°C Max o/c Voltage 1.3 V Expected Operating Life > 12 months in air Max s/c Current <1.0 A Output signal 550 ± 150 nA / ppm Typical Baseline Range (pure air) 0 to 3 ppm NO equivalent
Amphenol
14 - 20 AWG 3.68 mm (.145 in) 7 REQUIRES CONTACT RETENTION WEDGE AW12S KEYED (3) PLACES 1 45.5 32.8 20.7 END CAP 44724 Morley Drive ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
(.134 in) 10 - 14 AWG 4.95 mm (.195 in) STANDARD MOLDED COLOR IS GREY. ADDITIONAL COLOR ( BLACK ) IS AVAILABLE VIA SPECIAL ORDER. 47.3. ... 65-54749 Male Contact - DiagnosticGrade™, Pin, Gold-plated 12 20 Machined AT62-210-1231-1820 Female Contact - DiagnosticGrade™, Socket, Gold-plated 12 20 Machined Tooling - Machined Contacts Part Number ...
C:\Users\jhead\Desktop\AAA 4-hole\C-ATP04-4P-PM01-A4.dwg
*AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, ... 65-54749 Male Contact - DiagnosticGrade™, Pin, Gold-plated 12 20 Machined AT62-210-1231-1820 Female Contact - DiagnosticGrade™, Socket, Gold-plated 12 20 Machined Tooling - Machined Contacts Part Number Description
TITLE
(.088 in) 14 - 20 AWG 3.68 mm (.145 in) 6 CONTACT SIZE AND REAR SEAL WIRE RANGE: TOMMY AT04-4P-L012 5.1 20.1 20.8 6 REQUIRES CONTACT RETENTION WEDGE AW4P 46.0 40.5 31.8 30.4 ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 ...
Model 352A60 High frequency, ceramic shear ICP® accel., 10 mV/g ... - PCB
Model 352A60 High frequency, ceramic shear ICP® accel., 10 mV/g, 5 to 60k Hz, 5-44 top conn. Installation and Operating Manual For assistance with the operation of this product,
10141272-311ALF | MicroSpace™ 1.27mm | Amphenol
Application Specification - GS-20-0513; Product Presentation; Datasheet - MicroSpace Crimp-To-Wire Connector; Datasheet - Crimp Lead; PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Tooling. MicroSpaceXS 1.27mm, Hand Crimp Tool AWG(# 22 - 28) ...
19 Rack-Mountable Receiver Multicoupler series for the VHF through low ...
DC Supply, 12 V DC types 10.8 to 14.4 V DC 10.8 to 14.4 V DC DC Supply, 24 V DC types 20 to 28 V DC 20 to 28 V DC DC Supply, 48 V DC types 40 to 60 V DC Not available Mechanical Power Connector 3-terminal IEC60320-1 C14 (male) Connection(s) N(f) (standard) BNC(f), TNC(f) or SMA(f) on request DC Connector 3-pole screw terminal block Dimensions
DiagnosticGrade™ Machined Contacts, Sockets & Pins
*AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, ... 65-54749 Male Contact - DiagnosticGrade™, Pin, Gold-plated 12 20 Machined AT62-210-1231-1820 Female Contact - DiagnosticGrade™, Socket, Gold-plated 12 20 Machined Tooling - Machined Contacts Part Number Description
RT0W01210PNH03 Square Flange Receptacle, Male with Silicone Seal, 20AWG ...
RT0W01210PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 10 Contacts, 20-30AWG, 5A/150V, Shell Size 12. REQUEST A QUOTE. RT0W71210SNH Receptacle, Jam Nut, 10 Position, Female, Shell Size 12. Compatible to part # UT0W71210SH.