Search Results for 10-40450-20s
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY . Author: NX Created Date: 6/17/2014 3:20:38 PM
B A1 - Amphenol Sine
20.0 40.5 CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 16 1.35 mm (.053 in) 16 - 20 AWG 3.05 mm (.120 in) A1 RELEASE NUMBER 30/NOV/18 BROOK OF: SH: REV: DWG NO: ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated ...
Rectangular, Superior Seal, Plastic Connectors for Harsh Environment ...
MFX-3958 Hand Tool, Stamped & Formed Contact, Size 20 MFX-3957 Crimp Die for Stamped & Formed Contact Tooling, All Part Number Description AT13-204-2005 Standard Sealing Plug, Size 20 ATRT-100 Standard Contact and Wedgelock Extraction Tool FT-ATS26P Installation Fixture Tool for ATS04-26PX ISRT20 Contact Insertion Tool, Size 20 QXRT20-ATS26P
Catalog - Amphenol Antenna Solutions
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme ...
Series II Commercial Socket Junction Modules - Amphenol PCD
TJE Size 12, 16, 20 Electronic Performs to M81714/26, /25 electrical and mechanical standards TJHD Size 22 Electronic Performs to M81714 Style /17 TJT Tracks Performs to M81714 Style /5, /10, /16 (light weight) TJF Flange Ground Performs to M81714/28 electrical and mechanical standards
Model 9110F | PCB Piezotronics
Model 9110F:Portable Vibration Calibrator, includes on-board ICP®, Voltage, Charge & Modulated Current input, adjustable frequency range (5 Hz-10 f Item added to your cart
Yagi Antennas 7043440 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Amphenol Antenna Solutions
5 M12 Nut 20 6 Ø12 Flat Washer 16 7 Ø12 Spring Washer 16 8 M10*25 Bolt 4 9 M10 Nut 4 10 Ø10 Flat Washer 4 11 Ø10 Spring Washer 4 12 M12*130 Bolt 4 13 M8*35 Bolt 2 14 M8 Nut 4 15 Ø8 Flat Washer 2 16 Ø8 Spring Washer 2 17 Ø8 Flat Washer Media 2 18 U Shape Washer (Lower) 1 19 Angle Adjust ...
C:\Users\jhead\Desktop\C-AT04-12PA-PM05-A1.dwg - Amphenol Sine
(.088 in) 14 - 20 AWG 3.68 mm (.145 in) REQUIRES CONTACT RETENTION WEDGE AW12P 36.0 22.2 18.1 48.0 40.5 31.6 51.0 WILL ACCEPT M5 X 0.8 DEEP 8.0(2X) THREAD SCREWS RECOMMENDED TORQUE ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated ...
ICP® ACCELEROMETER - pcb.com
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Discharge Time Constant 0.5 to 2.0 sec 0.5 to 2.0 sec Settling Time(within 10% of bias) ≤ 5 sec ≤ 5 sec Spectral Noise(1 Hz) 6,500 µg/√Hz 63,765 (µm/sec2)/√ ...
E-Series - Temposonics
Stroke lengths from 25 mm to 20 m; Various sensor models, designs, outputs, approvals and performance classes are available; You get the right linear position sensor for your industrial application! E-Series .... Jun 22, 2021, 10:55 AM categoryName : E-Series. Content ...
B A5 - Amphenol Sine
14 - 20 AWG (2.0-0.5mm²) 3.05 mm (.120 in) 23.1 31.2 18.3 A4 C0540S UPDATE DIMENSIONS 29JUN16 JONY TOMMY ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined
Ultra low power embedded accelerometer - wilcoxon.com
Ultra low power embedded accelerometer - wilcoxon.com
MS AND 97B - SERIES - Amphenol
20-3 20-4 14s-2 18-10 18-15 14s-5 16-9 16-11 16-13 18-3 18-4 20-5 16s-4 16s-1 18-12 14s-7 16-10 16s-6 18-20 18-29 16s-8 18-11 70 70 70 70 70 70 70 45----35 35 35 35 35 35 35 80 80 90 90 90 90 90--145 145 145-145 145 145 110 120 120 120 110 110 110 110 110 110 110 110--180 180 180 180 180 170 170 215 215 215-215 215 215 250 240 240
Amphenol
14 - 20 AWG 3.05 mm (.120 in) 31.3 45.6 18.3. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
R-VPX Evolution 2.0 VITA 46.30 Connectors - Amphenol Aerospace
R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. View Product R-VPX Evolution Capable of data rate transfer speeds of more than 16 Gb/s and meet the performance requirements of VITA 46 and VITA 47 standards while being intermateable with ...
PH-YY10-N1 - amphenol-antennas.com
Front-to-Back Ratio, Total Power, ± 30° dB 20.3 21.0 21.7 First Upper Side Lobe Suppression dB 16.6 17.2 15.6 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 23.5 21.7 20.3 Maximum Effective Power Per Port Watts 200 W Cross Polar Isolation dB 25 Interband Isolation dB 25 Specifications follow BASTA guidelines.
R-VPX - Amphenol Socapex
20 9 5 C 1 Tin 2 Tin-Lead 6. Contact Termination Finish J6 J5 J4 J3 J2 J1 J0 P6 P5 P4 P3 P2 P1 P0 R-VPX Ruggedized VITA 46 * Refer to Step 6 (Contact Termination Finish) to complete part number †Contact AAO for Available Rotations R o H S A m p hen ol E U / 20 2 / 9 5 C Call 800-678-0141 or visit us at www.amphenol-aerospace.com 2
Engine Instrumentation - CMR Group
Designed for diesel and gas engine applications Modern engines are increasingly complex, regulatory requirements in terms of emissions, safety as well as the optimization of power performance and consumption expected from operators require the use of numerous sensors and actuators thus multiplying the number of wires of the wiring harness. To address this problem, CMR has developed a range of ...
B A5 - Amphenol Sine
20.7 NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER 2. MODIFICATIONS: END CAP 3. SPECIFICATIONS: ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined