Search Results for 10-40450-20s
2M MICRO MINIATURE PYTHON - Amphenol Aerospace
/20 2 / 95 E C ZNU Black Zinc Nickel R o H S Am p hen o l E U /20 2 /95 C STAINLESS STEEL Z1 Passivated R o H S Am p hen o l E U /20 2 / 95 C B° A° Plug View 5. KEYING Part # A° B° A 150° 210° B 75° 210° C 95° 230° D 140° 275° E 75° 275° F 95° 210° A:801-069 Shell Size Contact Arrangement Max Shell Entry 5 5-3 03 6 6-4, 6-6, 6 ...
Amphenol
14-20 AWG (2.0-0.5mm²) 13 AMPS 2.54 mm (.100 in) 3.40 mm (.134 in) Ø50.8 47.6 Ø37.7 DURAMATE A2-- MODIFY PRODUCT NAME 11AUG20 IAN TOMMY. Machined Contacts, Pins and Sockets Part Number Description Size AWG Type Amps AT60-203-04141-4 Male Contact - Pin, Copper Alloy, Nickel-Plated 4 4 Machined 100A
ICP® PRESSURE SENSOR - PCB
Sensitivity(± 15 %) 10 mV/psi 1.45 mV/kPa Maximum Pressure 5 kpsi 34,474 kPa Resolution 1 mpsi .007 kPa [2] Resonant Frequency ≥ 400 kHz ≥ 400 kHz ... Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC
Amphenol
A1 RELEASE NEW DRAWING 19/AUG/20 IAN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 9/21/2007 10:07:12 AM
PCB Piezotronics | Sensors to measure vibration, acoustics, force ...
Created Date: 6/10/2009 9:47:28 AM
Amphenol LMD and LMS Modular Connectors - Amphenol Aerospace
10 46 33 26 28 2300 900 Contact Size Wire Size Contact Crimp Tensile Strength . Min Max . Wire Insulation 22 28 26 24 22 3 5 8 12.054 20 22 20 8 12 20.083 16 20 18 16 20 30 50.103 8* 14 12 70 110.255 8 10 8 150 220.255 * with #12 wire well Contact Data LMD Receptacle LMD Plug Optional Center Jackscrew Strain Reliefs Module Sealed or unsealed ...
Model 354C03 | PCB Piezotronics
Model 354C03:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn.
Product Data Sheet - Temposonics
-15% or +20% * Polarity protection: up to -30 Vdc: Overvoltage protection: up to 36 Vdc: Current drain: 90 mA typical: Dielectric withstand voltage: 500 Vdc ... 15 g / 10 to 2000 Hz / IEC standard 68-2-6: WIRING: Connection type: 5-pin male D51 DeviceNet connector: PROFILE STYLE SENSOR (MODEL RP)
Operation Manual E-Series CANopen - Temposonics
4 10 µm 5 20 µm g Baud rate 1 1000 kBit/s 2 500 kBit/s 3 250 kBit/s 4 125 kBit/s c Stroke length X X X X M 0050…2540 mm X X X X U 002.0…100.0 in. Standard stroke length (mm)* Stroke length Ordering steps 50 … 500 mm 25 mm 500…2540 mm 50 mm Standard stroke length (in.)* Stroke length Ordering steps
MTP - Custom Cable
Configure, build and buy your custom MTP® fiber optic cable assembly online at buy.customcable.com. Custom Cable, Inc. is a manufacturer of high-quality custom fiber optic cable assemblies.
2002-701X-80 - Model
6 - 12.4ghz 1.20:1 12.4 - 18 ghz 1.25:1 power (avg) 10 watts ... power (avg) 10 watts derating: full @<25°c ambient to 10% @125°c power (peak) 500 watts max. @5 µsec pulse width x 1% duty cycle operating range -65°c to +125°c mechanical center conductor beryllium copper ...
VIBRATION SWITCHES - PCB
They provide two relay or triac outputs, generate a 4-20 mA . vibration output signal, and offer an analog vibration signal . for FFT analysis and fault diagnostics. SPECIFICATIONS. Model Number. Series 685B. Measurement Range (pk) 1.5/3.0 in/sec, 5g, or 15/50 mils (pk-pk) Frequency Range (±3 dB)
Temposonics® CHAMBERED transmitters
The LevelPlus® CHAMBERED liquid level transmitter satisfies the demand for an accurate and robust liquid-level transmitter to be paired with a Magnetic Level Gauge with unsurpassed flexibility to meet most process application conditions.
Model 260A02 | PCB Piezotronics
20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation (all channels) 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 Ohm: Output Bias Voltage: 8 to 14 VDC: 8 to 14 VDC: Spectral Noise (1 Hz) (X & Y) 0.001 lb/√Hz.0044 N√Hz: Spectral Noise (10 Hz) (X & Y) 0.0003 lb/√Hz: 0.00133 N√Hz: Spectral Noise (100 Hz) (X & Y) 0.00008 ...
Documentation | Amphenol LTD
Amphenol SOCAPEX. Thanet Way, Whitstable, Kent, CT5 3JF, UK. By phone +44 1227 773200. By email: [email protected] Anti-Human Trafficking and Slavery Statement
TITLE: A B
a5 c1298s update plating 14/sep/20 sullen tommy tin 16.2±2.5 selective tin over nickel overall in zone plating description a a selective gold flash over nickel overall in zone or entire contact ... 10/22/2020 2:50:14 pm ...
Model TLD352C04 General purpose, ceramic shear ICP® accel., 10 mV/g, 0. ...
General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 top conn., TEDS 1.0 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
Model 260A03 | PCB Piezotronics
20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation (all channels) 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 Ohm: Output Bias Voltage: 8 to 14 VDC: 8 to 14 VDC: Spectral Noise (1 Hz) 0.003 lb/√Hz: 0.0133 N/√Hz: Spectral Noise (10 Hz) (X & Y) 0.001 lb/√Hz: 0.00445 N/√Hz: Spectral Noise (100 Hz) (X & Y) 0.0004 lb ...