Search Results for 10-40450-20s
MTP - Custom Cable
Configure, build and buy your custom MTP® fiber optic cable assembly online at buy.customcable.com. Custom Cable, Inc. is a manufacturer of high-quality custom fiber optic cable assemblies.
2002-701X-80 - Model
6 - 12.4ghz 1.20:1 12.4 - 18 ghz 1.25:1 power (avg) 10 watts ... power (avg) 10 watts derating: full @<25°c ambient to 10% @125°c power (peak) 500 watts max. @5 µsec pulse width x 1% duty cycle operating range -65°c to +125°c mechanical center conductor beryllium copper ...
VIBRATION SWITCHES - PCB
They provide two relay or triac outputs, generate a 4-20 mA . vibration output signal, and offer an analog vibration signal . for FFT analysis and fault diagnostics. SPECIFICATIONS. Model Number. Series 685B. Measurement Range (pk) 1.5/3.0 in/sec, 5g, or 15/50 mils (pk-pk) Frequency Range (±3 dB)
Temposonics® CHAMBERED transmitters
The LevelPlus® CHAMBERED liquid level transmitter satisfies the demand for an accurate and robust liquid-level transmitter to be paired with a Magnetic Level Gauge with unsurpassed flexibility to meet most process application conditions.
Model 260A02 | PCB Piezotronics
20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation (all channels) 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 Ohm: Output Bias Voltage: 8 to 14 VDC: 8 to 14 VDC: Spectral Noise (1 Hz) (X & Y) 0.001 lb/√Hz.0044 N√Hz: Spectral Noise (10 Hz) (X & Y) 0.0003 lb/√Hz: 0.00133 N√Hz: Spectral Noise (100 Hz) (X & Y) 0.00008 ...
Documentation | Amphenol LTD
Amphenol SOCAPEX. Thanet Way, Whitstable, Kent, CT5 3JF, UK. By phone +44 1227 773200. By email: [email protected] Anti-Human Trafficking and Slavery Statement
TITLE: A B
a5 c1298s update plating 14/sep/20 sullen tommy tin 16.2±2.5 selective tin over nickel overall in zone plating description a a selective gold flash over nickel overall in zone or entire contact ... 10/22/2020 2:50:14 pm ...
Model TLD352C04 General purpose, ceramic shear ICP® accel., 10 mV/g, 0. ...
General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 top conn., TEDS 1.0 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
Model 260A03 | PCB Piezotronics
20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation (all channels) 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 Ohm: Output Bias Voltage: 8 to 14 VDC: 8 to 14 VDC: Spectral Noise (1 Hz) 0.003 lb/√Hz: 0.0133 N/√Hz: Spectral Noise (10 Hz) (X & Y) 0.001 lb/√Hz: 0.00445 N/√Hz: Spectral Noise (100 Hz) (X & Y) 0.0004 lb ...
BAND LOCK ADAPTER BACKSHELLS
Visit amphenolpcd.com for more information BAND LOCK ADAPTER Straight; 90° & 45°; Self-Lock Connector Group L D38999 Series III & IV M85049 /88 -11 W 03 SERIES SLASH # ACCESSORY SHELL SIZE FINISH ENTRY SIZE
2C4U4VX065X06F wxys4 - Amphenol Antenna Solutions
Total Connector Count 20 PORTS Connector Type 4.3-10 FEMALE Dimensions 635 x 344 x 246 mm (25.0 x 13.5 x 9.7) Radome Color Options GREY • Unique high port count panel antenna for 4G/5G small cell applications • 20 total connectors to service the 696-960, 1695-2700 and 3300-4200 MHz bands
Datasheet - SGX Sensortech
CO detection Pollution level from 0 to 10 Based on CO concentration Accuracy H2 vol.% in air ≤ 4% : ± 0.4 vol.% H2 H2 vol.% in air ≥ 4% : ± 10% Response time < 1 s(one CAN frame every 100ms) Start-up time < 400ms Lifetime Minimum 10 years or 13’000h Minimum 10 vol.% in air (Inflammability level >4%) ± 0.4 vol.% in airH2 ≤4% ± 10% in ...
Model 687A01 | PCB Piezotronics
Model 687A01:Handheld vibration meter kit includes: 687A02 meter, 603C01 sensor, 050BQ006AC cable, 070A47 headphones, 080A131 magnet
2L4U4VT360X06F wxys4 - amphenol-antennas.com
3300-4200 MHz P4 19-20 (2x) 4.3-10 Female Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to ...
3D Models - Document Library - Amphenol RF
4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; HD-BNC Protective Caps; N-Type Protective Caps; SMA Protective Caps; ... 082-202 3D Model 82-20....stp. 122385 3D Model 12238....stp. SMP-FS-T2 3D Model SMP-F....stp. 095-902-546-300 3D Model 95-90....stp. View as Grid List. Page. You're currently reading ...
Amphenol Interconnect India Pvt Ltd.
Amphenol Interconnect India Pvt Ltd.
M23 Series - Amphenol Sine
Coding Keys: M23 Series Inserts Come with 3 Coding Keys. NOTE: For interconnection, “F” mates with “S”, “E” mates with “P” and “G” mates with “R”.
HPRS-S - AMPHENOL PROCOM
Ultra-wide frequency range: Covers 10 kHz - 108 MHz. Other versions available: HPRS : 30 MHz - 960 MHz; HPRS-U : 690 MHz - 2.7 GHz; High-dynamic range amplifier built in to compensate for loss in the multicoupler network. High OIP2 and OIP3. Low amplifier noise figure. Built-in limiter to protect from input signals larger than 5Vpp.