Search Results for 10-40450-20s
Temposonics
Repeatability ≤ ±0.005 % F.S. (minimum ±20 μm) Operating conditions Operating temperature −40…+75 °C (−40…+167 °F) Humidity 90 % relative humidity, no condensation Ingress protection 1,2 IP67 (connectors correctly fitted) Shock test 100 g (single shock) IEC standard 60068-2-27
Amphenol
MP10B23F MS10B23F 12-10 3.0-6.0 Yes Gold Flash Stamped & Formed, Crimp Contacts (4mm²) MP10B23G5 MS10B23G5 12-10 3.0-6.0 Yes Gold 5µ” Part Number Size Wire Range (mm²) Plating MP10B23G10 MS10B23G10 12-10 3.0-6.0 Yes Gold 10µ” Male Female MP10B23G15 MS10B23G15 12-10 3.0-6.0 Yes Gold 15µ” SP12A1T-10 SS12A1T-10 4.0mm 4mm² Tin
Amphenol Antenna Solutions
600 ≤ L < 1000 0-20 L < 600 0-30 . INSTALLATION INSTRUCTIONS www.amphenol-antennas.com Mounting Instructions for APM50-H2 Kit 10000022034 | Revision 4.0 | MAY 2024 | Amphenol Antenna Solutions 8 For more information, visit www.amphenol-antennas.com NAR Conover & Meriden +1 (779) 970-1605 Technical Support
SuperFlex Ø.047 Cable Assemblies - SV Microwave
0 5 10 15 20 25 30 Initial 500 Cycles 1000 Cycles 1500 Cycles 2000 Cycles 3000 Cycles 4000 Cycles 5000 Cycles 0 0.5 1 1.5 2 2.5 3 0 5 10 15 20 25 30 SuperFlex .047 Standard .047. Created Date:
Amphenol Corporation - Investor Relations
Delivering Strong Performance. The electronics revolution continues to create exciting, long-term growth opportunities for Amphenol. We remain global leaders in developing new applications to drive demand for our broad range of high-technology products across all of our diversified end markets.
AS85049/41 - アンフェノールジャパン株式会社
[email protected] | www.backshellworld.com CLAMP-STRAIN RELIEF (FOR AS50151 SOLDER TYPE, V THREAD OF MS310X, CLASSES A, B, C, OR K CONNECTORS AND AS85049 ACCESSORIES)
B A5 - Amphenol Sine
14 - 20 AWG (2.0-0.5mm ²) 3.05 mm (.120 in) STANDARD MOLDED COLOR IS GREY. ADDITIONAL COLORS SHOWN IN PART NUMBER CHART ARE AVAILABLE VIA SPECIAL ORDER. ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
ORDERING OPTIONS - Amphenol Antenna Solutions
Manual Electrical Tilt (MET) --- 4.3-10 Female 5980400P Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5980400PG Multi-Device Dual Unit (MDDU) 4.3-10 Female 5980400PD x* *Pre-commissioned configuration; Contact Amphenol for further details.
Amphenol
6.10 mxx3 0xh-t rjmg201 g amphenol ywwd date code ww=week y =year notes: 1. material: 1.1 housing: lcp, ul94 v-0; color: black 1.2 rj contact:copper alloy,t=0.30±0.02mm. 1.3 shell:copper alloy,t=0.20±0.02mm. 2. finish: 2.1 contact: select gold plating(see table) on contact area. 2.54um [100u"] min. matte-tin plating on solder tail area. 0 ...
www.amphenol-sine
Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating (in mated condition) for industrial applications, and ...
D-DF - Amphenol CS
D-DF CHARACTERISTICS DESCRIPTION APPLICATIONS D-Sub connectors - Screw-machined Contacts D-DF / E18 FIXED MACHINED CONTACT CONNECTOR Amphenol’s D and DF series
Model 410C01 | PCB Piezotronics
Lead Time for 1-10 is 3 Wks. Lead Time for 11-20 is 4 Wks. Lead Time for 21-30 is 6 Wks. Lead Time for 21-30 is 6 Wks. Product Description; Specifications; Documents & Downloads; ICP® sensor signal cond., 35mm DIN-rail mount, peak track hold and waveform analog output, AC/DC coupling, gain, setup configurable via USB or Ethernet communications.
RC Scrub R™ - Amphenol Ardent Concepts
[email protected] 603‐926‐2517 RC Scrub‐R™ High Performance Test Socket Systems for Micro Lead Frame Packages Abstract RC Scrub‐R ATE test sockets from Ardent Concepts provide excellent AC performance, long lifecycle/durability, and
Model 080B185 | PCB Piezotronics
Model 080B185:0.55"/14mm Triax cube adhesive mounting clip, 100 pcs bag
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Thermometrics GE-1711/GE-1797 Engine Temp. Sensor
water for 35 minutes. Rotate part 180° after 10 minutes and 90° after an additional 10 minutes. Remove part and put in 20°F chamber for 1 hour. After the test, sample must be torn down. No water entry permissible, must meet standard performance requirements GE-1711 / GE-1797 Specifications Formal validation report available upon request.
SGX - Sensor Selector
4 series high concentrations CO sensor - 10 000ppm. More. SGX-4CO-LC. 4 series Residential CO sensor - 1 000ppm. More. SGX-4DT. 4 Series Dual-Tox CO/H2S sensor - 500ppm/200ppm. More. SGX-4ETO. 4 series ETO gas sensor 20ppm. ... SGX-7O3-20. 7 series Ozone sensor 20ppm. More. SGX-7OX. 7 Series O2 sensor 0-25% 2 year life. More. SGX-7SO2. 7 series ...
(1 PLACES) 6 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
2082-6502-dB - Model
50.0±1.3 1.97±.05 1.260 32.0 5 4 3 2 break / r of .003" to .0005" 5 1 revisions this drawing incorporates roughness of xma corp. or omni spectra part - as a basis for the