Search Results for 10-40450-20s
Temposonics
Outputs: Voltage: 0 to 10 Vdc and 10 to 0 Vdc (controller input resistance RL > 5kOhm) Current: 4 to 20 mA or 20 to 4 mA (min/max load: 0/500 Ohm) Start/Stop: RS-422 differential signal (Serial parameter upload available for: measuring range, offset, gradient, status, and manufacturer number) Update Frequency: Voltage or Current: > 1.5 kHz
CHARGE OUTPUT ACCELEROMETER Revision: K - PCB
Size (Hex x Height) 1/2 in x 0.81 in 1/2 in x 20.6 mm Weight 0.39 oz 11 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified.
TITLE
16 14-20 AWG13 AMPS 2.23 mm ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined
Heavy-Duty, Multi-Pin, 13A-25A, Thermoplastic Connectors
acceleration 20 g’s at Sine sweep of 10-2000Hz) Connector Terminal Retention When subjected to a direct pull, contacts achieve a minimum pull-out force of 25 lbs. Connector Retention A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 ...
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Temposonics® R-Series V RP5 Position Sensors
Discover the new generation of R-Series V RP5 high-performance sensors in profile form for demanding applications. With operating temperatures up to +85°C and high shock and vibration resistance, they offer precise position measurements in harsh environments. Flexible mounting options, lengths from 25 to 6350 mm. Choice of guided or free magnets.
CA0911A800403012 CA0911A8004XX012 - Amphenol Sine
a1 - - technical data sheet release 20-july-17 ro - 15-over m = +450.0/-25.0mm 9-14.99 m = +300.0/-25.0mm 3-8.99 m = +150.0/-25.0mm 0-2.99 m = +100.0/-25.0mm 0-9.99 ft = +4" / -1" tolerance 10.00-29.99 ft = +6" / -1" 30.00-49.99 ft = +12" / -1" 50 ft-over = +18" / -1" c091 (m16) 4 pos circular molded, std. strain relief, male to leads, 18awg, 4c
Model 102B16 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.50 oz (14.3 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. ... 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: 100 Ohm: 100 Ohm: Output ...
1710-1880 MHz - Amphenol Antenna Solutions
Front-to-Back Ratio > 20 dB Power Rating 100 W Number of Elements 22 Connector(s) N-Female / Rear of Mounting Tube Mechanical Characteristics Dimensions Length x Diameter 1260 x 86 mm 49.6 x 3.4 in Wind Load (160 km/hr or 100 mph) 120 N 27 lbf Mounting Options Mounting brackets are ordered separately.
Temposonics
Operating temperature −20…+60 °C (−4…+140 °F) Humidity 10…90 % relative humidity, no condensation Ingress protection IP30 Design / Material Housing ABS plastic Dimensions (h × w × d) 54 × 44 × 53 mm (2.1 × 1.7 × 2 in.) Electrical connection Connection type 1 × micro USB 1 × barrel connector 2.1 × 5.5 mm (female)
B SP14M1XX B2 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b2 sp14m1xx eco-mate,pin contact, stamped,14-16awg, size 16 b1 - released drawing jun-25-2014ben
Marport
Wolności 20 81-327 Gdynia +48 58 669 02 20. [email protected]. Dealers of Southern Europe Greece. El Mare. Bouboulinas & Proussis 1 Keratsini +30210 4002538-9. [email protected]. FURUNO HELLAS S.A. 10 Thetidos str, GR 16675, Glyfada. Tel: +30 210 400 44 26 Fax: +30 210 400 45 70. www.furuno.gr [email protected] [email protected]. Spain. Marport ...
www.amphenol-sine
Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating (in mated condition) for industrial applications, and ...
TRIAXIAL ICP® ACCELEROMETER - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 7 to 12 VDC [4] Zero-based, least-squares, straight line method.7 to 12 VDC Discharge Time Constant 2.5 to 4.5 sec 2.5 to 4.5 sec Settling Time(within 10% of bias) <12 sec <12 sec
Model TLD333B30 | PCB Piezotronics
Model TLD333B30:Modal array, ceramic shear ICP® accel, 100 mV/g, 0.5 to 3k Hz 10-32 side conn stud mount with IEEE 1451.4 TEDS 1.0
Prepolarized ICP Array Microphones - PCB
Frequency Response (± 2 dB) 20 to 20k Hz [1] 20 to 20k Hz [1] 20 to 20k Hz [1] 20 to 20k Hz [1] 20 to 10k Hz [2] Dynamic Range 30 dBA to 143 dB [3] 30 dBA to 122 dB 30 dBA to 122 dB 30 dBA to 122 dB 32 dBA to 142 dB [3] Polarization Voltage 0 V 0 V 0 V 0 V 0 V Temperature Range-14 to +122 °F -10 to +50 °C +14 to +122 °F -10 to +50 °C
APC 8010 Poliermaschine APC 8010 Polishing Machine
Title: APC 8010 Polierzubehör_Datenblatt_Data Sheet_2020 Author: Louisa Sölch Created Date: 11/5/2020 2:28:25 PM
Telecommunications - Custom Cable
Amphenol Custom Cable has been a part of the transformation of the telecommunications industry for over three decades, creating greater, faster connectivity across all industries.
CUSTOMER OUTLINE DRAWING
b add part no, update bodies 10-dec-20 15470 ew notes: 1. material and finish body - brass, gold plating contact - brass, gold plating insulator - ptfe, natural 2. electrical: a. impedance:50 ohm b. frequency range: 0-4 ghz c. dielectric withstanding voltage:750 vrms. min. 3. mechanical:
High POWER - Amphenol Aerospace
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS: