Search Results for 10-40450-20s
Amphenol
6.10 mxx3 0xh-t rjmg201 g amphenol ywwd date code ww=week y =year notes: 1. material: 1.1 housing: lcp, ul94 v-0; color: black 1.2 rj contact:copper alloy,t=0.30±0.02mm. 1.3 shell:copper alloy,t=0.20±0.02mm. 2. finish: 2.1 contact: select gold plating(see table) on contact area. 2.54um [100u"] min. matte-tin plating on solder tail area. 0 ...
SuperFlex Ø.047 Cable Assemblies - SV Microwave
0 5 10 15 20 25 30 Initial 500 Cycles 1000 Cycles 1500 Cycles 2000 Cycles 3000 Cycles 4000 Cycles 5000 Cycles 0 0.5 1 1.5 2 2.5 3 0 5 10 15 20 25 30 SuperFlex .047 Standard .047. Created Date:
Model 352A24 | PCB Piezotronics
Units in Stock Lead Times; More on the way: Lead Time for 1-10 is 7 Dys. Lead Time for 11-20 is 14 Dys. Lead Time for 21-50 is 4 Wks. Lead Time for 21-50 is 4 Wks.
38999 RAM-LOCK
Product Manager - David Salt Ofce: 1 (607) 563-5161 Email: dsaltamphenol-aao.com Technical Support - Matt Simonds Ofce: 1 (607) 563-5218 Email: msimondsamphenol-aao.com amphenol-aerospace.com • Push-Pull Quick Disconnect with positive lock • Visual, tactile, and audible full-mate indication
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Amphenol FCI gs-20-0361.pdf
2 Pair 6, 8 and 10 2.0mm and 3.0mm 48, 64, and 80 3 Pair 6, 8 and 10 2.0mm and 3.0mm 66, 88 and 110 4 Pair 6, 8 and 10 2.0mm and 3.0mm 84, 112 and140 6 Pair 6, 8, 10, and 12 2.0mm and 3.0mm 120, 160, 200, and 240 Table 2: ExaMAX RAH Connector Configuration Offerings ExaMAX VH ExaMAX RAR PDS: Rev :H STATUS:Released Printed: Sep 25, 2023
Model 002P30 | PCB Piezotronics
Model 002P30:General purpose coaxial cable, white FEP jacket, 30-ft, 5-44 plug to BNC plug
Temposonics
Outputs: Voltage: 0 to 10 Vdc and 10 to 0 Vdc (controller input resistance RL > 5kOhm) Current: 4 to 20 mA or 20 to 4 mA (min/max load: 0/500 Ohm) Start/Stop: RS-422 differential signal (Serial parameter upload available for: measuring range, offset, gradient, status, and manufacturer number) Update Frequency: Voltage or Current: > 1.5 kHz
CHARGE OUTPUT ACCELEROMETER Revision: K - PCB
Size (Hex x Height) 1/2 in x 0.81 in 1/2 in x 20.6 mm Weight 0.39 oz 11 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified.
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Specification - Amphenol Antenna Solutions
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, HiTech, District, Wujin, Changzhou, Jiangsu, PRC 213164-
DWG NO - Amphenol Sine
10.0-16.0 MM 12.0-18.0 MM " A 33.3 Ø34.8. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed ... MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash
HVMC3P12FV150 | Amphenol Global Search | Amphenol
10-597878-621 | Amphenol Global Search | Amphenol Abrasion Resistant Wire and Cable Solutions. For over four decades, Amphenol TPC has been partnering with industrial automation, auto integrator and original equipment manufacturers (OEM) to engineer the best flexible wire and cable products that meet the physical demands of the job without ...
B RTS014*7Pxx A3 - Amphenol Sine
UNEF 13/16"-20-2A RTS014*7Pxx XXXX MASTER KEYWAY A2 -- UPDATE DRAWING Mar-20-2018WhiteTommy A3 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number
300WX-IPX7 WeatherStation® Instrument
Certs And Standards: CE, IPX7, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
HPRS-S - AMPHENOL PROCOM
Ultra-wide frequency range: Covers 10 kHz - 108 MHz. Other versions available: HPRS : 30 MHz - 960 MHz; HPRS-U : 690 MHz - 2.7 GHz; High-dynamic range amplifier built in to compensate for loss in the multicoupler network. High OIP2 and OIP3. Low amplifier noise figure. Built-in limiter to protect from input signals larger than 5Vpp.
Model 106B51 | PCB Piezotronics
Model 106B51:ICP® microphone, 1000 mV/psi, resolution 0.00005 psi (+84 dB) accel. comp.
Amphenol TPI (ATPI) - PowerLok | RadLok | Solar | Cable Assembly
Amphenol Technical Products International (Amphenol TPI) is a provider of high-technology interconnects, harnesses, and cable assemblies. Our harsh environment products Enable the Electrification Revolution across virtually every end market including Transportation, Heavy Equipment, Industrial, Energy Storage and Solar.