Search Results for 10-40450-20s
C:\Users\jhead\Desktop\AAA 4-hole\C-ATP04-4P-PM01-A4.dwg
*AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, ... 65-54749 Male Contact - DiagnosticGrade™, Pin, Gold-plated 12 20 Machined AT62-210-1231-1820 Female Contact - DiagnosticGrade™, Socket, Gold-plated 12 20 Machined Tooling - Machined Contacts Part Number Description
Thermometrics GE-1711/GE1797 Engine Temperature Sensors
water for 35 minutes. Rotate part 180° after 10 minutes and 90° after an additional 10 minutes. Remove part and put in 20°F chamber for 1 hour. After the test, sample must be torn down. No water entry permissible, must meet standard performance requirements GE-1711 / GE-1797 Specifications Formal validation report available upon request.
B RTS016*19Sxx A4 - Amphenol Sine
15/16-20 UNEF THREAD 4-Ø3.1 RTS016*19Sxx XXXX 25.3 25.4 A2 -- UPDATE NOTES Jul-05-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-20-2018WhiteTommy A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
Amphenol TPI (ATPI) - PowerLok | RadLok | Solar | Cable Assembly
Amphenol Technical Products International (Amphenol TPI) is a provider of high-technology interconnects, harnesses, and cable assemblies. Our harsh environment products Enable the Electrification Revolution across virtually every end market including Transportation, Heavy Equipment, Industrial, Energy Storage and Solar.
PORTABLE VIBRATION CALIBRATOR - PCB
over a wide operating frequency (5 Hz to 10 kHz) and amplitude range. Calibrators are packaged in a ruggedized, weatherproof enclosure. With an integral quartz reference accelerometer, ... 24 VDC Power Supply for 4-20 mA Loop-Powered : Vibration Transmitters & Modulated Current Vibration Sensors. 600A39 (1) 15 VDC Power Supply for Pruftechnik ...
SEE SHEET 2 14 - 20 AWG
TORQUE: 20 - 25 IN-LB [ 2.26 - 2.82 Nm ] 9. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 16 1.35 mm (.053 in) ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
Fluid-Trac Level Sensor For Waste Water
The Fluid-Trac® 2-Wire water level sensor has a ratiometric PWM output (20 mA to 200 mA). This current output emulates a 30-240 ohm resistive float water level sender. As shown in Figure 1, the Fluid-Trac® 2-Wire Water Level Sensor interfaces using the same two wires as the float water level sender. The Fluid-Trac®
C:Users orceDesktopC-MB1LLN0800 REV B3
2.1 current rating: signal: 10 amps power: 30amps 2.2 voltage rating: signal: 250v ac/dc power: 630v ac/dc 2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ signal: 2500volts ac. power: 6000 volts ac. 2.5 degree of protection: ip67 ( mated condition )
SS175MW Medium Ultra-Wide Tilted Element™ Thru-Hull
The SS175MW Tilted Element Thru-hull is a 1 kW transducer housed in one of AIRMAR’s most popular Tilted Element housings which includes a ceramic element fixed at a 20°, 12° or 0° angle. Because the transducer is installed almost flush to the hull, the tilted element corrects for the hull deadrise and orients the ceramic element vertically ...
Motion Control ire and Cable Super-Trex VFD Shielded Cable
20 Super-Trex ® VFD Shielded Cable ... 89104 #2 - 3 Cond 3 x 10 AWG 152 130 119 1.34 1512 55014 89106 1/0 - 3 Cond 3 x 10 AWG 205 170 163 1.61 2174 55015 89107 2/0 - 3 Cond 3 x 10 AWG 237 195 186 1.70 2510 55015 89109 4/0 - 3 Cond 3 x 8 AWG 316 260 253 1.99 3727 55016 89110 262 kcmil - 3 Cond 3 x 6 AWG 362 297 285 2.21 4581 55017
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Model 130F22 | PCB Piezotronics
Lead Time for 1-10 is 3 Dys. Lead Time for 11-20 is 14 Dys. Lead Time for 21-30 is 3 Wks. Lead Time for 21-30 is 3 Wks. Product Description; Specifications; Documents & Downloads; Videos; ICP® Array Microphone with integral preamplifier, SMB jack connector, TEDS. Nominal Microphone Diameter: 1/4"
surlok plus | Amphenol Global Search | Amphenol
The SurLok Plus 8.0mm & 10.3mm 1500VDC are ideal connector products for power applications, covering the demand of industrial and commercial energy storage, electric vehicles, and driverless logistic vehicles. Safe connections and transfers are provided at high-voltages, up to 1500VDC. ... Showing 1 to 20 of 1,000 items ...
Cable Stubs - Charles Industries, LLC • An Amphenol Company
C-10 cable stubs contain a gas plug 10’ from one end. A STALPETH (C-10E1) version is also offered with a gas plug at 15’ and standard lengths of 30’ and 50’. All stubs are designed as an interface between two pressurized or non-pressurized cables to keep them separated pneumatically.
Model 320C04 | PCB Piezotronics
Model 320C04:ESS general purpose, quartz shear ICP® accel., 10 mV/g, 1 to 6k Hz, 10-32 top conn., to +325 F/+163 C f Item added to your cart
RT0S14CGNS1 Short Backshell (straight)
RT0W01419SNHEC Square Flange Receptacle, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 19 Contacts, Size 20, 20-30AWG, 5A, 7.5(machined)/150V, Shell Size 14
Data Sheet R-Series V RH EtherNet/IP
4 Temposonics® R-Series V RH EtherNet/IP™ TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet Controlling design dimensions are in millimeters and measurements in ( ) are in inches RH5-M/S-A/-V – RH5 with threaded flange M18×1.5 or ¾"×16UNF (connection type D58)
Amphenol NEXUS: Advanced Telecommunications Manufacturing
About Us. Amphenol Nexus Technologies was founded in 1961 by William H. Flanagan and Randolph K. Byers to perfect the design and manufacture of superior quality audio plugs, jacks and MIL-S-8805/3 push-button switches.
Model 350C03 | PCB Piezotronics
20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤200 Ohm: ≤200 Ohm: Output Bias Voltage: 8 to 14 VDC: 8 to 14 VDC: Discharge Time Constant: 1.0 to 2.0 sec: 1.0 to 2.0 sec: Settling Time (within 10% of bias) 10 sec: 10 sec: Physical: Sensing Element: Ceramic: Ceramic: Sensing Geometry: Shear ...
Model 356A70 | PCB Piezotronics
10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 039A23: Allen wrench, 5/32" hex head (for use with 10-32 thd cap screws) 1: 080A90: Quick bond Gel (for use with accel adhesive mtg bases to fill gaps on rough surfaces) 1: