Search Results for 10-40450-20s
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY . Author: NX Created Date: 6/17/2014 3:20:38 PM
Features - amphenol-antennas.com
Electrical Downtilt degrees (y) 0°, 10° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Front-to-Back Ratio dB > 25 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Maximum Power Per Port Watts (4x) 300 W Isolation Between Bands dB > 22 > 22 Between Ports dB ≥ 20 ≥ 20 (1x) 696-960 | (2x) 1695-2180 MHz FIXED TILT 6-Port Panel ...
Datasheet - Amphenol Sensors
• High H2 range detection from 0 up to 10% • CO gas sensor (able to detect the venting phase beforeThermal Runaway) • Low power consumption (50mA) ... Humidity (u8) Sensor_Status_1 40 8 Motorola Unsigned 20 0.5 0 0 100 % Roll Counter (u4) Sensor_Status_1 48 4 Motorola Unsigned 0 1 0 0 255 Level CO (u4) Sensor_Status_1 52 4 Motorola ...
Model 113B27 | PCB Piezotronics
Lead Time for 16-20 is 6 Wks. Product Description; Specifications; Documents & Downloads; High frequency ICP® pressure sensor, 100 psi, 50 mV/psi, 0.218" dia. diaphragm, accel. comp. ... For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias. [2] Typical.
Thermal Runaway Sensor - amphenol-sensors.com
1. Signal output resolution is calculated to be 16bit DAC resolution between 10% and 90% of Vcc 2. Under all Environmental Conditions (see section 2) 3. [Tr] is calculated at 63.2% of final value when subjected to a step change in environment. Note: [Tr] does not indicate detection time. First detection of a Thermal Runaway event is
Model 320C03 | PCB Piezotronics
Model 320C03:ESS general purpose, quartz shear ICP® accel., 10 mV/g, 1 to 6k Hz, 10-32 side conn., to +325 F/+163 C
VHF/UHF White Fiberglass Base Station Omnidirectional Antennas
The white fiberglass antenna series consists of base-matched half wave antennas encapsulated in a heavy duty fiberglass radome with a thick walled aluminum mounting base for reliable long term use. All models are dc grounded and UPS shippable.
AT Series™ Connectors - Amphenol Sine
10-24AWG, 13A-25A, Size 12, 16 Contacts; Thermoplastic housing with integrated latch featuring over-sized detents for mating to ensure a secure connection. Excellent UV resistence. Best-in-Class wedgelocks ensure proper contact alignment & seal retention. Integrated latch for mating ensures a secure connection.
Model 356A17 | PCB Piezotronics
Model 356A17:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 500 mV/g, 0.5 to 3k Hz, aluminum hsg, 4-pin conn.
Model 103B02 Acoustic ICP® pressure sensor, 3 psi, 1500 mV/psi, 10-32 ...
Acoustic ICP® pressure sensor, 3 psi, 1500 mV/psi, 10-32 top conn., accel. comp. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
Amphenol FCI 51721
2006/09/20-Huo-Rong Dai Zheng, Pei-Min Julia Wang ELX-DG-42194-1 R Released PDS: Rev :R STATUS:Released Printed: Sep 01, 2021. Title: Amphenol FCI 51721.pdf Created Date:
Model 080A178 | PCB Piezotronics
Model 080A178:Adhesive mtg base, 0.5" hex x 0.12" thk, 10-32 integral stud, aluminum w/ insulating hardcoat finish . f Main Menu. 0 1 1. ... 4-20 mA Transmitters. Vibration Transmitters; Reciprocating Machinery Protector; DIN-Rail Mount Module; Displays & Alarms; Bearing Condition Monitors;
Circular Connectors | Products - Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
Specification - amphenol-antennas.com
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, HiTech, District, Wujin, Changzhou, Jiangsu, PRC 213164-
Product Data Sheet - Temposonics
Product Data Sheet, Document Part No.: 550991, Revision D 02/10, 10/11 2 Product specifications Product overview ParametersSpecifications OUTPUT Measured output variables: Position, velocity, optional multi-magnet position measurements (up to 20 magnet positions simultaneously) Resolution: CANopen: Position: 5 µm 2 µm CANbasic: Position: 5 ...
sotron accelerometer - PCB
Dynamic characteristics Units -10 -100 Range g ±250 ±25 Voltage sensitivity mV/g 10 100 Amplitude response. ±1 dB Hz 0.4 to 10 000 1.5 to 6000 ±3 dB Hz 0.2 to 10 000 0.7 to 10 000 Phase response, ±5° Hz 3 to 1500 10 to 1500 Frequency response See typical response Resonance Frequency 40
100G VPX ackplane - Amphenol-BSI
0 5 10 15 20 25-60-50-40-30-20-10 0 frequency(GHz) B IL Compared with IEEE 802.3bj 25G_VPX_Backplane_Test_Link_IL IEEE 802.3bj Spec ackplane budget allocation for channel parameters VITA has yet to set the backplane performance criteria for 100G. We have followed the same
High Sensitivity Pressure Sensors | PCB Piezotronics
4-20 mA Transmitters. Vibration Transmitters; Reciprocating Machinery Protector; DIN-Rail Mount Module; Displays & Alarms; Bearing Condition Monitors; ... Electrical Connector: 10-32 Coaxial Jack; $870.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:106B51.