Search Results for 10-40450-20s
Model EXTO622B00 | PCB Piezotronics
Model EXTO622B00:Intrinsically-safe industrial ceramic shear ICP accel with temperature output, 10 mV/g, 0.2 to 10 kHz, top exit, 3 pin MIL type connector.
Automotive | Markets - Amphenol
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles.
2C4U3MS070X06F wxys4 - Amphenol Antenna Solutions
2C4U3MS070X06F wxys4 REV032422NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 14 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Revision “A” - Amphenol Aerospace
Power Contact 10 Amps per blade(1) (2) Maximum operating temperature rating 105°C Minimum operating temperature rating -40°C . Note: 1,Current has been de-rated per EIA-364-TP70 . 2,Product was tested in worst-case conditions where the PCB did not have any power planes. For other test conditions please contact ATCS Application Engineering.
Martec
Exceptional leak rate performance (up to 1 x 10 ... Case Study 20 October 2022. ABB Offshore Systems Ltd. It is always refreshing to find a vendor like Martec that acts as a partner in the product development process. They have been responsive, show enthusiasm, and have demonstrated dedication in delivering a product that meets our needs and ...
IT Datacom | Markets | Amphenol
The 3-row contact design with 1.0mm pitch improves board surface utilization by 20%. The family can support high-speed data transmission up to 32Gb/s. Amphenol Communications Solutions Board-to-Board 100Ω (0.80mm pitch) Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions ...
MODEL 130B40 SURFACE MICROPHONE - pcb.com
10. 5. 0-05-10. 10. 100. 1000. 10000. 100000. dB. OPTIONAL ACCESSORIES 54924-01 – double-sided base adhesive pad 54925-01 – single-sided top adhesive pad 55739-01 – silicone fairing. 130B40 PREPOLARIZED SURFACE MICROPHONE
Data Sheet - Temposonics
Temposonics® GB-Series with threaded flange SSI ata Sheet I 6 I FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17) 7.9 (0.31)
2M805 HIGH SPEED CONNECTORS - Amphenol Aerospace
10 7 4 3 2 1 4 8 19 18 13 17 12 16 7 2 4 9 12 16 21 25 26 24 23 18 15 11 1 6 3 9-10 11-19 12-26 USB 3.1 GEN 1 (3.0) Connector Signal Layout 9-10 Contact Number Signal Name Signal Description 1 HS_DM USB2-2 Erase Secure Erase 3 SSRX- USB3 RX-4 HS_DP USB2+ 5 SSTX- USB3 TX-6 SSTX+ USB3 TX+ 7 SSRX+ USB3 RX+ 8 ST_OC Self Test Indication 9 VBUS DC 5V ...
TRIAXIAL ICP® ACCELEROMETER Revision: D - PCB
Electrical Isolation(Base) >10 8 Ohm >10 Ohm Size - Height x Length x Width .28 in x .28 in x .28 in 7.10 mm x 7.10 mm x 7.10 mm Weight .04 oz 1.2 gm W - Water Resistant Cable Electrical Connector Sealed Integral Cable Sealed Integral Cable NOTES: [1] Increased current up to 20mA acceptable to 250F (121C) [2] Typical.
Model 132B38 | PCB Piezotronics
Lead Time for 6-10 is 5 Wks. Lead Time for 11-15 is 6 Wks. Lead Time for 11-15 is 6 Wks. Product Description; ... (±30%)140 mV/psi (20.3 mV/kPa) Low Frequency Response: (-5%)11000 Hz; Weight: 0.45 oz (12.77 gm) Additional configurations: Specification Notes [1] Typical. [2] Rise time in air at Mach 1 [3] High frequency response may be limited ...
Piezoelectric Single Axis Accelerometers | PCB Piezotronics
General Purpose Single Axis Accelerometers. Motion of a rigid body can be characterized within six degrees of freedom. Providing mechanical excitation to simulate this motion as may be encountered in the real world can entail a variety of test machines.
6782-6165-dB - Sheet1
10 db ±0.75 db ±1.25 db ±1.5 db ±1.75 db 20 db ±1.0 db ±1.25 db ±2.0 db ±2.5 db ... 10 10 20 20 30 30.284 7.21 flats 6782-6165-db yyww xma marking area see note.88 22.35 - initial release 16-128 6/6/16 t.kuhn.312 7.925. title:
Triplexer - amphenol-antennas.com
Lightning Protection ±5 kA 8/20 μs ±5 kA 8/20 μs Input Voltage Power --- 8-30 V max 0.3 W Environmental Temperature Range -40° to +65° C (-40° to 149° F) Environmental ETS 300 019-1-4 Class 4.1E Safety IEC/EN 62368-1 Ingress Protection IP67 Mechanical Characteristics Single Unit Twin Unit Finish Light Grey, NCS 1502-R
MICROMINIATURE CONNECTORS - アンフェノールジャパン株式会社
20 G's, 10-2000 Hz, 12 hrs. No loss of continuity > 1 sec. Durability MIL-DTL-83513 500 cycles, 500 CPH max. Salt Spray Method 1001, Condition B Meets mateability and 48 hours Contact resistance requirements Fluid Immersion MIL-DTL-83513 Meets mateability requirements
PRODUCT PORTFOLIO - アンフェノールジャパン株式会社
0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz)-140-130-120-110-100-90-80-70-60 0 10 20 30 40 Isolation (dB) Frequency (GHz) Figure 2 Test Setup for Mated Pair VITA 67.3 SMPM Figure 2.2 Gated VSWR Plot (typical) Figure 2.1 Gate Flag Position for SMPM Mated Pair Measurement Figure 2.3 Electrical Isolation Plot (Mated Pair)
Termination Instructions - Amphenol Aerospace
L-Ref Number Part Number Subject Description; L-410 5015 5015 MS-E,F Series Connectors MIL-C-5015
ICP ® Pressure Sensors - PCB
Electrical Connector: 10-32 Coaxial Jack; $1560.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:121A41. ... 4-20 mA Transmitters. Vibration Transmitters. 2-Pin MIL Connector. Integral Cable. Integral Armored Cable. Terminal Block. Dual Temp and Vibration Output.
MOUNTING - PCB
dimensions shown are for .800 [20.32] thick wall. for thicker walls 63 1.6 revisions rev description din nr released to drafting 44213 7 6 6 5 5 4 3 2 1.245.246 [] 6.226.25.247.248 [] 6.276.30.320.321 [] 8.138.14 1 3 4 3 1 heat shrink tubing groves.011 [0.28] model 065a19 seal chamber bore m10x1 - 6g 7 2
ICP® FORCE SENSOR Revision: K - PCB
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Spectral Noise(1 Hz) 0.000135 lb/√Hz 0.000603 N/√Hz [1] Spectral Noise(10 Hz) 0.0000276 lb/√Hz 0.000123 N√Hz [1]