Search Results for 10-40450-20s
Model 132B38 | PCB Piezotronics
Lead Time for 6-10 is 5 Wks. Lead Time for 11-15 is 6 Wks. Lead Time for 11-15 is 6 Wks. Product Description; ... (±30%)140 mV/psi (20.3 mV/kPa) Low Frequency Response: (-5%)11000 Hz; Weight: 0.45 oz (12.77 gm) Additional configurations: Specification Notes [1] Typical. [2] Rise time in air at Mach 1 [3] High frequency response may be limited ...
Piezoelectric Single Axis Accelerometers | PCB Piezotronics
General Purpose Single Axis Accelerometers. Motion of a rigid body can be characterized within six degrees of freedom. Providing mechanical excitation to simulate this motion as may be encountered in the real world can entail a variety of test machines.
6782-6165-dB - Sheet1
10 db ±0.75 db ±1.25 db ±1.5 db ±1.75 db 20 db ±1.0 db ±1.25 db ±2.0 db ±2.5 db ... 10 10 20 20 30 30.284 7.21 flats 6782-6165-db yyww xma marking area see note.88 22.35 - initial release 16-128 6/6/16 t.kuhn.312 7.925. title:
Triplexer - amphenol-antennas.com
Lightning Protection ±5 kA 8/20 μs ±5 kA 8/20 μs Input Voltage Power --- 8-30 V max 0.3 W Environmental Temperature Range -40° to +65° C (-40° to 149° F) Environmental ETS 300 019-1-4 Class 4.1E Safety IEC/EN 62368-1 Ingress Protection IP67 Mechanical Characteristics Single Unit Twin Unit Finish Light Grey, NCS 1502-R
MICROMINIATURE CONNECTORS - アンフェノールジャパン株式会社
4 TEL: (416) 291-4401 FAX: (416) 292-0647 NA TOLL FREE 1-866-816-6540 E-MAIL: [email protected] INCHES (MM) SERIES 100, 102 & 104 Micro D Connectors ORDERINGINFORMATION Series 100, 102, and 104 Connectors Qualified to MIL-DTL-83513/01, 02, 03, 04 • Plastic and metal shells are intermateable and intermountable
PRODUCT PORTFOLIO - アンフェノールジャパン株式会社
0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz)-140-130-120-110-100-90-80-70-60 0 10 20 30 40 Isolation (dB) Frequency (GHz) Figure 2 Test Setup for Mated Pair VITA 67.3 SMPM Figure 2.2 Gated VSWR Plot (typical) Figure 2.1 Gate Flag Position for SMPM Mated Pair Measurement Figure 2.3 Electrical Isolation Plot (Mated Pair)
Termination Instructions - Amphenol Aerospace
L-Ref Number Part Number Subject Description; L-410 5015 5015 MS-E,F Series Connectors MIL-C-5015
ICP ® Pressure Sensors - PCB
Electrical Connector: 10-32 Coaxial Jack; $1560.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:121A41. ... 4-20 mA Transmitters. Vibration Transmitters. 2-Pin MIL Connector. Integral Cable. Integral Armored Cable. Terminal Block. Dual Temp and Vibration Output.
MOUNTING - PCB
dimensions shown are for .800 [20.32] thick wall. for thicker walls 63 1.6 revisions rev description din nr released to drafting 44213 7 6 6 5 5 4 3 2 1.245.246 [] 6.226.25.247.248 [] 6.276.30.320.321 [] 8.138.14 1 3 4 3 1 heat shrink tubing groves.011 [0.28] model 065a19 seal chamber bore m10x1 - 6g 7 2
ICP® FORCE SENSOR Revision: K - PCB
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Spectral Noise(1 Hz) 0.000135 lb/√Hz 0.000603 N/√Hz [1] Spectral Noise(10 Hz) 0.0000276 lb/√Hz 0.000123 N√Hz [1]
Trex-Onics® High-Flex Ultra Coil Retractile Cord - TPC Wire
Trex-Onics® High-Flex Ultra Coil Retractile Cord exhibits a unique design that provides a very durable yet lightweight retractile cord while preserving superior coil retention and snappiness.
Vibration transmitter switch - wilcoxon.com
Output, 4-20 mA: Velocity full scale, DIP switch selected Frequency range, ± 3 dB 0.75, 1.5, 3.0 ips peak 4 - 640 Hz Output, dynamic: Sensitivity, ± 10% Frequency response, ± 10% 100 mV/g 5 - 1,000 Hz Operating temperature –30° to +85°C Storage temperature –30° to +95°C Enclosure classification IP68 housing
ATHDSeries - アンフェノールジャパン株式会社
124 Overview The heavy duty ATHD connector series for size 12 and size 8 power contacts are sealed, single . pole, in-line connection systems to replace splices and/or provide power wherever needed.
International Distributors | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
GNSS Combination Antennas ProFin - AMPHENOL PROCOM
Approx. 20 mA: Polarisation (GNSS) ... If more than 10 W is needed in the UHF band, we recommend using an external whip on a ProFin model without in-built UHF antenna or on a ProFin Plus model. Related products. Compact Combiners. View all Amphenol Procom hybrid Tx/Rx Compact combiners for VHF & UHF. To be used e.g. in mobile TETRA/PMR/LMR ...
IECEx - PCB
081B05 Mounting Stud, BeCu (10-32 to 10-32), Qty 2 M081A62 Mounting stud, BeCu (10-32 to M6 x 1), Qty 2 Calibration per FCS-46, Full Scale Range in 20% intervals, compression only - certificate provided.
Legacy Products - temposonics.com
Temposonics ® magnetostrictive linear position sensors feature all relevant industry outputs to support a large variety of industrial applications. This, together with the reliability of the position and velocity measurement, guarantees superior control of the application. Developed for linear position measurement in industrial applications
Model 030 | PCB Piezotronics
Miniature, low-noise, coax, 34 awg (7/42), blue FEP cable (price per foot) Cable Style: Coaxial - Low Noise; Number of Conductors: 1
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
6781-0000-00 - Model - xmacorp.com
power (avg. max.) 20 watts @25°c impedance 50 ohms rf leakage >90 dbc operating temp. range -55 - 125°c phase matching ±10°(to p/n's 6782-0000-00 and 6781-0000-00) material and finish: housing, coupling nut gold plated