Search Results for 10-40450-20s
Temposonics
3 élevé, 30 < 100 ans ≥ 10-8 à < 10-7 intermédiaire, 10 < 30 ans ≥ 10-7 à < 10-6 1 bas, 3 < 10 ans ≥ 10-6 à < 10-5 Aucune exigence particulière-x–x- ≥ 10-5 à< 10-4 Fig. 1 : Probabilité de défaillance dangereuse Fig. 2 : Conception redondante sans diagnostic CH sorie sorie in. CH Coniner rrer L’C conre ’ ’errer SI CH CH ...
Model JM353B18 High frequency, quartz shear ICP® accel., 10 mV/g ... - PCB
High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 8k Hz, 10-32 top conn., ground isolated, M3 mtg stud Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
MODAL IMPACT HAMMERS - PCB
081B05 10-32 Mounting Stud; 081B05 10-32 Mounting Stud. 080A109 Petro Wax; 084A06 Extender Mass. 084A08 Extender Mass; 084A13 Extender mass. 084B03 Hammer Tip, Hard SS; ... -20-15-10-5 0 100 1,000 10,000 Amplitude, dB Frequency, Hz. Very Soft Tip (20 lbf peak) Med Tip with cover (80 lbf peak)
Solderless PCB Connectors - SV Microwave
0.00 10.00 20.00 30.00 40.00 50.00 60.00 2.92mm 2.4mm SMA 1.85mm Frequency (GHz) VSWR.500.312 .312.350 signal path signal path. O: 561.840.1800 marketing@svmicrowave.com Rev. 0 (1/24) Solderless PCB Connectors - Appendix RF PCB Connectors can launch to a variety of different transmission line styles on the board. The most common
Same Band Combiner - Amphenol Antenna Solutions
Lightning Protection 10 kA (8/20 μs) MTBF > 500,00 hours Mechanical Characteristics Connectors 7/16-DIN Female, Long Neck Dimensions (HxWxD) Without Connectors or ... Double Unit 380 x 260 x 320 mm 15.0 x 10.2 x 12.6 in Mounting Options Description Pole / Wall Bracket Attach to pole diameter Ø40-Ø135 mm (Ø1.57-Ø5.3 in)
F F E E D D - Amphenol Sine
1 update assembly to comply with modified l.v 10-05-05 8374 components 1 50310028-*30 50310028-130-1 ra-mono plug insert contact assembly 1 2 50300105-*21 50300105-121-1 ra-top cap 1 3 51270031-521 51270031-521-1 ra-big tube pvc insulator 1 4 53490001-*31 53490001-331-1 m-series backshell assembly 1 mono connector assembly - parts list
Industrial | Markets - Amphenol
MVC 600V, 8KV, or 15KV cable couplers use the patented RADSOK technology increasing the current 20 to 30% compared to std contacts. Amphenol Energy Technologies NMEA 2000 Connectors Amphenol LTW NMEA 2000 Connector System is specifically designed to meet NMEA 2000 protocols and standards. ...
Model 113B26 | PCB Piezotronics
Model 113B26:Platinum Stock Products; High frequency ICP® pressure sensor, 500 psi, 10 mV/psi, 0.218" dia. diaphragm, accel. comp. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 ... 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: 100 Ohm: 100 Ohm: Output Bias Voltage ...
B B3 - Amphenol Sine
MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash MP20M23G5 MS20M23G5 22-20 0.34-0.50 Gold 5µ” SP20M2G5 SS20M2G5 22-20 0.34-0.50 Gold 5µ” MP20M23G10 MS20M23G10 22-20 0.34-0.50 Gold 10µ” SP20M2G10 SS20M2G10 22-20 0.34-0.50 Gold 10µ”
Model 9110F | PCB Piezotronics
Model 9110F:Portable Vibration Calibrator, includes on-board ICP®, Voltage, Charge & Modulated Current input, adjustable frequency range (5 Hz-10 Item added to your cart Main Menu
LUMINUS - アンフェノールジャパン株式会社
size 22 10 lbs size 20 10 lbs size 16 13 lbs size 12 15 lbs Contact Retention (minimum) size 22 10 lbs size 20 15 lbs size 16 25 lbs size 12 30 lbs. Visit amphenolpcd.com r mre inrmatin Part Numbering-Twist & Lock * Available at extended lead times # of Positions. Contact : Size: Shell Size Key: Color: Plug P/N: Inline Receptacle : P/N
FEATURES & BENEFITS - TPC Wire
• Holds reel sizes up to 30" in diameter x 20" wide • Heavy steel construction • 3000 lb. capacity – 1000 lbs. per level • Includes 4 steel bars to hold assorted reels FEATURES & BENEFITS SPECIFICATIONS ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) PART NO. DESCRIPTION SHIPPING BOX WEIGHT (LBS)
Model EX378B02 | PCB Piezotronics
63 dB re 20 µPa: 63 dB re 20 µPa [1] Electrical: Polarization Voltage: 0 V: 0 V [3] Excitation Voltage: 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Bias Voltage: 10 to 14 VDC: 10 to 14 VDC: Maximum Output Voltage: ±7 Vpk: ±7 Vpk: Output Impedance: 50 Ohm: 50 Ohm: Physical: Housing Material ...
EXA Thermometrics India
©EXA Thermometrics India Pvt. Ltd. No.181, Lake Shore Road, BTM Layout – II Stage, Bangalore:560076. Tel :+91-80-40698200, +91-80-40698210\211
6U VPX ETHERNET SWITCH - Amphenol Aerospace
• Up to 48 channels of 10 GbE interfaces on a single card. Many of the ports are configurable between 10G-Base-T and 10G-Base-KR. While the ports are all ... 20 6 E-8 8 N/C - 9,10,11,12 F-1 21 13 F-2 15 F-3 22 14 F-4 16 F-5 23 17 F-6 19 F-7 24 18 F-8 20 G-1 25 21 G-2 23 G-3 26 22 G-4 24 G-5 27 25 G-6 27 G-7 28 26 G-8 28 N/C - 29,30,31,32 H-1 ...
Model 482C24 | PCB Piezotronics
Model 482C24:4-channel, line powered, ICP® sensor signal cond., AC/DC coupling, gain x0.1 to x200
TSD-10 Turbidity Sensor - amphenol-sensors.com
TSD-10 Turbidity Sensor The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers. An optical sensor for washing machines is a measuring product for a turbid water density or an extraneous matter concentration using the refraction of wavelength between photo transistor and diode.
TSW-10 Turbidity Sensor - amphenol-sensors.com
TSW-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 1.3V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (1000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C Storage Temperature Range-10°C~ 80 ...
Circular Multiport Connection System - svmicrowave.com
0 5 10 15 20 25 30 35 40 Rev. 0 (08/23) The electrical data shown below is typical of a mated Circular Multiport assembly as shown in Figure 2. The VSWR data shown in Figure 3 also included 24 total inches of Ø.086” flexible cable and 2.92mm male connectors. In Figure 4, the RF isolation within
ICP® PRESSURE SENSOR - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 3 to 8 VDC 3 to 8 VDC Physical Sensing Geometry Compression Compression ... Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.63 oz 18.0 gm [3]