Search Results for 10-40450-20s
ICP MICROPHONE SYSTEM Revision: C - PCB
Influence of Axial Vibration(0.1g (1 m/s²)) 67 dB re 20 µPa 67 dB re 20 µPa [2] Electrical Polarization Voltage 0 V 0 V [1] Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Bias Voltage 10 to 14 VDC 10 to 14 VDC Maximum Output Voltage ± 7 Vpk ± 7 Vpk Output Impedance <50 Ohm <50 Ohm Physical
B75 High Wide Chirp, 600W, 12° Tilt, Furuno 10-Pin, DT - AIRMAR EMEA
Tilted Element™ transducers have the ceramic element fixed at a 20°, 12° or 0° angle within the housing. The transducer is installed almost flush to the hull. The tilt of the element corrects for the hull deadrise by orienting the beam directly down. This ensures maximum echo returns to the transducer for more accurate depth readings.
ATSeries 15 Pos - Amphenol Sine
Wire Range 10-14AWG (Size 12) & 14-20AWG (Size 16) contacts Contacts Available in Machined and Stamped & Formed; Copper Alloy, Nickel-Plated, Gold plating optional ... (Max acceleration 20 g’s at Sine sweep of 10-2000Hz) Connector Terminal Retention When subjected to a direct pull, contacts achieve a minimum pull-out force of 25 lbs. ...
ICP® ACCELEROMETER - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 7.5 to 12.0 VDC 7.5 to 12.0 VDC Discharge Time Constant 0.5 to 2.0 sec 0.5 to 2.0 sec Settling Time(within 10% of bias) < 25 sec < 25 sec Spectral Noise(1 Hz) 320 µg/√Hz 3,139 (µm/sec2)/√Hz [2]
RF Cable Assemblies with Strain Relief Boot - SV Microwave
0 5 10 15 20 25 30 35 40 1 1.05 1.1 1.15 1.2 1.25 1.3 1.35 1.4 1.45 1.5 0 5 10 15 20 25 30 35 40 Frequency (GHz) Figure 3: VSWR Before and After 25 90° Bends Behind the Connector w/ Strain Relief Boot VSWR Frequency (GHz) Figure 4: VSWR Before and After 25 90° Bends Behind the Connector w/ Standard Shrink Tubing SV Ø.087-LL w/ Strain Relief ...
RTS712ND10S03 Receptacle, Jam Nut, PC Tail, 10 Position, Fe - Amphenol Sine
RTS712ND10S03 Receptacle, Jam Nut, PC Tail, 10 Position, Female, Shell Size 12, with Silicone Seal. Comparable to PN# UTS712D10S-Receptacle, Jam Nut, Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 ... 20; Amperage: 7.5A; AWG: 20-30; Volts: 250; Contact Type: Socket; Housing Material ...
ICP® PRESSURE SENSOR - PCB
Date: 10/25/2024 Date: 10/25/2024 Date: 10/25/2024 Date: 10/25/2024 4739 Entered: ND Engineer: RPF Sales: DPC Approved: RPF Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com 3425 Walden Avenue, Depew, NY 14043 SUPPLIED ACCESSORIES: Model PCS-1AZ Sensitivity calibration at 100% and 10% of sensor range
8505–40 Sine Wave Ring Generator (10 Watt, 20Hz)
The Charles 8505–40 10 Watt 20Hz Ring Generator is a 400-type plug-in ring generator for use in station pack-ages where 10 watt, 20Hz sine wave output is required. ... 20 +1Hz. (g) OUTPUT POWER: 10 watts minimum. 10.2 Physical See Table 2 for the physical characteristics of the unit. Table 2. Physical Specifications
ICP® ACCELEROMETER - PCB
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 300 Ohm ≤ 300 Ohm Output Bias Voltage 7 to 16 VDC 7 to 16 VDC Discharge Time Constant 1 to 4 sec 1 to 4 sec Spectral Noise(1 Hz) 60 µg/√Hz 589 (µm/sec2)/√Hz Spectral Noise(10 Hz) 20 µg/√Hz 196 (µm/sec2)/√Hz [1]
8-Channel Rx Power Splitter - amphenolprocom.com
Isolation between outputs Min. 20 dB typ. 23 dB DC Pass See ordering designation No. of channels 8 Mechanical Connection(s) N(f) Dimensions 129 (incl. conn.) x 256 (incl. flanges) x 35 mm / 5.08 x 10.08 x 1.38 in. Weight Approx. 0.55 kg / 1.21 lb. Environmental Operating temperature range -30 °C to +60 °C ORDERING Model Product No. Description
Centaur ExaMAX for Military 85 ohms - Amphenol Aerospace
Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. The Myth-stery of the Centaur. 1:40. Combine the best of both worlds with Centaur. 1:22. Centaur: Rugged High-Speed Versatility. 1:37. Game On with Centaur Sagittarius! ...
Model 105C22 Subminiature ICP® pressure sensor, 1 mV/psi, 0.099 ... - PCB
Subminiature ICP® pressure sensor, 1 mV/psi, 0.099" dia. diaphragm, 10-32 mtg thd Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Power Safe - amphenol-aerospace.com
10 in France 15 in Europe 100+ in North America and rest of the world. 5 Business Development Managers supporting local sales force ... Pilot contact (P) 1 Size 20 1 Size 16 1 Size 16 1 Size 16 Phase & neutral (N & L) 2 Size 16 2 Size 12 2 Size 6 2 Size 4 Protective contact 1 Size 16 1 Size 12 1 Size 6 1 Size 4
EU RoHS II CoC - amphenol-aerospace.com
December 20, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
MB2LLN0600-KIT 6 position receptacle connector kit, flange
MB2LLN0600-KIT 6 position receptacle connector kit, flange mount, CheckMate™, male, contacts included
Data Sheet R-Series V RH5 EtherCAT (Document part number: 552055)
6 Temposonics® R-Series V RH5 EtherCAT ® Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
GS-12-1267 Product Specification - Amphenol CS
Signal contacts: 20milliohm Initial, and after test LLCR<10 milliohm after environmental exposure when measured in accordance with EIA-364-23 .The following details shall apply, a) Test Voltage – 20 millivolts max open circuit voltage. b) Test Current – Not to exceed 100 milliamps.
Events - KAYE
Mar 20, 2025 ISPE San Francisco/Bay Area Chapter Vendor Night. Oracle Park, San Francisco, CA, USA / Booth: 112. Americas . Mar 26, 2025 - Mar 27, 2025 ... Apr 10, 2025 ISPE South Central Vendor Show. Margaritaville Lake Conroe, Houston, Texas / Booth: 24. Americas .
PRECISION CONDENSER MICROPHONE Revision: B - pcb.com
Resonant Frequency(90° Phase Shift) 10.4 kHz 10.4 kHz [1] Inherent Noise 15 dB(A) re 20 µPa 15 dB(A) re 20 µPa [1] Dynamic Range(3% Distortion Limit) 147 dB re 20 µPa 147 dB re 20 µPa [1] Standards Designation(IEC 61094-4) WS2F WS2F Environmental Temperature Range(Operating) -40 to +248 °F -40 to +120 °C
Space Attenuators Stock Details - SV Microwave
February 20, 2025. details. Mouser Electronics Awarded SV Microwave's "2024 Distributor of the Year" Award. February 20, 2025. details. SV's High Performance RF Adapters Are Now In Stock! ... and 10 dB attenuator values are available off the shelf; ½ dB increments from 0- 10 dB can be made to order;