Search Results for 10-40450-20s
Super-Trex® Ultra-Gard™ Portable Cord - TPC Wire
Super-Trex® Ultra-Gard™ Portable Cord is highly flexible and rated for usage in harsh industrial environments with excellent resistance to impact, cutting, abrasion, oils, and most industrial chemicals.
RADSOK® | Products | Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
R-VPX - amphenol-socapex.com
20 9 5 C 1 Tin 2 Tin-Lead 6. Contact Termination Finish J6 J5 J4 J3 J2 J1 J0 P6 P5 P4 P3 P2 P1 P0 R-VPX Ruggedized VITA 46 * Refer to Step 6 (Contact Termination Finish) to complete part number †Contact AAO for Available Rotations R o H S A m p hen ol E U / 20 2 / 9 5 C Call 800-678-0141 or visit us at www.amphenol-aerospace.com 2
2 6 2 5 10 FEET [3 METERS] LONG TERMINATING IN A 10-32 UNF-2B ... - PCB
m6 x 0.75-6h 20 [5.1] min revisions rev description din c revised note 1; changed tolerance on hex dimension 48646 1.04 .03 26.5[] .8.20 [5.1].26 [6.5] 1/4-28 unf - 3a (m) option: m6x0.75-4g6g.02 [0.5].375 [9.52] hex 1 031 ad010eb cable 10 feet [3 meters] long terminating in a 10-32 unf-2b threaded electrical connector n i Ø m .38 [9.7].40 [10.2]
Model 352B01 | PCB Piezotronics
Model 352B01:Miniature, lightweight (0.7 gm), ceramic shear ICP® accel., 1 mV/g, 2 to 10k Hz, 10-ft integral cable
Protimeter HygroMaster L | Latest in Handheld Hygrometry
Options . BLD7751L with short QuikStick humidity sensor (POL8751) - Recommended for general measurement and applications, such as flood damage restoration. Operates between 0-100% RH. BLD7750L with HygroStick humidity sensor (BLD4750) - Recommended for high %RH harsh environment applications, such as ERH measurement in concrete. Operates between 30 and 98% RH.
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
C10-765127 | Amphenol Global Search | Amphenol
Search Results for c10-765127-0701 ... C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...
2982-6140-dB - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
C 16-L - Amphenol Sine
20 - 12 1.5-6.0 mm 2 16 - 10 0.09-1.0 mm2 28 - 18 0.09-2.5 mm 28 - 14 ≤ 25 N ≤ 30 N ≤ 25 N ≤ 30 N ≤ 25 N ≤ 22 N II III 3 Electrical Characteristics Rated voltage Pollution degree Installation (overvoltage) category Material group Rated impulse withstand voltage Current carrying capacity at +55°C
APXV18-206516S-C-A20 - Amphenol Antenna Solutions
Optimizer® Dual Polarized Antenna, 1695-2200, 65deg, 18.4dBi, 1.3m, VET, 0-10deg, RET
Machined, Stamped & Formed and RADSOK® Precision Connector Contacts
• Available in Size 20, 16, 12 and 8 in both Pin and Socket • Current Rating Range: 7.5A to 45A • Copper Alloy • Gold, Gold Flash, Tin, and Silver plating options available Stamped & Formed Contacts Precision-engineered, stamped & formed design provides cost-effective wire
Temposonics
2 Temposonics® R-Series V RH Analog 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Features - amphenol-antennas.com
Features - amphenol-antennas.com
Model 003A10 | PCB Piezotronics
Model 003A10:Low noise coaxial cable, blue TFE jacket, 10-ft, 10-32 plug to 10-32 plug
RELEASE NEW DWG FORMAT May.10,2014 DRACK - Amphenol Sine
B1 - RELEASE NEW DWG FORMAT May.10,2014 DRACK SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL ...
ms27467 | Amphenol Global Search | Amphenol
20% weight savings versus standard RNJ plug. Connection between a rack and a panel without manually coupling/uncoupling the connectors. Uses sames contacts and inserts than 38999 series I & III. Stand-off reduced flange receptacle (double flange) version available. Compatible with many M85049 backshells for 38999 series I connectors.
EN3645 - amphenol-socapex.com
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 [email protected] We reserve the right to modify our products in any way we deem necessary.
SEE SHEET 2 14 - 20 AWG
TORQUE: 20 - 25 IN-LB [ 2.26 - 2.82 Nm ] 9. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 16 1.35 mm (.053 in) ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
APXVA13X_43-C-A20 - Amphenol Antenna Solutions
Dual Slant Polarized Single Band (2 Port) Antenna, 617-894MHz, 65 deg, 14.1 dBi, 1.3m(4.5ft), VET, RET, 5-18° Tilt Range