Search Results for 10-40450-20s
AHDP06-24-29SR-SRA 29 Position Plug, Socket Shell Size 24, - Amphenol Sine
AT62-20-0444 Gold plated, Machined Female Contact, Size 20, Wire Range 0.35 - 0.5MM² REQUEST A QUOTE AT62-201-16141 Female Contact Size 16, Machined, 16-20 AWG, Nickel.
M28840 SHIPBOARD CONNECTORS
• Contact size is AWG 20 with wire accommodation options from AWG 20 to AWG 28 • Crimp termination, rear insert and front release contacts • Complete line of straight, ... M28840/10 Receptacle Wall Mount Connector M28840/11 Receptacle Cable Mount M28840/12 Receptacle Box Mount M28840/14 Receptacle Single hole - Jam Nut Mount
SS20M2F Socket Contact, Stamped, Size 16, Gold Flash over N
Socket Contact, Stamped, Size 16, Gold Flash over Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs. REPLACES SS20M1F Related Items. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SS20M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over ...
PCB Search Results (10-32 Jack)
Low-noise, low outgassing, coaxial cable, blue TFE jacket, 20-ft, 5-44 plug to 10-32 jack. Product Datasheet. Model: 006EB001AB. 003 coaxial cable with tin plated copper braid & heat shrink tubing applied, 1-ft, 10-32 plug to BNC jack. Product Datasheet. Model: 422E65/A.
Product Specification / Data Sheet - Temposonics
255 to 10,060 mm (10 to 396 in.) (Contact factory for longer stroke lengths) eLeCTRONICS Operating voltage: +24 Vdc nominal: -15% or +20% Polarity protection: up to -30 Vdc Over voltage protection: up to 36 Vdc Current drain: Output dependent Dielectric withstand voltage: 500 Vdc (DC ground to machine ground) eNVIRONMeNTaL Operating conditions:
TFC Power Cable Product Information Sheet Part Number: TFC-T168-0200-08 ...
Braid, Inner Tinned Copper, 36AWG, 24 Carriers, 10 Ends, 85% Coverage Braid, Outer Tinned Copper, 36AWG, 24 Carriers, 10 Ends, 85% Coverage Jacket Ripcord Material UV Resistant, Flame Retardant PVC, Black PVC Wall 0.030 in 0.76 mm Outer Diameter 0.421 ± 0.022 in 10.69 ± 0.56 mm Concentricity Min Wall / Avg Wall ≥ 0.80 Nylon, 840/2 Ply
MFX3962 Hand Tool, Stamped & Formed Contact, 2.5 mm - Amphenol Sine
MS20M23G5 Socket Contact, Machined, Size 16, Gold 5µ", Wire Range .34-.50mm², 22-20 AWG REQUEST A QUOTE RT00169PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 9 Contacts, Mixed Contact Sizes 2.5mm & 16, 23A & 13A/250V, Shell Size 16
RT0W61210PNH-K Plug Kit, 10 Position, Male, Shell Size 12, with ...
RT0W01210SNHEC03 10 Position Square Flange Receptacle, Female, Shell Size 12, Silicone Seal, and End Cap with Reduced Diameter Individual Wire Sealing, Range 20 - 30AWG REQUEST A QUOTE RT0W01210SNH-K Receptacle Kit, Square Flange, 12 Position, Female, Shell Size 10, with Machined Gold Contacts, Size 20 (22-20AWG), Gasket.
10161719-124GLF | Minitek ® Pwr Hybrid 3.0 Receptacle | Amphenol
Minitek® Pwr 3.0 HCC, Receptacle Terminal, Tin Plating, Cupronickel, AWG(#16-20), Preplatd. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Catalog | Pittsburgh Wire and Cable
Multi Conductor 600V PE/PVC 20/10 Control Cable B35. Multi Conductor 600 V FR-EPR/CPE Control Cable, E-1 B36. Multi Conductor 600 V FR-EPR/CPE Control Cable, E-2 B37. Multi Conductor 600 V FR-EPR/CPE Power Cable B39. Multi Pairs 600V FR-EPR/CPE Shld., (Unshielded Pairs with Overall Shield) ...
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION LOUIE23NOV20 TOMMY
14 - 20 AWG (2.0-0.5mm²) 3.05 mm (.120 in) 19.0 A4 C0540S UPDATE DIMENSIONS JONY28JUN16 TOMMY ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined
Gflex® Scanning Receiver | Test & Measurement | PCTEL
The Gflex ® scanning receiver is the next generation of mobile network testing from PCTEL®. Designed to support drive testing, walk testing, and government applications for 2G-5G and beyond, the Gflex sets a new standard for power, portability, and flexibility in a 5G and mmWave capable scanner. A single lightweight Gflex scanner can collect all the mmWave and sub-8 GHz data you need to ...
Home - Amphenol Australia
Home - Amphenol Australia
Model 352A74 | PCB Piezotronics
Model 352A74:Miniature, lightweight (1.22 gm), ceramic shear ICP® accel., 100 mV/g, 1 to 8k Hz, titanium housing, 10-ft flexible, integral cable . Model 352A74:Miniature, lightweight (1.22 gm), ceramic shear ICP® accel., 100 mV/g, 1 to 8k Hz, titanium housing, 10-ft flexible, integral cable ... 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤300 ...
B A4
65-54749 Male Contact - DiagnosticGrade™, Pin, Gold-plated 12 20 Machined AT62-210-1231-1820 Female Contact - DiagnosticGrade™, Socket, Gold-plated 12 20 Machined Tooling - Machined Contacts Part Number Description AUTK-12 Hand Crimp Tool, Size 12
Solderless PCB Connectors
0.00 10.00 20.00 30.00 40.00 50.00 60.00 2.92mm 2.4mm SMA 1.85mm Frequency (GHz) VSWR.500.312 .312.350 signal path signal path. O: 561.840.1800 [email protected] Rev. 0 (1/24) Solderless PCB Connectors - Appendix RF PCB Connectors can launch to a variety of different transmission line styles on the board. The most common
TITLE
MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash MP20M23G5 MS20M23G5 22-20 0.34-0.50 Gold 5µ” SP20M2G5 SS20M2G5 22-20 0.34-0.50 Gold 5µ” MP20M23G10 MS20M23G10 22-20 0.34-0.50 Gold 10µ” SP20M2G10 SS20M2G10 22-20 0.34-0.50 Gold 10µ”
AHDP04-18-08PR-SRA 8 Position Receptacle, Pin, Shell Size 1 - Amphenol Sine
Wire Range: 10-14 AWG (6.0-2.0mm²) Amperage: 25A; Housing Material: Thermoplastic; Color: Black; Operating Temperature:-55°C to +125°C; ... AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool. REQUEST A QUOTE.
SGX-4OX - SGX Sensortech
(10 to 100% O₂) 0.5 A SENSOR OUTPUT The output signal (in mA) is derived by measuring the voltage drop across a resistor placed across the sensor output pins. A value of 100 Ohms is the suggested value. All dimensions in mm All tolerances ±0.15 mm Pin Diameter = 1.50mm IMPORTANT NOTES All performance is based on conditions at 20°C,
Crimping Tools - Amphenol Sine
ampenolsinecom ampenolsinecom or more inormation contact Customer Serice, 1 00 2, csramheno-sinecom 202 Ampheno Sine Systems Corporation, 4427 Morle Drive, Clinton Townshi M 48036 USA www.amphenol-sinecom Customer Service +1 800 39 7732 Ever efort
P51 Pressure Sensor
20 mA = 4 - 20 mA (8 to 30 V input only) MOV = Option for 5 V and 20 mA for voltage spike protection *Other port configurations may be available. Consult factory. MOQ's apply. *Other harness lengths available - contact factory. MOQ's will apply. Harness Information • Stranded Copper: Tinned • Outer Jacket PVC: 24 mil • Vent Tube: 1.57 mil
FPT25W21208PN | Amphenol Global Search | Amphenol
1.1 Overview. Telect’s High-Power 100A GMT Series Fuse Panels provide protected secondary distribution of -48 VDC power to telecommunications equipment at the bay level (20HPGMT05BNR-24 is 24VDC). Fuse panels are available for GMT outputs up to 20A per position in dual-circuit (10/10, 15/15, and 20/20) panel configurations.
DiagnosticGrade™ Machined Contacts, Sockets & Pins - Amphenol Sine
65-54749 Male Contact - DiagnosticGrade™, Pin, Gold-plated 12 20 Machined AT62-210-1231-1820 Female Contact - DiagnosticGrade™, Socket, Gold-plated 12 20 Machined Tooling - Machined Contacts Part Number Description AUTK-12 Hand Crimp Tool, Size 12
Tools
ATT-12-01 Size 12 Hand Crimp Tool for Stamped and Formed contacts only (10 AWG) ... (SPECIAL ORDER) call for details STAMPED & FORMED SIZE 16, 18-20 AWG. REQUEST A QUOTE. MFX-3975-K CRIMP DIE K press Applicator (SPECIAL ORDER) call for details STAMPED & FORMED SIZE 16, 14-16 AWG.
WIRING SOLUTIONS - TPC Wire
Solutions for Hazardous Areas As a leading supplier of rugged wire, cable, connectors, and assemblies used in harsh industrial environments for more than 40 years, TPC Wire & Cable Corp. is
B A1
2.10 mm (.083 in) Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined ... AT62-20-0122 Female Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed AT60-20-0222 Male Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed ...
AHDP04-24-07PN-WTACL22 7 position, Size 24 Receptacle, Pin - Amphenol Sine
AHDP04-24-07PN-WTACL22 7 position, Size 24 Receptacle, Pin Contact, Standard Diameter Seal. Comparable to PN#HDP24-24-7PN-CL22,HDP24-24-7PN-C038
Amphenol Network Solutions > nrgSMART 600A MINI BDFB- 10/10 CIRCUIT BREAKER
Amphenol Network Solutions' nrgSMART 600A Load Center panels are available with dual-feed 10/10 or single-feed 20 circuit breaker positions to accommodate bullet-style breakers or fuse holders. The panels feature -48V operating voltage to fit in legacy and “next-gen” network applications, with advanced circuit level monitoring features ...
MIL-DTL-83723, Series III, Pyle B - Amphenol Aerospace
20 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com Pyle B MIL-DTL-83723, Series III, Pyle ® Sq. Flange Receptacle, Threaded - Quick Reference SQUARE FLANGE RECEPTACLE THREADED Military: M83723/82 with Sockets, Classes G, K Military: M83723/83 with Pins, Classes G, K Commercial: BT( )-17
TR Series Multicoax Catalog High Speed | Solderless
10 [email protected] • [email protected] • www.ardentconcepts.com TR MulTicoax 12x1 (20/40/70 GHz confiGuRaTions available) TR MulTicoax 16x2 (20/40/70 GHz confiGuRaTions available) Mechanical Specifications Pitch 2.54 mm Cables .047” diameter cables 3 Connectors V (1.85 mm) Cable Length 6”/ 152 mm, 12”/ 304 mm, 24 ...
Amphenol Network Solutions > HIGH CURRENT
Operating: -20 to -30 VDC; -40 to -60 VDC;+20 to +30 VDC : Input rating : 350A per bus, sides A & B isolated : Max. input interrupt device: 437A per feed: Max. output protection device : 100A circuit breaker 125A TLS fuse 70A TPS fuse 15A GMT fuse: Max. cont. output load rating: 125A per position: Power dissipation (full load)
Model 352C03 | PCB Piezotronics
Model 352C03:Platinum Stock Products; General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 side conn.
Chem-Gard® 200 Individually Shielded Multi-Pair Control/Resolver Cable
The Chem-Gard® 200 Individually Shielded Multi-Pair Control / Resolver Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.. This control and instrumentation cable features individually shielded pairs with overall shielding and a fluoropolymer jacket that provides excellent ...
Model 351A15 Cryogenic, miniature, quartz shear ICP® accel., 5.5 ... - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.5 to 2 sec 0.5 to 2 sec Settling Time(within 10% of bias) <10 sec <10 sec Spectral Noise(1 Hz) 6,400 µg/√Hz 62,784 (µm/sec2)/√Hz Spectral Noise(10 Hz) 1,000 µg/√Hz 9,800 (µm ...
Amphenol Pcd
float 0.20±0.10 0.71±0.20 float for misalignment 0.78±0.13 3.05±0.25 +0.13 2.18 -0.00 detail d dual floating mounting bushing overall free float 0.20±0.10 0.71±0.20 float for misalignment 3.30 m a x. 0.78±0.13 +0.13 2.18 - 0 detail c reverse floating mounting bushing rivet to be assembled with swaged end on frontside of assembly overall ...
Telaire T6615 CO2 sensor dual channel module
S20. 20-1999 for more information on preventing ESD damage and IPC 610 Rev D for more information on proper electronic assembly practices. Available Models Part Number Sampling Method Measurement Range T6615 Diffusion 0-2,000 ppm T6615-5K Diffusion 0-5,000 ppm T6615-10K Diffusion 0-10,000 ppm T6615-50K Diffusion 0-50,000 ppm
REVISIONS CARRIER STRIP ID: 14-16
orion.li 15/sep/20 tommy.xie 16/sep/20 none a4 - revised plating info 16/jun/16 jah - b 2.5 min. a5 c1070s update drawing 28/jun/19 joetommy ref: 1062-14-0122, 1062-14-0144 b1 c1298s update plating 14/sep/20sullentommy nickel gold at62-14-0122 at62-14-0144 platingpart number part number chart
What is PosiBand? - Positronic The Science of Certainty
Resistance of size 20 contacts is 0.004 ohms, maximum. Low contact resistance offers opportunities to use size 22 and size 20 contacts for power. ... PosiBand is also qualified under GSFC S-311-P4/08 and GSFC S-311-P4/10 to the higher 40 gram contact separation test requirement. PosiBand is protected by US Patent 7,115,002.
B A5 - Amphenol Sine
20.7 26.1 43.8±0.6 OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR A3 RELEASE NEW DWG FORMAT 11DEC13 DRP GREY BLACK BLUE BROWN GREEN RED WHITE YELLOW ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 ...
9/16-24 UNEF THREAD - Amphenol Sine
A2 -- UPDATE NOTES Jun-20-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-19-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
GNSS 2020 - AMPHENOL PROCOM
> 10 dB (typ.) EMC: Full protection (EN 301 489-1) Mechanical; Insulation: Connector ground terminal galvanically insulated from the mounting hardware: Antenna Colour: ... 20 mA: Environmental; Operating temperature range-40 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP67: Ordering Designations. Model Product No. GNSS 2020:
B A5 - Amphenol Sine
14 - 20 AWG (2.0-0.5mm²) 3.68 mm (.145 in) 6 28.4 15.8 A4 C0540S UPDATE DIMENSIONS 22JUN16 JONY TOMMY ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined
Model 356A04 | PCB Piezotronics
Lead Time for 6-10 is 10 Wks. Lead Time for 11-20 is 12 Wks. Lead Time for 11-20 is 12 Wks. Product Description; Specifications; Documents & Downloads; Videos; Triaxial, lightweight miniature, ceramic shear ICP® accel., 1.0 mV/g, 0.25" cube, 5 ft. integral cable to 4-pin jack +325F (163C) operating temp, non-filtered.
R SeriesRD4 Temposonics
20 10-20mm-Øboreforcable toelectronic housing Bore 27mmH7 75 2.54 20.32 32 4.4 12.7 26.92 22.9 44.7 4.8 7.1 14.7 45° 10 5.8 Ø22.9 Detail:Fittingflange Included in delivery: O-ring21.89x2.62/No. 560 705 BackupringNo.560629 Positionmagnet Non-magnetizable material Alldimensionsinmm Mountingexamplefittingflange»S ...
Model 102B03 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.41 oz (11.6 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. ... 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: 100 Ohm: 100 Ohm: Output Bias Voltage: 8 to 14 VDC: 8 to 14 VDC: Electrical Isolation:
C 16-L - Amphenol Sine
20 - 12 1.5-6.0 mm 2 16 - 10 0.09-1.0 mm2 28 - 18 0.09-2.5 mm 28 - 14 ≤ 25 N ≤ 30 N ≤ 25 N ≤ 30 N ≤ 25 N ≤ 22 N II III 3 Electrical Characteristics Rated voltage Pollution degree Installation (overvoltage) category Material group Rated impulse withstand voltage Current carrying capacity at +55°C
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
14 - 20 AWG (2.0-0.5mm²) 3.05 mm (.120 in) 18.6 A4 C0540S UPDATE DIMENSIONS 23JUN16 JONY TOMMY ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined
Machinery health monitoring using displacement sensors
P 3 PC420DPP-40, 2008 Proprietary PC420DPP- 40 PC: Designed to work with an existing process control system for machinery health and process monitoring 420: Outputs a value between 4 and 20 mA that represents the overall vibration at the monitoring point D: The vibration is integrated to displacement to detect faults at the the 1x running speed