Search Results for 10-40450-20s
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
PCB Piezotronics | Measure vibration, pressure, force, and more
20 10 -10 -20 -10 All specifications are at room temperature unless otherwise specified. 40 Entered Enginee pproved. -540—1/ Spec Number: 49969 go 140 190 240 290 340 Temperature ( -F) B/C-I/ D e 5"/-// Date: Date: A PCB PÐEZOTRONICS 3425 Walden Avenue, Depew, NY 14043
Temposonics
I 6 I Temposonics® EP / EL SSI Data Sheet ORDER CODE a Sensor model L Ultra low profile P Compact profile d Connection type D 8 4 (M12) 8 pin male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. b Design 0 Without position magnet */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
TSW-10 Turbidity Sensor - amphenol-sensors.com
TSW-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 1.3V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (1000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C Storage Temperature Range-10°C~ 80 ...
A6
14 - 20 awg (2.0-0.5mm†) 3.05 mm (.120 in) 43.6 17.0 17.1 a4 c0540s update dimensions 23jun16 jonytommy orangeat04-2p-rd01org a5 - add color option 23nov20 louietommy ref: dt04-2p-c015ÿ dt04-2p-ce02 a6 - added date code feature 11dec2024jhead tz.
General purpose compact accelerometer - Wilcoxon Sensing Technologies
± 10% ± 3 dB 3 - 5,000 Hz 1 - 9,000 Hz 0.5 - 14,000 Hz Resonance frequency 30 kHz Transverse sensitivity, max 5% of axial Temperature response: –55°C +120°C –20% +10% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g, nominal: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz ...
Data Sheet - Temposonics
6 Temposonics® GT2/GT3 Analog Redundant Data Sheet Optional installation hardware Programming tools Ø 15.3 (Ø 0.6) Ø 2.2 (Ø 0.09) M18×1.5-6g A/F 27 8.7 (0.34) O-ring for threaded fl ange
Amphenol
10 - 14 AWG 4.95 mm (.195 in) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 ... CA-5D12 Universal Hand Crimp Tool Machined Size 12/16/20 12-26AWG - - AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit Machined Size 12/16/20 12-26AWG - - AHD, ARB, ATP, ATHD, DuraMate™ and PanelMate ...
Coaxial Connector ACC-15AFMT10U - hollandelectronics.com
Specifications subect to change at Amphenol Broadband Solutions discretion amphenolbroadband.com | ABS: 800-677-2288 | LATAM: 805-339-9060 | Toll Free: 800-628-4511
Amphenol AIPC Supplier Quality Claus
1 of 10 F-NT023 Rev 9 . Quality Assurance Requirements . 1. QAR1: Inspection System QAR1.1 Quality Inspection System 2. QAR2: Material Review Board 3. QAR3: Inspection/Test Data Collection 4. QAR4: Inspection/Test Data Submission 5. QAR5: Certificate of Conformance 6. QAR6: First Article Inspection 7. QAR7: Source Inspection 8. QAR8: Test Data
SIZE TYPE B C- - Amphenol Sine
20.25 10.15 44.6±0.5 6x Ø2.38 6x 3.7 28.6 no potting potting or not in reservoir potting atp04-6p-bm01 part number atp04-6p-bm02 gold contact plating gold atp04-6p-bm0x variants no potting atp04-6p-bm03 atp04-6p-bm04 tin tin a2 - add product number 12/oct/21 ian tommy. created date:
AMPHENOL SNAP RECTANGULAR
Fiche contacts femelles / Embases contacts mâles 10 Gamme ASR avec contact Coaxial 75Ω 12 Accessoires 13 Version ASR Opticaloptique pour contact SIMTac ® 03 15. CONTACTS ET OUTILS CONTACTS AND TOOLS17. Contacts 18 ... size 20: 7,5 A Earth continuity by lnk : 10 mΩ ...
36.5 - Amphenol Sine
14 - 20 AWG 3.68 mm (.145 in) 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
PRODUCT DATA DRAWING - SV Microwave
surface area: mil-std-10. the information contained in this drawing 6) dia.’s on common centers to be concentric e 2400 centrepark west drive, suite 100 sheet 1 of 1 proprietary ... .800 20.32.600 15.24 product data drawing material: body, insert & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1
Thermometrics Inline Flow-Through Coolant Temperature Sensor
Thermometrics Inline Flow-Through Coolant Temperature Sensor
R-VPX - Amphenol Socapex
20 9 5 C 1 Tin 2 Tin-Lead 6. Contact Termination Finish J6 J5 J4 J3 J2 J1 J0 P6 P5 P4 P3 P2 P1 P0 R-VPX Ruggedized VITA 46 * Refer to Step 6 (Contact Termination Finish) to complete part number †Contact AAO for Available Rotations R o H S A m p hen ol E U / 20 2 / 9 5 C Call 800-678-0141 or visit us at www.amphenol-aerospace.com 2
85049 | Amphenol Global Search | Amphenol
Amphenol Aerospace offers the Matrix product line of MIL-DTL-26482, Series 2 Connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts. Shells size 8 to 24. Contact sizes 20, 16, and 12. ... sea level of 2,000 volts AC (RMS).
Temposonics
Resolution 10 µm, 20 µm Cycle time 1 ms Linearity ≤ ±0.02 % F.S. (minimum ±90 µm) Repeatability ≤ ±0.005 % F.S. (minimum ±20 µm) Operating conditions Operating temperature −40…+75 °C (−40…+167 °F) Humidity 90 % rel. humidity, no condensation Ingress protection1,2 IP67 (if mating cable connector is correctly fitted)
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
SYSTEM ATTACHMENTS - Amphenol PCD
TTC 4 Contact system_attachments@amphenolpcd.com ALBPCL75P Engineered for lean manufacturing the high performance 75P clamp was designed as a one-for-one replacement to outperform industry
106899-10 | aldenproducts.com - Amphenol Alden
Housing/Coupler Assembly. Quantity. 1
Cable assemblies according to Allen-Bradley standard 2090 - Lutze
Insulation resistance at 20 °C 500 M ×km Temperature range fixed -40 °C … +90 °C (105 °C) Temperature range moving -5 °C … +90 °C Minimum bending radius fixed 6×D ... 193966.1000 2090-CPWM7DF-16AA10 10.0 m (4GAWG16) 10.5 193956.1000 2090-CPWM7DF-14AA10 10.0 m (4GAWG14) 11.6
P51 Ultra Low Pressure Sensor - ssi-sensors.com
20 mA = 4 - 20 mA (8 to 30 V input only) MOV = Option for 5 V and 20 mA for voltage spike protection *Other harness lengths available - contact factory. MOQ's will apply. Harness Information • Stranded Copper: Tinned • Outer Jacket PVC: 24 mil • Vent Tube: 1.57 mil Diameter (Gauge Only) *Other port configurations may be available. Consult ...
C-CHARGER - Charles Industries
Up to 11’ to 15’ to 20 to 25’ to 10’ 15’ 20’ 25’ 30’ Up to 70 amp 10 8 8 6 6 70 to 90 amp 8 8 6 6 4 95 to 130 amp 6 6 4 2 1 120 to 170 amp 4 4 2 2 0 . Title: C-CHARGER Author: rshort Created Date: 10/17/2012 5:01:35 PM ...
P1-X20-T1 - Amphenol Antenna Solutions
2-Ports, X-Pol, Panel Antenna, 2.1m, 1x 410-470 MHz, 65deg, Fixed Tilt
AMPHENOL PCD SHENZHEN - アンフェノールジャパン株式会社
8 LVRC 35 PIN KEY FEATURES Easy to install, reliable connection Multiple coding positions Receptaple available in front or rear mounted Contacts can be remove and replace by
AXC 50 Power Connector - Amphenol Australia
Operating Temperature : -20°C to 105°C; AXCC Contact Sizes. 6AWG : 13.3mm 2; 8AWG : 8.4mm 2; 10-12AWG : 3.3 – 5.3mm 2; PDF Downloads. Datasheet. Certificate of Compliance. Amphenol Australia Pty Ltd. 22 Industry Boulevard Carrum Downs VIC 3201 P +61 3 8796 8888 F +61 3 8796 8801 info@amphenol.com.au
122348 - Amphenol RF
Title: C:\Documents and Settings\Owner\My Documents\Connex files\122\122348.dwg Author: Owner Created Date: 7/20/2005 10:09:55 PM
THREADED FASTENER DESIGN AND ANALYSIS - PCB
4 The third zone is the elastic clamping range, wherein the slope of the torque-angle curve is essentially constant. The fourth zone is the post-yield zone, which begins with an inflection point at the end of the elastic
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
EN3645 - amphenol-socapex.com
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.8 to 2.4 sec 0.8 to 2.4 sec Settling Time(within 10% of bias) ≤ 5 sec ≤ 5 sec Spectral Noise(1 Hz) 300 µg/√Hz 2,943 (µm/sec2)/√Hz [1]
APXVAALL24M-U-J20 - Amphenol Antenna Solutions
8-Ports, X-Pol, Panel Antenna, 2.4m, 2x 617-894/2x 1695-2690 MHz, 65deg, Integrated RET
tvp07dz-15-35p | Amphenol Global Search | Amphenol
Search Results for 97-3106a-22-15 NPX1 NovaSensor Sensors The NPI-12 Series offers many features with superior performance. The pressure sensitivity is calibrated at 0.20±0.01 mV/V/psi. The combined errors of linearity, pressure hysteresis, repeatability and temperature are less than ±4 %FSO.
SPF Layout 1 8/31/2015 10:11 AM Page 1 SPF™ Low Loss, Low PIM Coaxial ...
•10 year Times Microwave warranty Fire Retardant Low Loss, Low PIM Cable Assemblies •-160 dBc PIM for optimal system ... Wallingford, CT 06492 • Tel: 20 3-94 9-8400, 1-80 0-867 -2629 Fax: 20 3-94 9-8423 Inte rnational Sales: +1 203-949-8503 • +1 800-867-2629 China Sales: TMC Building 4, No. 318 Yuanshan Road, Xinzhuang Industrial Park ...
Amphenol Ardent Concepts
u- 20.0 15.0 10.0 0.0 0.000 0.004 0.006 Deflection (in) 0.16 0.14 0.12 0.08 8 0.06 0.04 0.02 Force (g) Resistance (Ohms) 0.010 10 f [GHz] 20 30 502 0.008 AC Performance at .5mm Pitch Force vs. Deflection vs. Resistance at .8mm Pitch Scalable Design For Optimal Performance RC Springprobe Only info@ardentconcepts.com With Element 2-Coil Version
www.pctel.com
We would like to show you a description here but the site won’t allow us.
mps02-bsfa032s | Amphenol Global Search | Amphenol
mps02-bsfa032s | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40 ...
2950 Triaxial mounting blocks - PCB
10-32 threaded holes, 4-40 x 3 screw mount provided Triaxial mounting block : 6-32 threaded holes 4-40 x 7/8 screw mount provided: Triaxial mounting block ... 20.5 20.5: 0.5 3.7: Isolated Yes: Yes Yes: Yes Max temp : ºC 177: 177 125: 177: 2950M28: 2967B: Description: Triaxial mounting block 8-32 threaded holes: 6-32 x 7/8 screw mount
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0d\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Industrial enclosures - Wilcoxon Sensing Technologies
Y (inches) B = 10 x 8 x 6 E = 20 x 16 x 8 a F: fiberglass S: stainless steel b C: conduit G: cable grip cc N: no online connectivity OC: conduits OG: cable grips OP: removable plugs d S: screw Q: quickconnect HOW TO ORDER VL X # Y a -b -cc -d X # Y Choose single or dual output Select number of channels Choose size a b cc d Material Cable interface
Model 625B02 | PCB Piezotronics
Model 625B02:Ring-style, industrial, ceramic shear ICP® accel, 500 mV/g, 0.2 to 6k Hz, side exit, 2-pin conn., frequency sweep ISO 17025 accredited ca
10-40812-xx | Amphenol Global Search | Amphenol
10-553310 | Amphenol Global Search | Amphenol To illustrate the ordering procedure, part number 10-107628-5P is shown as follows: 10-743020 | Amphenol Global Search | Amphenol Amphenol. 10-737406-245 10-737412-245: 10-737418-245 10-737587-245: Last 3 digits denotes the length of the pin diameter that mates with the RADSOK: Example -205 is a 20 ...