Search Results for 10-40450-20s
Charles Buried Distribution Optical(BDO) Interconnect Pedestals
97-RIBNTUBEKIT 3M® ribbon transportation tube kit, 3 ft., 10 ea. 97-RIBNCLIPKIT Ribbon saddle clip kit (BDO 3-4), 40 ea. 97-RIBNCLIPLG Ribbon saddle clip kit large (BDO 5-7), 40 ea. All BDO Interconnect pedestals are available in a vault mount configuration fitting on most handhole manufacturers’ lids. Add a “V” suffix after designated
DeviceNet - Welcome to Amphenol Sine Systems
DeviceNet - Downloadable Catalog5 POSITION SPECIFICATIONSTemperature Range-20°C to +105°CCable JacketPVC, GrayHousing Body/FaceOil-Resistant PVC/PVC (Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
PC04E-10-6P | Amphenol Global Search | Amphenol
Electrical Connector PT02E-10-6P PT02E-10-6P All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. 1403-11B - PC04E-10-6P Connector 1403-11C - PT02E-12-8P Connector 1403-11D - PC01E-12-8P Connector NOTES: [1]Nominal.
1010170469 | Amphenol Global Search | Amphenol
28 Channel Ethernet Switch (24X 10/100/1000Base-T + 4X 100/1000Base-FX/SX/LX) Description: Amphenol's RESMLAC-28MG is a MIL-STD fully managed, military-grade network switch, offering 12 triple-speed (10/100/1000) ports + 4 options x 10G fiber ports.
Filter Sol Guide - Amphenol Canada
6 = 1st 10 colors blk. thru wht. repeated 7 = 1st 15 colors blk. thru wht./yel. repeated Omit for solder cup contacts WIRE TYPE A = 7 strd, per NEMA-HP3 ... (20.83).820 2.555 (64.90) .150 (3.81) .495 (12.57) AVAILABLE FLOAT MOUNT OR THRU HOLE CONTACTS AVAILABLE WITH CRIMP, PCB OR COMPLIANT BUILT IN PCB STANDOFF
Temposonics
Operating temperature −20…+60 °C (−4…+140 °F) Humidity 10…90 % relative humidity, no condensation Ingress protection IP30 Design / Material Housing ABS plastic Dimensions (h × w × d) 54 × 44 × 53 mm (2.1 × 1.7 × 2 in.) Electrical connection Connection type 1 × micro USB 1 × barrel connector 2.1 × 5.5 mm (female)
CA0911A800403012 CA0911A8004XX012 - Amphenol Sine
a1 - - technical data sheet release 20-july-17 ro - 15-over m = +450.0/-25.0mm 9-14.99 m = +300.0/-25.0mm 3-8.99 m = +150.0/-25.0mm 0-2.99 m = +100.0/-25.0mm 0-9.99 ft = +4" / -1" tolerance 10.00-29.99 ft = +6" / -1" 30.00-49.99 ft = +12" / -1" 50 ft-over = +18" / -1" c091 (m16) 4 pos circular molded, std. strain relief, male to leads, 18awg, 4c
Model HT378B02 | PCB Piezotronics
63 dB re 20 µPa: 63 dB re 20 µPa [1] Electrical: Polarization Voltage: 0 V: 0 V [5] Excitation Voltage: 20 to 32 VDC: 20 to 32 VDC: Constant Current Excitation: 2 to 10 mA: 2 to 10 mA: Output Bias Voltage: 10 to 14 VDC: 10 to 14 VDC: Maximum Output Voltage: ±7 Vpk: ±7 Vpk: Output Impedance: 55 Ohm: 55 Ohm: Physical: Housing Material ...
SS175MW Medium Ultra-Wide Tilted Element™ Thru-Hull
The SS175MW Tilted Element Thru-hull is a 1 kW transducer housed in one of AIRMAR’s most popular Tilted Element housings which includes a ceramic element fixed at a 20°, 12° or 0° angle. Because the transducer is installed almost flush to the hull, the tilted element corrects for the hull deadrise and orients the ceramic element vertically ...
Temposonics
Outputs: Voltage: 0 to 10 Vdc and 10 to 0 Vdc (controller input resistance RL > 5kOhm) Current: 4 to 20 mA or 20 to 4 mA (min/max load: 0/500 Ohm) Start/Stop: RS-422 differential signal (Serial parameter upload available for: measuring range, offset, gradient, status, and manufacturer number) Update Frequency: Voltage or Current: > 1.5 kHz
CHARGE OUTPUT ACCELEROMETER Revision: K - PCB
Size (Hex x Height) 1/2 in x 0.81 in 1/2 in x 20.6 mm Weight 0.39 oz 11 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified.
TACBeam Rugged Fiber Connectors
The TACBeam® is a MIL-PRF-83526/20 & /21 qualified expanded beam rugged fiber ... EIA/TIA 455-11, sinusoidal condition III (at 10 g), random condition VI (letter C) for 1.5 hours 1.5 dB Multimode @ 850/1300 nm, 0.7 dB Typical 2.5 dB Single Mode @ 1310/1550 nm, 1.0 Typical >34 dB unmated @ 1310/1550 nm
Model 352C34 | PCB Piezotronics
Model 352C34:Platinum Stock Products; High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 top conn. Model 352C34:Platinum Stock Products; High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 top conn. ... 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 226 N-cm * All specifications ...
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
5) surface roughness 63 mil-std-10. 6) dia.’s on common centers to be concentric 2400 centrepark west drive, suite 100 interpret dimensions and tolerances proprietary n/a without the written permission of any reproduction in part or as a whole sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15'
Three channel power units - Wilcoxon Sensing Technologies
Current to transducer 2.4 mA DC, ± 20% 2.4 mA DC, ± 10% Maximum input voltage 10 V rms 10 V rms Output impedance (sensor attached to input) same as transducer Recommended load impedance >100 kΩ >100 kΩ Decoupling capacitator (internal) 22 µF, 35 VDC Gain 1:1 with DC decoupling Frequency response same as transducer Channels 3 3 Channel ...
1710-1880 MHz - Amphenol Antenna Solutions
Front-to-Back Ratio > 20 dB Power Rating 100 W Number of Elements 22 Connector(s) N-Female / Rear of Mounting Tube Mechanical Characteristics Dimensions Length x Diameter 1260 x 86 mm 49.6 x 3.4 in Wind Load (160 km/hr or 100 mph) 120 N 27 lbf Mounting Options Mounting brackets are ordered separately.
AUTOMATE Type A - RF Connectors | Amphenol RF
Supporting up to 20 Gbps data transmission, AUTOMATE connectors reduce installation space requirements by up to 80% compared with traditional FAKRA products. Color coded housings provide visual guidance during the assembly process and mechnical keying options prevent mis-mating of connectors. Multi-port configurations are available.
Prepolarized ICP Array Microphones - PCB
Frequency Response (± 2 dB) 20 to 20k Hz [1] 20 to 20k Hz [1] 20 to 20k Hz [1] 20 to 20k Hz [1] 20 to 10k Hz [2] Dynamic Range 30 dBA to 143 dB [3] 30 dBA to 122 dB 30 dBA to 122 dB 30 dBA to 122 dB 32 dBA to 142 dB [3] Polarization Voltage 0 V 0 V 0 V 0 V 0 V Temperature Range-14 to +122 °F -10 to +50 °C +14 to +122 °F -10 to +50 °C
Model 080A27 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
B SP14M1XX B2 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b2 sp14m1xx eco-mate,pin contact, stamped,14-16awg, size 16 b1 - released drawing jun-25-2014ben
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
LMD and LMS | Products | Amphenol Aerospace
Variety of module types. Sealed and unsealed modules accept rear release #8, #16, #20 and #22 gauge contacts. Bussing, diode and relay modules are available. PC tail contacts are also available. A variety of contacts accept #8 through #28 AWG wire. Commercially available automated crimp terminating equipment may be used.
B A1
2.10 mm (.083 in) Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined ... AT62-20-0122 Female Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed AT60-20-0222 Male Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed ...
Radsok - Amphenol Sine
6, 10, 16 mm2 10, 16, 25 mm2 35, 50 mm2 Ambient temperature 20 °C 125 A 190 A 300 A 85 °C 88 A 135 A 210 A 125 °C 60 A 85 A 130 A Max transmission duration for high power Ambient temperature power 40 °C 200 A 40 s 500 s cont. 500 A 2 s 25 s 100 s 1000 A 0,2 s 3 s 15 s 100 °C 200 A 10 s 120 s 600 s 500 A 0,9 s 10 s 40 s 1000 A 0,1 s 1 s 8 s
R-VPX Evolution 2.0 VITA 46.30 Connectors - Amphenol Aerospace
R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. View Product R-VPX Evolution Capable of data rate transfer speeds of more than 16 Gb/s and meet the performance requirements of VITA 46 and VITA 47 standards while being intermateable with ...
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Amphenol TPI (ATPI) - PowerLok | RadLok | Solar | Cable Assembly
Amphenol Technical Products International (Amphenol TPI) is a provider of high-technology interconnects, harnesses, and cable assemblies. Our harsh environment products Enable the Electrification Revolution across virtually every end market including Transportation, Heavy Equipment, Industrial, Energy Storage and Solar.
www.amphenol-sine
Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating (in mated condition) for industrial applications, and ...
News | Amphenol Aerospace
The changes in R-VPX connector technology has rapidly evolved in recent years, driving demand for higher data rates from copper contact-based connectors, which have typically resided in the 10 & 16 Gbps speed realm. The fastest connector in the market to date is performing to 25 Gbps, but the market demands even faster speeds.
5003500 - Amphenol Antenna Solutions
Horizontal Beamwidth 85° ± 20° 85° ± 20° 62° ± 15° 60° ± 20° ... N-Type Female or 4.3-10 Female (specify when ordering) ORDERING OPTIONS Select from the following ordering options SELECT MODEL NUMBER Antenna with N-Type Female Connectors 5003500 Antenna with 4.310 Female Connectors 5003500-4310 698-2700 MHz 1-Port Microcell Panel ...
CUSTOMER OUTLINE DRAWING
b add part no, update bodies 10-dec-20 15470 ew notes: 1. material and finish body - brass, gold plating contact - brass, gold plating insulator - ptfe, natural 2. electrical: a. impedance:50 ohm b. frequency range: 0-4 ghz c. dielectric withstanding voltage:750 vrms. min. 3. mechanical:
715 Piece Standard Connector Kit - amphenol-sine.com
www.amphenol-sine.com www.amphenol-sine.com Standard products. Custom solutions Customer Service 1 00 772 715 Piece Standard Connector Kit Part Number: AT-CK-715 Amphenol Sine Systems’ AT Series™ 715 Piece Standard Connector Kit contains the plugs, receptacles, wedgelocks, contacts and tool to assist with on- site repairs.
fk6321aw | Amphenol Global Search | Amphenol
RAPTOR is Amphenol LTD’s new range of high-power, high voltage connectors for e-Flight e-Vtol and Hybrid applications. It provides PDIV free performance at an operating voltage of 2.0KV AC (RMS) at 35,000 ft making it ideal for Batteries, Generators, Motors & Power Distribution.
Model 080922-01000 | PCB Piezotronics
4 LINE X 20 CHAR. 4 LINE X 20 CHAR. Transducer Mating Conn. 15 pin D: 15 pin D: Auxillary Connectors: USB Type B: USB Type B * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 100-17092-80: 0: 100-17444-50: 0: 7122R-04352A: Precision Cal Resistor 43.575K Ohm: 0:
B A1 - Amphenol Sine
14 - 20 AWG 3.68 mm (.145 in) CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 16 1.35 mm (.053 in) 14 - 20 AWG 3.05 mm (.120 in) REDUCED DIAMETER SEAL: 61.0 2X Ø5.60 ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated ...
4U6VT360X06F xys4 - amphenol-antennas.com
4U6VT360X06F xys4 REV121721NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 11 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
MCIO RA | Amphenol Global Search | Amphenol
MCIO is a mini cool edge IO (MCIO) cable assembly with 85 ohm impedance and PCIe5 signaling rates. It is compatible with PCIe riser card and supports various applications such as data center, servers, HPC, switches and wireless base stations.
Model 691B60 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
M195 30/200kHz EchoRange+ D/T Portable Survey - 3m Cable
With Echo Envelope Developer Option. Exclusive to OEM’s. Available for purchase only through Airmar USA. Airmar’s Smart sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data.
Model 352A91 | PCB Piezotronics
Units in Stock Lead Times; More on the way: Lead Time for 1-5 is 8 Wks. Lead Time for 6-10 is 10 Wks. Lead Time for 11-20 is 12 Wks. Lead Time for 11-20 is 12 Wks.
164-SERIES WATERPROOF AUDIO CONNECTORS ACR 164 0709
15-20. S pecifications 2 Operating Current 500 m A per contact Operating Voltage 60V max. Contact Resistance 0.050 ohms max. Insulation Resistance 1000 M ohm @ 100 V DC Dielectric Strength 500V rms Number of Contacts 5 or 6 Air Pressure 2.5 PSI Durability 3000 cycles, mate & unmate.
Amphenol
20 7.5 5 55 16 13 10 49 12 23 17 42 10 (Power) 33 NA 33 Contact Size Crimp Well Data Well Diameter Nominal Well Depth 22D .0345 ±.0010 .141 20 .047 ±.001 .209 16 .067 ±.001 .209 12 .100 ±.002 .209 10 (Power) .137 ±.002 .355 SERVICE RATING Service Rating Suggested Operating Voltage (Sea Level) Test Voltage AC (RMS) DC (Sea Level) M 400 550 ...
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
OUTLINE DRAWING 098Q10 - PCB
20 098Q20 10 098Q10 LENGTH (FT) PART NUMBER. Title: OUTLINE DRAWING 098Q10 Author: JJF Created Date: 20180326175323Z ...
Model 508BR010BZ | PCB Piezotronics
Model 508BR010BZ:10’ two-conductor, polyurethane-jacketed cable with two-socket MIL-C-5015 connector on one end and blunt cut on the other end 508BR010BZ
Amphenol
6.10 mxx3 0xh-t rjmg201 g amphenol ywwd date code ww=week y =year notes: 1. material: 1.1 housing: lcp, ul94 v-0; color: black 1.2 rj contact:copper alloy,t=0.30±0.02mm. 1.3 shell:copper alloy,t=0.20±0.02mm. 2. finish: 2.1 contact: select gold plating(see table) on contact area. 2.54um [100u"] min. matte-tin plating on solder tail area. 0 ...
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Model 422E11 | PCB Piezotronics
2.2 to 20 mA: 2.2 to 20 mA: Output Voltage (at specified measurement range) ±2.5 Vpk: ±2.5 Vpk: Output Impedance: 20 Ohm: 20 Ohm: Output Bias Voltage: 12.75 to 14.25 VDC: 12.75 to 14.25 VDC: Output Polarity: Inverted: Inverted: Maximum Input Voltage: 30 V: 30 V: Broadband Electrical Noise (1 to 10000 Hz) 60 µV-84 dB [3] Spectral Noise (1 Hz ...
Model 086C04 | PCB Piezotronics
20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: 100 Ohm: 100 Ohm [1] Output Bias Voltage: 8 to 14 VDC: ... Hard, stainless steel, 10-32 thread tip, 3.0 gm (for Models 086C01, 086C02, 086C03, 086C04, 086D05) 1: 084B04: