Search Results for 10-40450-20s
2746-6050-26 - Model - XMA Corp
2746-6050-26 yyww xma 2x .312 hex.86 21.88.36 max 9.15 max apply before / after processing sheet 1 1 b mil-std-100 & 1000 drawing practices per ansi-y-14.5
D-sub - amphenol-in.com
plug connector with pin contact, rear removable, non-magnetic version
Operation Manual R-Series V SSI 552011 - Temposonics
Temposonics® R-Series V Analog Operation Manual I 5 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421) L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2) N Magnet slider longer ball-jointed arm (part no. 252 183) O No position magnet S Magnet slider joint at top (part no. 252 182)
Temposonics
I 6 I Temposonics® EP / EL SSI Data Sheet ORDER CODE a Sensor model L Ultra low profile P Compact profile d Connection type D 8 4 (M12) 8 pin male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. b Design 0 Without position magnet */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
Absolute, Non-Contact Position Sensors Data Sheet C-Serie OEM-Sensor ...
Ring magnet 13.5 mm 254012 13.5 mm 20 mm 10.5 mm : Float: Description Article No. Inside Ø Outside Ø Width Float 1 201611 9.5 mm 28.6 mm 30 mm Float 2 201656 6 mm 22 mm 33 mm : Temposonics ® Ordering Temposonics C A: D Sensor model: Sensor model C: Supply voltage S = 5 VDC: M ...
Industrial Product Accessories Catalog - Temposonics
2. One additional mounting foot is included for stroke lengths over 1250 mm (50 in.) and for each additional 500 mm (20 in.), thereafter. 3. Temposonics recommends using 10-32 cap screws (customer supplied) at a maximum torque of 44 in. lbs. when fastening mounting feet. 4.
VPX 3U 5 slot ½ Size ATR ackplane - Amphenol-BSI
KC10060005 1.0” no 10.3125 10.3125 10.3125 Viewed from the front side Topology of KP3- EN05-15.2.20-n. Author: Feiqing "Fred" Shen Created Date:
Model 426E01 | PCB Piezotronics
20 to 32 VDC: 20 to 32 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Impedance (Input) 20 GOhm: 20 GOhm [1] Capacitance (Input) 0.06 pF: 0.06 pF [1] Output Bias Voltage: 10 to 14 VDC: 10 to 14 VDC: Impedance (Output) 50 Ohm: 50 Ohm: Output Voltage (Maximum) ±7 Vpk: ±7 Vpk: Physical: Housing Material: Stainless Steel: Stainless Steel
Connectors | Products - Amphenol
NeXLev connectors contain either 10, 20, or 30 wafers, with each wafer containing 10 real signal contacts. NeXLev features data rates up to 12.5Gb/s. Amphenol Communications Solutions Next-Gen ARINC 600 The NextGen Arinc 600 is available in PCB tail or press-fit options. The stamped and formed contact is a lighter weight and lower-cost option ...
Telaire T6615 CO2 sensor dual channel module - amphenol-sensors.com
75 ppm or 10% of reading (whichever is greater) Temperature Dependence 0.2% FS per °C Stability over Life of Sensor (10 Years) < 5% of FS or <10% reading annual ... S20. 20-1999 for more information on preventing ESD damage and IPC 610 Rev D for more information on proper electronic assembly practices. Available Models Part Number
Model 084B04 | PCB Piezotronics
Model 084B04:Medium, white, 10-32 thread tip, 2.5 gm (for Models 086C01, 086C02, 086C03, 086C04, 086D05) f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840 ... 4-20 mA Transmitters. Vibration Transmitters; Reciprocating Machinery Protector; DIN-Rail Mount Module; Displays & Alarms; Bearing Condition Monitors;
DA T 3XXX 001+010+018 - amphenol-sine.com
wire gauge <0,5mm² / 20 AWG <0,35mm² / 22 AWG flamability UL 94 VO locking system metal screw coupling; tightening torque 0,7 - 1,5 Nm 1) Edition 2000-05 2) values in brackets are according to DIN EN 61076-2-106 3) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing parts shall be securely incoporated to ...
PT Series - Amphenol Industrial Operations
The PT Series – Miniature Cylindrical Connectors by Amphenol offer a versatile solution for various commercial and industrial applications. These connectors, adhering to the MIL-DTL-26482 Series 1 standards, provide twice the number of contacts in half the size of standard connectors, ensuring compact yet efficient performance.
Model 685B0001A10 | PCB Piezotronics
Model 685B0001A10:Electronic vibration switch, internal ICP® accel., 0-1.5 ips, AC powered, 10A form C relays, std enclosure, dual ports with cord gri
Fiber Optic Connectors | Circular Connectors
View all our Fiber Optic Circular Connectors products. ARINC 801, NGCON, M28876, THD, LC Field, MTRJ
PCB Piezotronics | Measure vibration, pressure, force, and more
2 to 10 mA <500 ohm 8 to 12 VDC 50 pg/NlHz 20 pgNHz 6 pgNHz RFI/ESD >108 ohm 7/8 in x 2.06 in 3.2 oz 1/4-28 UNF 2 to 5 ft-lb Quartz Shear Stainless Steel Welded Hermetic MIL-C-5015 ... The high frequency tolerance is accurate within ±10% of the specified frequency. [6] Zero-based, least-squares, straight line method.
Model 113B22 | PCB Piezotronics
Lead Time for 1-10 is 3 Wks. Lead Time for 11-15 is 4 Wks. Lead Time for 16-20 is 6 Wks. Lead Time for 16-20 is 6 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; High frequency ICP® pressure sensor, 5000 psi, 1 mV/psi, 0.218" dia. diaphragm, accel. comp.
CONEC connectors by CONEC
CONEC connectors: Technology in connectors - Designed to perform. Branches and Applications in which CONEC connectors are used:
Underwater Sensors: Manufacturer | PCB Piezotronics
PCB® has extensive experience with underwater vibration testing and dynamic pressure measurement caused by unsteady water flow. Our waterproof accelerometers and underwater pressure transducers can be used to measure and identify vibration, cavitation, and dynamic impact pressure from waves.
Vibration Monitoring - Wilcoxon Sensing Technologies
Wilcoxon is an ISO 9001:2015 certified manufacturer of accelerometers, velocity sensors, hazardous location certified sensors, portable vibration meters, enclosures, transmitters, mounting hardware, cable assemblies to monitor vibration on rotating machinery including pumps, motors, fans, gearboxes.