Search Results for 10-40450-20s
Model 356A05 | PCB Piezotronics
Lead Time for 6-10 is 10 Wks. Lead Time for 11-20 is 12 Wks. Lead Time for 11-20 is 12 Wks. Product Description; Specifications; Documents & Downloads; Videos; Triaxial, lightweight miniature, ceramic shear ICP® accel., 0.25 mV/g, 0.25" cube, 5 ft. integral cable to 4-pin jack +325F (163C) operating temp, non-filtered.
A1 RELEASE NEW DRAWING 05/JUN/23 MILO -- TOMMY
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
PS1&PS4-H2S-500-MOD HydrogenSulfideModule Datasheet
1. The best storage environment is: temperature (0-20)℃, relative humidity 50% RH (non-condensing); 2. The storage environment should keep the air clean, no pollution gas, no acetone, no high concentration organic gas, no dust, no smoke; 3. Avoid storage with alcohol (ethanol), perfume, sodium silicate and polyurethane liquids or solids; 4.
Model 3713F122G | PCB Piezotronics
Model 3713F122G:Triaxial MEMS DC accelerometer, 675 mV/g, 2 g, single-ended, 10 ft integral cable
APXVB4LTY14AB 43MQ-C-I20
10 Ports FDD (1x) 698-960, (4x) 1710-2690 (65°) | 8T8R 3300-3800 MHz (90° Unit Beam) HYBRID FDD/TDD 1405 mm INTEGRATED RET MQ4/MQ5 CONNECTORS SITE SHARING OPTIONAL Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
CONEC Home - CONEC
CONEC Home - CONEC
Model HT378B02 | PCB Piezotronics
63 dB re 20 µPa: 63 dB re 20 µPa [1] Electrical: Polarization Voltage: 0 V: 0 V [5] Excitation Voltage: 20 to 32 VDC: 20 to 32 VDC: Constant Current Excitation: 2 to 10 mA: 2 to 10 mA: Output Bias Voltage: 10 to 14 VDC: 10 to 14 VDC: Maximum Output Voltage: ±7 Vpk: ±7 Vpk: Output Impedance: 55 Ohm: 55 Ohm: Physical: Housing Material ...
Model 357B34 | PCB Piezotronics
4-20 mA Transmitters. Vibration Transmitters; Reciprocating Machinery Protector; DIN-Rail Mount Module; Displays & Alarms; Bearing Condition Monitors; ... 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1:
Model 3711F1230G | PCB Piezotronics
Model 3711F1230G:Single Axis MEMS DC accelerometer, 45 mV/g, 30 g, 10 ft integral cable
Temposonics
Operating temperature −20…+60 °C (−4…+140 °F) Humidity 10…90 % relative humidity, no condensation Ingress protection IP30 Design / Material Housing ABS plastic Dimensions (h × w × d) 54 × 44 × 53 mm (2.1 × 1.7 × 2 in.) Electrical connection Connection type 1 × micro USB 1 × barrel connector 2.1 × 5.5 mm (female)
Model EX641B71 | PCB Piezotronics
Model EX641B71:Intrinsically-safe vibration sensor, 4 to 20 mA output, 0 to 1.0 in/sec rms, 10 to 1k Hz, top exit, terminal block with conduit elbow
AT04-12PA-PM05 | Amphenol Global Search | Amphenol
Contact Size: 16. Contact Type: Pin. AWG: 14-20. Amperage: 13A. Color: Grey. Seal Wire Range (mm): 2.24mm - 3.68mm. IP Rating: IP67 (in mated condition) Operating Temperature: -55°C to +125°C. ... and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023. Machined Contacts ...
Choosing an accelerometer - Wilcoxon Sensing Technologies
The accelerometer should be EMI/RFI shielded and built to withstand ESD up to 20 kV. Mounting locations. The space available to mount the sensor must be taken into consideration. If there’s less space around the machine, a side exit sensor can be a better choice to allow enough room for a cable run. Dual-output or triaxial accelerometers take ...
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
Special Purpose Accelerometers | PCB Piezotronics
PCB accelerometers for special purposes multiple uses. ICP® Mechanical Impedance Sensor. Model 288D01 Mechanical Impedance Sensor simultaneously measures an applied, driving-point force and response acceleration of a test structure for determining parameters such as mechanical mobility and mechanical impedance. The unit consists of a precision, shear mode accelerometer and a quartz force ...
Aquacon Hermetic Connectors | Hermetically Sealed | Circular Connectors ...
If a soldering iron is used, do not exceed 20 watts for size 22M, 22D and 22 contacts; 80 watts for size 20: and 150 watts for size 16 and 12 contacts. Wipe or brush excess flux from terminations. Contact and Service Ratings
ExaMAX+ High Speed Backplane Connector System 6 and 8 Pairs Per Column
0 5 10 15 20 25 30 35 40 45 50. Frequency (GHz) 0 10 20 30 40 50 60. IL-XT (dB) EM+ 8pr DMO - Insertion Loss to PSFEXT Margin. SI-VG-2017-12-007. www.amphenol-icc.com. Disclaimer. Please note that the above information is subect to change without notice. Product Variation. Mating Connector System. Pairs; Columns. Differential ;
Circular Backshells | Amphenol LTD
M85049/20 and M85049/26-3 crimp ring adaptor. Environmental EMI/RFI Backshell - BV1. M85049/6, /8, /10, /17, /78 environmental EMI/RFI backshell. Grommet Nut - BG1. M85049/14, M85049/27, M85049/31 grommet nut. Lamp Thread Adaptor - BP1. Strain relief thread adaptor for easy shield termination.
Amphenol
AT62-20-0122 Female Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed AT60-20-0222 Male Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed ... Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023. Author: dparks Created Date: