Search Results for 10-405996-01
HB114-13U6S12-40M-01 - HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12 ...
10AWG DC breakout top, 10 m HB114-13U6S12-40M-01 REV : E REV DATE : 15 Jul 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 6 of 6. Title:
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
- dcn 40314 01/14 stw svk jack to plug dc-32.0 ghz attenuator checked: approved: drawn: stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs material: bodies, inserts, & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196,
ORDERING PART NUMBER: AJ-146 - Amphenol NEXUS Technologies
2. military part identifying no.: m55116/10-0 propriety - nexus ordering part number: aj-146 recommended panel cutout gph scale 3.000 section a-a aj-146-10 6 conductor pm plug sub assy. aj-146-12 ap-136-36 see note 3
LUTZE Cablefix Cable Entry Systems
01 04 Cablefix ® X 23 12, 13, Cablefix ® X 22 23 22 23 x 4.0-8.5 16 x 3.0- 6.5 4 x 5.0- 9.2 2 x 8.0-12.5 UL Type 4X , IP 65 UL Type 4X , 12, 13, IP 65 Pat o. Descripton Number o Enty oint Clamping Range mm Ingre Protecton 0 1 Cablefix ® X 12 12 12 x 5.0 -13.0 UL Type 4X , 12, 13, IP 65 02 ® X 23 23 23 x 4.0-8.5
ENVIRONMENTAL BACKSHELLS - amphenolpcd.com
ENVIRONMENTAL 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 TABLE A Accessory Shell Size DASH # Connector
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Analog Outputs 3 Product Data Sheet, Document Part No.: 550992 Revision E (EN) 05/2014 Analog Output Options, Programmability Enhanced Monitoring and Diagnostics Output options R-Series analog sensors provide single or dual-magnet sensor options
M265LH Chirp-ready In-hull - Airmar
The high-frequency ceramic operates between 130 and 210 kHz with a narrow, 10° to 6°, bandwidth—perfect for picking apart structure and pinpointing tight-holding fish in structure. ... Installation 17-446-01-French. Installation 17-446-01-Italian. Installation 17-446-01-Spanish. Prop 65. Technical Resources: Cross Reference | Bottom ...
EU RoHS II Declaration - amphenol-aerospace.com
(>0.01% w/w for Cadmium) of Homogeneous Material(s) CF‐694621‐04P COMPLIANT CONNECTOR, FIBER OPTIC, PIN NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
Home - Lutze Inc.
Reliable flexible and continuous flexing cables and wire management for industrial automation
INSTALLATION DRAWING CRYOGENIC GROUND ISOLATED ICP® PRESSURE SENSOR
decimals xx ±.01 angles ` 2 degrees ... 10.85 nm] without thread lubricant above installation shown for wall thickness of .34 [8.6] thick, thicker walls n.75 [19.0] to clear .437 [11.10] hex and allow for socket wrench 1 2 3.34 [8.6] 1.49 [37.9] 10-32 unf - 2a electrical connector thread clamp nut material: nickel alloy.34 [8.6]
Broadband vehicle/train antenna 380-470 MHz 472.01.05 - AMPHENOL PROCOM
Weight 0.5 kg / 1.10 lb Mounting 4 x M12 Bolts stainless steel grade A2-70 Environmental Ingress Protection IP67 (When installed on vehicle) ORDERING Model Product No. Frequency Broadband vehicle/train antenna 380-470 MHz 472.01.05.00 380 - 470 MHz RADIATION PATTERNS E-Plane | 425 MHz RADIATION PATTERNS H-Plane | 425 MHz DIAGRAM 472.01.05.00
mxp connector | Amphenol Global Search | Amphenol
0.50mm pitch and 314 contacts, the MXM 3.0 connector supports 16 lanes PCI Express® signal performance with smaller board space. Typical applications include notebook computers, blade and standard rack-mount servers, mobile workstations and alternative form factor PCs including all-in-one home theater, and small form factor PCs.
VN02 - Amphenol Sine
13.10.2020 Blatt/Sheet Index Datum/Date IMOHRLANG 1 Name M Gewicht (errechnet) / Calc WT : MGRIMM Ers. f. / Replacement for : Checked Released Gepr. Status Bl. DIN ISO 13715 Änderung/Description 202000310 274,94 g female contact NXM-V01 AI2020-003872 Amphenol Tuchel Industrial GmbH VN02 036 0009 1 M-VN02 036 00XX 1 Rev01 01 Kontaktbuchse 4 ...
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Frequency Range(± 10 %) 0 to 2,500 Hz 0 to 2,500 Hz ... Base Strain Sensitivity .001 g/µε .01 (m/s²)/µε [2] Magnetic Sensitivity 40 µg/gauss 3.9 (m/s²)/Tesla [2] Electrical Excitation Voltage 5 to 32 VDC 5 to 32 VDC Current Consumption ≤ 15 mA ≤ 15 mA Output Impedance ≤ 120 Ohm ≤ 120 Ohm
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
dcn 39275 08/10/12 stw a rev. dcn 41068 01/21/15 stw b dcn 46934 10/17 stw 1.85mm plug for .086 cable checked: approved: drawn: stw 08/10/12 stw 08/10/12 jmc 08/10/12 rohs compliant product data drawing material: body, clamp nut, coupling nut & ferrule: stainless steel per ams-5640, alloy uns s30300, type 1 ...
Amphenol Aerospace
Amphenol Aerospace Page 1 of 7 01/2018 72-85-6F TERMS AND CONDITIONS OF SALE 1. APPLICABLE TERMS AND CONDITIONS: The acknowledgment of this order by the seller or commencement of any performance by the seller pursuant to this order shall constitute purchaser’s acceptance of the seller’s terms and conditions and the prices set forth
Model 356A15 | PCB Piezotronics
Model 356A15:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 2 to 5k Hz, titanium hsg, 4-pin conn.
EU RoHS II Declaration - amphenol-aerospace.com
(>0.01% w/w for Cadmium) of Homogeneous Material(s) 249‐003‐2M801‐10C COMPLIANT O‐RING, CONDUCTIVE NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
Data Sheet R-Series V RDV SSI (Doc Part No. 552140) - Temposonics
Resolution: Velocity 0.001 mm/s (determined over 10 measured values) Update rate 2 Stroke length 25 mm 300 mm 750 mm 1000 mm 2000 mm 5080 mm Update rate 10 kHz 3.4 kHz 2.7 kHz 2.1 kHz 1.2 kHz 0.5 kHz Linearity deviation3, 4 Stroke length ≤ 400 mm > 400 mm Linearity deviation ≤ ±40 μm < ±0.01 % F.S.
TITLE: B - Amphenol Sine
5. RECOMMENDED WIRE RANGE: 10 - 12 AWG (6.0 - 4.0MM²) RECOMMENDED INSUL O.D: 3.56 - 5.18MM (0.140 - 0.204INCH) 6. PACKAGE: 2000 PCS/REEL 7. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY SEE PART NUMBER CHART OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www ...