Search Results for 10-405996-01
R SeriesAnalog Temposonics
Temposonics® Sensor model RP-Profile RH-Hydraulicrod Design Profile Temposonics® RP: S-Magnetslider,jointattop V-Magnetslider,jointatfront M-U-magnet,OD33 Rod Temposonics® RH: M-FlangeM18x1.5(Standard) V-FlangeM18x1.5(Fluorelastomerhousing-seal) D-FlangeM18x1.5withbushingonrodend R-FlangeM18x1.5withthreadM4atrodend J-FlangeM22x1.5,rodØ12.7mm,800bar S-Flange¾"-16UNF-3A
MachineryMate vibration meter kits - Wilcoxon Sensing Technologies
Dynamic range, 0.01 g resolution 96 dB VA bands Auto set-up Display OLED full color, high contrast, auto dimming (10 seconds default, adjustable to 120 seconds) Selectable languages English (default), German, Italian, Portuguese, Spanish, Russian, Czech, French, Dutch, Chinese, Korean, Japanese Weight (excluding magnet) 9.8 oz (280 grams)
Model 350B42 | PCB Piezotronics
Model 350B42:ICP® Triaxial shock accelerometer, 0.1 mV/g, 50k g range, mechanically isolated and electrically filtered, 5-ft integral cable
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A Accessory Shell Size Shell Size Code A Ø Max. B Max. C Max. (/38) D Max. E Max. F Max. J Max. K Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm
Data Sheet R-Series V RFV Analog - Temposonics
2 Temposonics® R-Series V RFV Analog 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Model 352M221 ICP® Accel., 10 mV/g, 500 g, 2nd order filter, 1 ... - PCB
ICP® Accel., 10 mV/g, 500 g, 2nd order filter, 1 Hz to 10 kHz response, calibration from 5 Hz to ... DECIMALS XX ±.01 ANGLES 2 DEGREES FILLETS AND RADII .003 - .005 DECIMALS X ± 0.3 FILLETS AND RADII 0.07 - 0.13 INSTALLATION DRAWING 081-XXXX-90 NONE 1 OF 1 FOR STANDARD
Seismic accelerometer and power amplifier system
10 Hz 100 Hz 0.03 µg/√Hz 0.01 µg/√Hz 0.004 µg/√Hz Grounding case isolated Output connector: 731A P31 2 pin, MIL-C-5015 BNC Input connector (P31) twin axial BNC Power requirements (P31): Internal batteries Battery life Two 9-volt alkaline >75 hours Temperature range –10° to +65°C Vibration limit 10 g peak Shock limit fragile
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 'hfhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Model 3741D4HB10G DC ACCELEROMETER Installation and Operating Manual
Model 3741D4HB10G DC ACCELEROMETER Installation and Operating Manual
EU RoHS II Declaration - amphenol-aerospace.com
(>0.01% w/w for Cadmium) of Homogeneous Material(s) 10‐407456‐165 COMPLIANT CONTACT, PIN 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
EU RoHS II CoC - amphenol-aerospace.com
10‐552446‐66P YES INSERT & GROMMET N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
B A3 - Amphenol Sine
10.00 82.55 4.00 3.00 101.60 2x 9.00 keep clear bottom side only 2x 12.00 2x Ø3.00+0.2 0 for #4 [m3] screw circuit board hole locations and keep clear areas all dimensions reference ... aipxe-325xbp-01 process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description
REVISION HISTORY PRODUCT DATA DRAWING - DCN 53582 01/24
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7038-0623 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
EU RoHS II Declaration - amphenol-aerospace.com
(>0.01% w/w for Cadmium) of Homogeneous Material(s) 10‐581806‐000 COMPLIANT CONTACT, PIN 6(c) Lead (Pb) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING 01 PRELIMINARY 09/21
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7032-8544-8545 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
TWIN458CU000x - Amphenol Antenna Solutions
Quad Band, 8-Port, Panel, XPOL, 45°, (2x) 696-960 | (2x) 1695-2400 MHz, 17.8|17.8|18.3|18.3 dBi, 0-10°|0-10°|0-10°|0-10°, 2334 mm (91.9 in)
Model 356A26 | PCB Piezotronics
Model 356A26:Platinum Stock Products; Triaxial, general purpose, ceramic shear ICP® accel, 50 mV/g, 1 to 5k Hz, 4-pin conn.
EU RoHS II Declaration - amphenol-aerospace.com
(>0.01% w/w for Cadmium) of Homogeneous Material(s) M10‐538750‐15H COMPLIANT SEAL, RECEPTACLE NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
Data Sheet E-Series EH Analog - Temposonics
I 5 I Temposonics® E-Series EH Analog Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Catalog 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17) 60° 140°
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue