Search Results for 10-405996-01
Datasheet - cabelcon.com
Industriparken 10, DK-4760 Vordingborg Tel:+45 55985599 Cabelcon@cabelcon.com www.cabelcon.com VO-FORM-041-conversion2021 Item no. 87495520 Connector type ACCEPTS PIN Ø.0,5 3.5/12M-FF-HQ -1,2mm Frequency Range 0.3 - 3000 MHz Impedance (Nom.) 75 Ohm Product photo pr Amp. Rating (measured) 3 A @10°C increase (calculated) 4,2 A @20°C increase
EN3645 - 38999 Series - Amphenol Socapex
The EN3645 connector from Amphenol Socapex is a high-performance solution that is similar to the MIL-DTL-38999 series III connector but offers additional requirements to meet the most demanding applications. It is designed to provide exceptional performance in the harshest environments, including commercial and military aerospace. One of the key features of the EN3645 connector is its higher ...
www.amphenolalden
semi-circular pattern in 4, 7, 10 and 14 poles with 3 choices for keying. Each connector is assembled and molded onto a standard cable, one meter in length. For custom cable, shielded connectors, and plugs with programmable PCB’s, please consult the factory. C I R C U I T C O N F I G U R T I O N S r 4 Pole Key 1 Plug Face 7 Pole Key 1 Plug ...
B B PUSH/TURN RECEPTACLE (BENDIX PT02E-10-6P OR EQUIV.) - PCB
JSD 03.11.10 DECIMALS XX ±.01 XXX ±.005 DECIMALS X ± 0.3 XX ± 0.13 4 5 7 2 8 PCB Load & Torque Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Load and Torque Inc. REVISIONS REV DESCRIPTION ECO
TM185M Chirp-ready Transom Mount - Airmar
1 kW. Airmar’s TM185M is a transom-mounted, Chirp-ready transducer designed for offshore fishing and freshwater anglers spending their time in shallow to mid-range depths.
EU RoHS II Declaration - amphenol-aerospace.com
(>0.01% w/w for Cadmium) of Homogeneous Material(s) 36‐900113‐001 COMPLIANT ADAPTER, BULKHEAD 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
all sensors
10 1638 0x0666 50 8192 0x2000 90 14746 0x399A 100 16383 0x3FFF % OUTPUT DIGITAL COUNTS. Transfer Functions. DIGITAL ASIC ZSC31014. PRESSURE CELL: AS02-16-XXX AS02-17-XXX DIGITAL ZSC31014. 90 80 70 60 50 40 30 20 10 0 100. P. min. Pressure unit. P. max. Output (%Vsupply) Ideal ± 1.5% TEB. 90 80 70 60 50 40 30 20 10 0 100. P. min. Pressure unit ...
EU RoHS II Declaration - amphenol-aerospace.com
October 10, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status
Model 300A12 | PCB Piezotronics
Model 300A12:ESS accel. kit including charge accel, cable, and in-line charge converter, providing 10 mV/g . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote ... • Model 16950-01 Cable Assembly • Model 422M136 Charge Amplifier System sensitivity is 10 mV/g Frequency range is 10 to 10,000 ...
Revision “A” - Amphenol Aerospace
Recommended press head installation rate is 0.05 +/- .01 in/sec with the appropriate installation force. 2.2.1.3 Structure The press, fixture, and tooling combination need to be adequately rigid such that there is a minimum deflection during the pressing process, and the forces are
Six-TETRA-Station Combiner
Last edited: 2024/07/01. CONNECTION DIAGRAM OPTION TR-F OPTION TR-B PRO-ISO-PHY-TETRA-S6 PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark ... PRO-ISO-PHY-TETRA-S6 Created Date: 1/17/2025 10:50:19 AM ...
EU RoHS II Declaration - amphenol-aerospace.com
(>0.01% w/w for Cadmium) of Homogeneous Material(s) 05‐910144‐250 COMPLIANT EPOXY FILM, HIGH TEMPERATURE NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
M&M Cable, 12-Pin Chirp Series, with Furuno 10-pin Low Connector - 1m
M&M Cable, 12-Pin Chirp Series, with Furuno 10-pin Low Connector - 1m. Part # MMC-10F-L. MFG # 33-1423-01. Share. Specifications. Sensor Connector: ...
Smart Bias-T - Amphenol Antenna Solutions
The Smart Bias-T eliminates the need for the home run cable by integrating DC power and AISG control signals into the coaxial feeder line. If a TMA is not used, two Bias-T's are typically required - one at the bottom of the tower and one at the top.
LUTZE Cablefix Cable Entry Systems
01 04 Cablefix ® X 23 12, 13, Cablefix ® X 22 23 22 23 x 4.0-8.5 16 x 3.0- 6.5 4 x 5.0- 9.2 2 x 8.0-12.5 UL Type 4X , IP 65 UL Type 4X , 12, 13, IP 65 Pat o. Descripton Number o Enty oint Clamping Range mm Ingre Protecton 0 1 Cablefix ® X 12 12 12 x 5.0 -13.0 UL Type 4X , 12, 13, IP 65 02 ® X 23 23 23 x 4.0-8.5
P51 Ultra Low Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
MachineryMate vibration meter kits - Wilcoxon Sensing Technologies
Dynamic range, 0.01 g resolution 96 dB VA bands Auto set-up Display OLED full color, high contrast, auto dimming (10 seconds default, adjustable to 120 seconds) Selectable languages English (default), German, Italian, Portuguese, Spanish, Russian, Czech, French, Dutch, Chinese, Korean, Japanese Weight (excluding magnet) 9.8 oz (280 grams)
B B - Amphenol Sine
01 do not scale drawing mfx-3961 sheet 1 of 1 bdb unless otherwise specified: scale: 1:1 weight: dwg. no. rev a size title: name date amphenol sine systems comments: q.a. mfg appr. eng appr. checked drawn finish material interpret geometric tolerancing per: dimensions are in millimeters tolerances: angular: 1 one place decimal: 0.20 two place ...
M7228 SERIES - amphenol-aerospace.com
ared Sibrava +1 (607) 643-1845 jsibravaamphenol-aao.com amphenol-aerospace.com 1 M7228 SERIES DC/DC POWER SUPPLY DESCRIPTION The M7228 military power supply is a rugged DC to DC converter which accepts an 18 - 48VDC input volt -
CHARGE OUTPUT ACCELEROMETER Revision: B - pcb.com
Cable Termination 10-32 Coaxial Jack 10-32 Coaxial Jack Mounting Thread 5-40 Female 5-40 Female [5] All specifications are at room temperature unless otherwise specified. ... Model 64287-01 Mounting Stud 5-40 to 10-32 (1) Model ACS-44 Extended amplitude response, upper 5% point to 10% point (requires ACS-1 or