Search Results for 10-405996-01
REVISION HISTORY PRODUCT DATA DRAWING - NRN 48046 01/24
fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 10:1 see notes see notes n/a smpm male pcb surface mount, 2 port (glass seal), sb see pdm
Keeping Connections Simple - Amphenol CS
Stack Heights 4.15, 4.5, 5, 6, 7 mm 10.5 mm 3, 4 Row 5 mm ~ 20 mm Positions 9 to 69; 11 to 69 for Right Angle plug 10 to 30 3-Row: 111 (3*37) 4-Row: 148 (4*37) 40 to 200 Operating Temperature-55°C to +125°C -55°C to +105°C -55°C to +125°C -40°C to +125°C Con˜gurations Vertical, Right-Angle, Double Row Vertical, Right-Angle Vertical ...
2082-624X-dB-CRYO - Model - XMA Corp
(5µsec pulse width, 0.01% duty cycle) ... 2082-6242-db-cryo 07 thru 10 2082-6243-db-cryo 11 thru 20 2082-6244-db-cryo 25 & 30 c revised date code 15-2026/25/15 t.kuhn d changed assemdchanged assemblbly in bomy in bom 17-0574/27/17 t.kuhn 13 thru 30 db 1.02 25.91.
C:\Users\jhead\Desktop\C-AT04-12PA-PM05-A1.dwg
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined ... ATT-16-01 Hand Crimp Tool - Size 16, 18-20AWG ATT-1612-03 Hand Crimp Tool - Size 16, 20-22AWG. Title: C ...
Thermopile IR Detectors and Their Uses
Thermopile IR Detectors and Their Uses
OAL - svmicrowave.com
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7015-0998-0999 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
Kaye LTR-150 Dry Block and Liquid Bath - Temperature Calibrator
Operating range of -30 to 150°C with temp stability of +/- 0.01°C and uniformity of 0.1°C; Fast Heating and Cooling times; Ability to be used as Dry Block, Liquid Bath and Surface temperature Calibrator ... 10 + 4 = submit. Phone. I agree that my data from the contact form will be collected and processed to answer my request.
APPLICATIONS CHD has been designed for high-power charging in harsh ...
CHD 10 02 1 X X 01 A: coding A B: coding B C: coding C D: coding D E: coding E 0: without HVIL 1: with HVIL Unmated socket: IP67 CHD 10 08 1 X 1 XX A: coding A B: coding B C: coding C D: coding D E: coding E 1: with HVIL 01: 70mm2, Wire OD: 17.8 ± 0.4mm 02: 50mm2, Wire OD: 15.5 ± 0.3mm
BUSHING STRIP BACKSHELLS - amphenolpcd.com
01: 0.312 7.92: 03-16 09-17: 02 0.440: 11.18 18-24 & 61: 19-25 03: 0.560 14.22: 28-40 --BUSHING STRIP. M85049 /127. 02: SERIES SLASH # ORDER NUMBER • Base Material is Silicone Rubber as per ASM3302. All Receptacle shells. BACKSHELLS. Contact backshells@amphenolpcd.com. o. (3.04±0.76) 0.040±0.10 (1.01±0.25) PART NUMBER ON CENTER iN
Operation Manual R-Series V EtherNet/IP 551971 - Temposonics
Temposonics® R-Series V EtherNet/IP™ O I 6 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization
Amphenol
M22520/10-01 M22520/5-05 M22520/10-07 B B MIL-I-81969/14-12 or DANIELS DRK-264-8 or AMPHENOL 11-9170 CONTACT INSERTION INTO CONNECTOR Contacts are inserted by hand. Slide the wire sealing member (piggyback grommet seal) on the cable and over the crimped shield crimp sleeve. Insert the contact/cable assembly
SS60 50/200kHz, 600W, 12° Tilt, Furuno 10-Pin, DT - Gemeco
SS60 50/200kHz, 600W, 12° Tilt, Furuno 10-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
PRODUCT DATA DRAWING B DCN 41869 11/15 DAL DESCRIPTION - SV Microwave
stw 01/19/98 stw 01/19/98 jrg 01/16/98 rohs compliant vswr: 1.30:1 max. dc to 4.0 ghz. material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 bayonet: brass per astm b16, alloy uns no. c36000 ...
ARCSeries - Amphenol Sine
ical damage after sinusoidal vibration levels of 20 G’s at 10 to 2000 Hz in each of the three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond. Durability No electrical or mechanical defects after 100 cycles of en-gagement and disengagement Thermal Shock No cracking, chipping or leaking after 20 test cycles
112513 - Amphenol RF
Title: C:\Documents and Settings\Owner\My Documents\Connex files\112\112513.dwg Author: Owner Created Date: 10/30/2005 9:50:01 AM
2X - PCB
DECIMALS XX ±.01 FILLETS AND RADII .003 - .005 DECIMALS X ± 0.3 FILLETS AND RADII 0.07 - 0.13 INSTALLATION DRAWING 5261 2X 1 OF 1 MODEL 061A59 THREAD ADAPTOR XXX ±.005 KRM 2/20/18 KRM 2/20/18 DRK 2/20/18 5 2 6 1 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any
Pedlock® Buried Distribution (BDO) Fiber Pedestal Enhancement 10 ...
PB-00362-A22 www.charlesindustries.com Charles Industries, LLC 3 of 9 033563 LOAD COIL-B152 12 656B 66MH COILS 010039 LOAD COIL -B152 12/662 88MH COILS IN KWIK KASE 010045 LOAD COIL -B152 18/662 88MH COILS IN KWIK KASE 033472 LOAD COIL-B152 25 656B 66MH COILS 010052 LOAD COIL -B152 25/662 88MH COILS IN KWIK KASE 010077 12 -22 06 EMPTY KWIK KASE for up to 6 ea 1.75" diameter Smart Coils
Low-frequency accelerometer - Wilcoxon Sensing Technologies
Accessories supplied: #12105-01 captive socket head (metric mounting available); calibration data (level 3) Key features • Certified versions available for use in hazardous areas (models 797LE, 797L-33, 797L-35) • Ultra low noise electronics • Manufactured in ISO 9001 facility Sensitivity, ± 5%, 25°C 500 mV/g Acceleration range 10 g peak
Data Sheet E-Series ER Analog - Temposonics
I 2 I Temposonics® E-Series ER Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0dufk 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh