Search Results for 10-405996-01
Datasheet - cabelcon.com
Industriparken 10, DK-4760 Vordingborg Tel:+45 55985599 Cabelcon@cabelcon.com www.cabelcon.com VO-FORM-041-conversion2021 Item no. 49052500-02 Connector type CommScope CL 3,3/13,5 3.5/12M-TL525 For cable Frequency Range 0.3 - 3000 MHz P pr >120 Impedance (Nom.) 75 Ω roduct photo Amp. Rating (measured) 16.0 A @10°C increase
Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined ... ATT-16-01 Hand Crimp Tool - Size 16, 18-20AWG ATT-1612-03 Hand Crimp Tool - Size 16, 20-22AWG. Author:
CUSTOMER OUTLINE DRAWING - Amphenol RF
option a: crimp center contact with open frame hex crimp tool m22520/5-01 (hx4) using .068" hex crimp die set. option b: crimp center contact using adjustable quick crimp tool for bnc, ctl-6. tool rachet adjust wheel needs to be set to proper channel in order to meet proper cable retention force.
Model 356A14 Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz ... - PCB
decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043
VITA 67.3 Developer Kit - svmicrowave.com
V673-NANO-BP-20-XX NanoRF 20 6.4.5.6.10 14.6.11-12 V673-YYYY-BP-ZZ-XX Interface: SMPM SMPS Nano Ports: 14 19 10, 20 Qty of Cable Assemblies: 00-20 Need more support? Email openvpx@svmicro.com. 67 Backplane toper's Kit A 67 Backplane Developer's Kit ... 10/8/2024 2:22:01 PM ...
Data Sheet R-Series V RH5 SSI - Temposonics
Resolution: Velocity 0.001 mm/s (determined over 10 measured values) Update rate2 Stroke length 25 mm 300 mm 750 mm 1000 mm 2000 mm 7620 mm Update rate 10 kHz 3.4 kHz 2.7 kHz 2.1 kHz 1.2 kHz 0.3 kHz Linearity deviation3 Stroke length ≤ 400 mm > 400 mm Linearity deviation ≤ ±40 μm < ±0.01 % F.S.
B A2 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined ... ATT-16-01 Hand Crimp Tool - Size 16, 18-20AWG ATT-1612-03 Hand Crimp Tool - Size 16, 20-22AWG ...
Level Plus L - temposonics.com
the expected 10 year life of the sensor. Set it and forget it! MEASURING TECHNOLOGY The absolute, linear position sensors provided by MTS Sensors rely on the company’s proprietary Temposonics® magnetostrictive technology, which can determine position with a high level of precision and robustness. Each Temposonics® position sensor consists of a
DECIMALS XX - pcb.com
DECIMALS XX ±.01 FILLETS AND RADII .003 - .005 DECIMALS X ± 0.3 FILLETS AND RADII 0.07 - 0.13 INSTALLATION DRAWING 11671 FULL 1 OF 1 MECHANICALLY FILTERED SHOCK ACCELEROMETER XXX ±.005 BB 12/4/15 ECB 12/4/15 AJA 12/4/15 1 1 6 7 1 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any
M9516 Series - amphenol-aerospace.com
Short Circuit Current Limit Adjustable from 10 A to 125 A according to SCL curve. HOW TO ORDER: Part Number CF-02EM9516 Power distribution unit. ared Sibrava | +1 (607) 643-1845 | jsibrava@amphenol-aao.com ... .XX ±0.01 in.XXX ±0.005 in 3. Weight: Approx. 22.2 oz [630 g]
SS75 Medium Chirp, 600W, 12° Tilt, Furuno 10-Pin, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 274 m (900') Medium frequency: 80 to 130 kHz; 24° to 16° beamwidth
GB SSI - Temposonics
Resolution 5/10/20/50/100 µm Linearity < ± 0,02 % F.S. (Minimum ± 60 µm) Repeatability < ± 0,001 % F.S. Temperature coefficient < 15 ppm/°C Operating conditions ... Resolution: 0,01 mm Mounting zone: 40 mm Measuring length: 300 mm Measuring direction: forward Measuring range Position value Start position = mm 4000 = 40 mm
TFOCA-II - Amphenol Fiber Systems International (AFSI)
The TFOCA-II® 12-channel RigLinQ fiber optic connector is ideally suited for environmentally harsh conditions.
CRIMP RING ADAPTER BACKSHELLS - amphenolpcd.com
Visit CORJGPQNREF EQO for more information TABLE-A Accessory. Shell Size. Connector. Shell Size. A Ø Max. B Max. Ø C Max. Ø D Max. inch. mm. inch. mm. inch. mm. inch
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
- dcn 37958 01/11 stw a dcn 41036 01/15 stw b rev. dcn 41783 10/19/15 stw checked: approved: drawn: stw 01/17/11 stw 01/17/11 fed 01/17/11 rohs compliant
EU RoHS II Declaration - amphenol-aerospace.com
(>0.01% w/w for Cadmium) of Homogeneous Material(s) M10‐427499‐091 COMPLIANT GASKET, SEALING NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
Amphenol Socapex G POWERSAFE
10 in France 15 in Europe 100+ in North America and rest of the world. 5 Business Development Managers supporting local sales force ... :2008-01,4.8.1.3). V inserts have been tested according to VG96944 and DWV limit have been set up to 2500 VRMS. E insert 13-E415- 21- 23-V insert 13-V4 15-V421- 23-
EU RoHS II Declaration - amphenol-aerospace.com
(>0.01% w/w for Cadmium) of Homogeneous Material(s) CF‐971286‐04H COMPLIANT CONNECTOR, FIBER OPTIC, RECEPTACLE NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
PROGRAMMABLE FILTER INFORMATION SHEET - Amphenol Aerospace
M22520/2-01 K932 M81969/14-01 Green/White 22D Socket K931 20 Pin M22520/1-01 TH533 M81969/14-10 Red/Orange 20 Socket 16 Pin M22520/1-01 TH533 M81969/14-03 Blue/White 16 Socket Contact Size Wire Size AWG Stranded Wire Strip Length “X: 22D 22, 24, 26, 28 .125 – .145 20 20, 22, 24 .190 – .220 16 16, 18, 20 .190 – .220 "X" WIRE STRIP LENGTH ...
Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined ... ATT-16-01 Hand Crimp Tool - Size 16, 18-20AWG ATT-1612-03 Hand Crimp Tool - Size 16, 20-22AWG. Author: