Search Results for 10-405996-161
DISCONTINUED www.ibwavecomponents - Amphenol Antenna Solutions
Connector 2 Ports, N-Type Female or 4.3-10 Female or 7/16-DIN Female Mechanical Characteristics Dimensions Ø218 x 40 mm Ø8.6 x 1.6 in Weight 0.5 kg 1.1 lbs Operating Temperature -55° to +60° C -67° to +140° F Operational Humidity < 95% Radome ABS, White RAL9003 Mounting Options Mount Ceiling, via hole (standard)
Contact - kayeinstruments.com
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products?categoryid=0ec579c8-390c-43af-9960-acc3015721ac\u0026brandids=be782487-a67c-4647-9534-ac2a00eef149 ...
MA431X21 Spec Sheet - amphenol-antennas.com
Linear, V-Pol | Omni | 360° | 10.5 dBi Electrical Characteristics Frequency band 3400-3600 MHz Polarization Linear, Vertical Horizontal beamwidth 360° Vertical beamwidth 8° Gain 10.5 dBi Electrical downtilt 0° Impedance 50 ohms VSWR < 1.5 Maximum power 5 W Connector 1 port / N Female / Bottom
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Automotive & Heavy Duty Vehicle - Amphenol-Air LB
Vibration IEC 60512 (IEC 68-2-6) 10-2000Hz / 10g / 10 cycles per axis Shock IEC 60512 (IEC 68-2-29) 25g / 6ms / 50 bumps per direction Standards DIN EN 61984:2002-09 (VDE 0627); UL1977; Directive 2002/95/EC-RoHs Arrangement Series 1332: with 7,5 Amps from 3 to 41 contacts Series 1331: from 10 Amps to 125 Amps and 3 to 6 contacts RoHs Compliant Yes
P51 Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
698-4000 MHz - AMPHENOL PROCOM
Connector N-Type Female, 4.3-10 Female or 7/16-DIN Female Mechanical Characteristics Dimensions Ø220 x 18 mm Ø8.7 x 0.7 in Weight 0.3 kg 0.7 lbs Operating Temperature -55° to +60° C -67° to +140° F Radome Material, Color ABS, White RAL9003 Operational Humidity < 95% Ingress Protection IP65 Mounting Options
martec.solutions
martec.solutions
Mini-D RF Connection System - SV Microwave
Rev. 3 (12/22) O: 561.840.1800 marketing@svmicrowave.com Mini-D RF Standard Part Numbers Mini-D RF Male PCB Edge Launch Connector, 8 Port P/N: 9311-60112
Tower Mounted Amplifi er - amphenol-antennas.com
Lightning Protection 10 kA (8/20 μs) MTBF (minimum) > 1 Mh Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage ...
www.connectpositronic.com
www.connectpositronic.com
「PT シリーズ」カタログ変更情報
10-405996-162 ms27488-16-2 1.9 10-405996-202 MS27488-20-2 赤1.3 2.2 19.8 <注文方法>上記アンフェノール品番又はMIL 品番にてご注文ください。
Mini-D RF Connection System - アンフェノールジャパン株式会社
Rev. 3 (12/22) O: 561.840.1800 marketing@svmicrowave.com Mini-D RF Standard Part Numbers Mini-D RF Male PCB Edge Launch Connector, 8 Port P/N: 9311-60112
Catalog - amphenol-antennas.com
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme ...
Radsok - Amphenol Sine
6, 10, 16 mm2 10, 16, 25 mm2 35, 50 mm2 Ambient temperature 20 °C 125 A 190 A 300 A 85 °C 88 A 135 A 210 A 125 °C 60 A 85 A 130 A Max transmission duration for high power Ambient temperature power 40 °C 200 A 40 s 500 s cont. 500 A 2 s 25 s 100 s 1000 A 0,2 s 3 s 15 s 100 °C 200 A 10 s 120 s 600 s 500 A 0,9 s 10 s 40 s 1000 A 0,1 s 1 s 8 s
1 Year Lutze Inc, Charlotte NC, US
The grand finale was a 10 day vacation to Curacao with my friends at the end of the year. During the last month, after the internship itself ends, it is possible to travel because the VISA holds a 30 day period until it expires. Throughout that time I had the chance to travel with my friends and see more of the beautiful country sides and ...
Catalog - amphenol-antennas.com
Gain 10.0 dBd Impedance 50 Ω VSWR <1.5:1 Front-to-back ratio >20 dB Maximum power 250 W Connector type N-Female + 0.65 coaxial cable Lightning protection DC grounded Mec a ca C a ac e c Materials Boom, 45 mm dia., aluminium Elements, 14 mm dia., aluminium Balun, enclosed in polyethylene shroud
Part No. 550033 Rev. E - Temposonics
outputs range from -10 to + 10 Vdc or +10 to -10 Vdc (or anywhere in between). The digital programming of the APM provides the capability to make full scale adjustments (i.e., 100% adjustments) to the output, both zero point and full scale (millivolt adjustments are possible). The APM has three (3) operation modes to choose from. Each mode
HDAS Series - Amphenol Socapex
Sinusoidal vibrations (200 to 2000 Hz) micro discontinuity 2ns 15 g § 4.5.10 Random vibrations (600 to 700Hz) micro discontinuity 2ns 1.2 g² / Hz § 4.5.10 Shocks 6ms ½ sinus 2ns 100 g § 4.5.10 Environmental characteristics Thermal shocks (°C) -65 / +150 § 4.5.13 Salt Spray (hours) 144 § 4.5.11 1: When both connectors are fully mated ...