Search Results for 10-40812-xx
Model 113B21 | PCB Piezotronics
Lead Time for 1-10 is 3 Wks. Lead Time for 11-15 is 4 Wks. Lead Time for 16-20 is 6 Wks. Lead Time for 16-20 is 6 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; High frequency ICP® pressure sensor, 200 psi, 25 mV/psi, 0.218" dia. diaphragm, accel. comp.
Features - amphenol-antennas.com
Packing Size (Length x Width x Depth) mm (in) 2020 x 260 x 200 (79.5 x 10.2 x 7.8) Shipping Weight kg (lbs) 17.5 (38.5) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant 2-Port Panel Antenna 1710 ...
WT360X12Fx10 Archives - Amphenol Antenna Solutions
WT360X12Fx10 Archives - Amphenol Antenna Solutions
Attenuator - amphenol-antennas.com
Attenuator A-200xxDHyyzz-CC 200W Attenuator | Indoor Use Dimensional Drawings A-200xxDHNMNF-CC REV120417CC www.amphenol-antennas.com 2 of 2 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Model 339A31 NO LONGER IN PRODUCTION UHT-12™, ICP® triaxial ... - PCB
NO LONGER IN PRODUCTION UHT-12™, ICP® triaxial accelerometer, 10 mV/g, 5-40 stud mount, with low temperature coefficient LTC Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. ... XXXXX ±.005 ± 0.13
401–00 4-Wire Line Amplifier - Charles Industries
tion, refer to the Section on Type 400 Mounting Assemblies and the Section on Types 4402–XX through 4407–XX Universal Mounting Shelves. Alternatively, the 401–00 (beginning with issue 6) may be mounted in one position of a 72MA–XX or 72MB–XX Station Package. These mounting arrangements are factory prewired and have wire-wrap or ...
Interconnect Solutions | Custom Cable Connector Manufacturer
Onanon was founded in 1979 and is headquartered in Milpitas, California. We are an engineering and manufacturing company that makes specialized connectors and customizable cable assemblies with integrated electronics.
Model 356A32 Platinum Stock Products; Triaxial, mini (5 gm) high ... - PCB
4k Hz, titanium hsg, 10 ft mating cable supplied Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 ... DECIMALS XX ±.01 ANGLES 2 DEGREES FILLETS AND RADII .003 - .005 DECIMALS X ± 0.3 FILLETS AND RADII 0.07 - 0.13 INSTALLATION DRAWING 081-XXXX-90 ...
Amphenol Pcd
M24308 X XX X Military Designation Connector Type Dash Number Refer to Approved QPL Listing Finish table starting on pg. 31. Contact dsubsamphenolpcd.com 5 ... FLOAT 0.20±0.10 0.71±0.20 FLOAT FOR MSAL G NE T 3.05±0.25 0.78±0.13 +0.13 2.18 -0.00 FLOATING MOUNTAIN BUSHING OPTIONS.
Industrial Cable Overview - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Home - Cabelcon
Home - Cabelcon
B744V/VL Newer Version
They have a fixed 10-meter cable attached and cannot easily be used with brands of equipment other than the one they were made for. ... make sure you have the Airmar part number from the label on the transducer cable (31-xxx-xx). All measurements shown are from the very top to the very bottom of the black plastic body. B744V. Showing top cap ...
G-Series GP/GH Analog/Digital Outputs - Temposonics
to 10 Vdc or -10 to +10 Vdc, forward or reverse acting) and current (4 to 20 mA, or 0 to 20 mA, forward or reverse acting). (See ‘Figure 1’). Both voltage and current outputs allow full adjustments of null and span setpoints, (minimum 2 in. between setpoints). Since the
Termination Load - Amphenol Antenna Solutions
Model Number (xx) L-050HL43M-CC Electrical Characteristics Frequency Range 698-3800 MHz VSWR ≤ 1.25 Power 50 W Impedance 50Ω Intermodulation (2 x 43 dBm) ≤ -153 dBc Mechanical Characteristics Connector Type (xx) 4.3-10 Male (43M) Environmental Characteristics Operating Temperature -30° C to +70° C Application Indoor / Outdoor Humidity 0-97%
CONEC Home - CONEC
CONEC Home - CONEC
CABLEFIX® Cable Entry Systems - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
REVISION HISTORY PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 47073 ...
fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 8:1 see notes see notes n/a str. m smp fd to m smp fd hermetic adapter see pdm
Model 352B | PCB Piezotronics
Model 352B:High resolution, ceramic shear ICP® accel., 1000 mV/g, 2 to 10k Hz, 10-32 top conn. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano; Nederlands; Français; Deutsch; Products. New Products ...
Amphenol
10-14awg 25 amps 16 2.54mm (.100 in) 3.40mm (.134 in) 14-20awg 13 amps p/n a b deutsch cross atss-12-00 62.4mm #11.3mm js-12-00 atss-16-00 62.1mm #8.8mm js-16-00 notes: unless otherwise specified 1. material: shell: silicone rubber, red integrated contact retention system 2. specifications: 2.1 operating temperature: -55c to +125c 2.2 moisture ...
3001-6118-00 - Model - XMA Corp
a updated to new format 9/9/10 dss qty. part no. description item no x 3001-6118-00 ternimation, type n-m, 5w 1 ta-3001-6118-00u assembly, ternimation, type n-m, unmarked 1 specifications electrical frequency range dc to 18 ghz vswr (max) 1.05+.015 (f ghz):1