Search Results for 10-40812-xx
PRODUCT DATA DRAWING A DCN 41763 10/15 MAL DATE APPROVED - SV Microwave
surface area: 5) surface roughness 63 mil-std-10. 6) dia.’s on common centers to be concentric the information contained in this drawing 2400 centrepark west drive, suite 100 third angle projection ... .xx .010.xxx .005 sma plug solder-clamp for rg-178 cable insertion loss: .06 x sqrt(f(f in ghz)) material: body & coupling nut: stainless ...
PRODUCT DATA DRAWING DESCRIPTION
mil-std-10. 6) dia.’s on common centers to be concentric unless otherwise specified dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030.xx .010.xxx .005 pn female bulkhead for Ø.141 cable product data drawing material: body & hex nut : stainless steel per ams-5640,
Product Data Sheet - Temposonics
(1.10 in.) Null zone Open-ring magnet Style M (part no. 251416-2) Dead Zone 66 mm (2.6 in.) Stroke length Non-ferrous mounting support and screws 100 mm (3.9 in.) 19 mm (0.75 in.) 28 mm (1.10 in.) D56 integral connector option Electronics Housing Beginning of stroke ‘Null’ position End of stroke ‘Span’ position
Model 356A03 Platinum Stock Products; Triaxial, lightweight ... - PCB
Electrical Isolation(Base) > 108 Ohm > 108 Ohm Size - Height .28 in 7.10 mm Size - Length .28 in 7.10 mm Size - Width .28 in 7.10 mm Weight .04 oz 1.2 gm TLD - TEDS Capable of Digital Memory and Communication Compliant with IEEE 1451.4 Excitation Voltage 23 to 30 VDC 23 to 30 VDC Output Bias Voltage 9.5 to 17 VDC 9.5 to 17 VDC W - Water ...
SeeHawk® Touch Software | Test & Measurement | PCTEL
Streamline in-building and outdoor wireless network testing with this data collection and reporting software for use with PCTEL ® scanning receivers. An intuitive touchscreen interface gives you access to all of your scanner’s features, along with easy-to-use tools for grid-based in-building testing, radio uplink testing, BDA commissioning, troubleshooting, and reporting.
RoHS and REACH Compliance Statement 20190621
97 79-513 xx Per review of the materials & Processes utilized in the manufacture of the above-listed PN, Amphenol Technology (Zhuhai) Co., Ltd. hereby acknowledges that the referenced product is in compliance with
IFEC & Power Archives - Amphenol PCDAmphenol PCD
Amphenol PCD offers a diverse range of USB options for charging portable electronic devices that suit the power budget of the cabin. With USB Type-C power delivery up to 60W down to USB Type A 10.5W of power. Supporting charging protocols for popular devices, as well as standard charging interfaces like USB battery charging 1.2 and power delivery 3.0. Modular charging solutions also available ...
Force Sensors | PCB Piezotronics
PCB's quartz, piezoelectric force, and strain sensors are durable measurement devices with exceptional characteristics for measuring high frequency dynamic force and strain events.
PCB
Created Date: 9/2/2010 3:06:10 PM
6782-0000-00 - Model - XMA Corp
phase matching ±10°(to p/n's 6782-0000-00 and 6781-0000-00) material and finish: housing, coupling nut gold plated stainless steel contact gold plated ... .xx" .03" [.76].xxx" .010" [.25] angles ±0°30' plated area d t.kuhn mccormick 4/13/15 mccormick 4/13/15-4/13/15 adapter, 1.85mm-m/f, dc-67ghz, 20w ...
Model 356B21/NC Platinum Stock Products; Triaxial ICP® accel., 10 mV/g ...
Size (Height x Length x Width) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight 0.14 oz 4 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female [4] All specifications are at room temperature unless otherwise specified.
Distributors - Amphenol Industrial Operations
Phone: 800-344-4539 Fax: 218-681-3380 701 Brooks Ave South Thief River Falls, MN 56701
24325 - PCB
xxxxx ±.005 ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing 24325 2.25x 1 of 1 350 series triaxial shock sensor jjf 7/19/21gcd 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected]
P66-DST TRIDUCER® Multisensor Frequency Transom Mount - AIRMAR
600 W. The P66S TRIDUCER ® Multisensor combines depth, speed, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element. This hydrodynamic housing with its rounded nose reduces the turbulence under the transducer’s acoustic face for accurate high-speed readings and clear display images.
P319 Traditional/CW Low-profile Thru-hull - AIRMAR
600 W. Airmar’s entry-level P319 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile, plastic housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull.
About | Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market, including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
Amphenol
Size 2/0 (10.3mm) 175 350 Size 4/0 (12.0mm) 230 400 Size350 (14.0mm) 310 500 Size 700(18.0mm) 460 750 ... Super Twist Heavy Duty RADSOK (ST x.xx HD) Design Background Amphenol Industrial Operations. 9 Item No. Product Shell Material Package Rated Current Termination Description RoHS* 1
Industrial Cable Overview - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
a dcn 41727 10/15 dal b dcn 48428 02/19 stw checked: approved: drawn: stw 07/25/01 stw 07/25/01 vmj 07/24/01 rohs compliant 1/4-36 uns-2a.250 across flat.500 12.70.875 22.23.065 1.65.060 min.125 max 3.18 max panel 1.52 min axial float.374 9.50 the information contained in this drawing surface area: date approved revision history rev description ...