Search Results for 10-40812-xx
APXVLL15B 43-C-I20
Cross Polar Discrimination Over Sector dB 10.5 11.2 12.1 12.0 10.5 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 15.6 17.0 17.6 19.7 22.2 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 28 28 28 28 28 Interband Isolation dB 28 28 28 28 28 Specifications follow BASTA guidelines.
NPI-19 NovaSensor Sensors
FSO with 1.0 mA input excitation, 10 VDC for NPI-19VC. 3. Linearity by best fit straight line. 4. 2°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 5. 32°F to 158°F (0 to 70°C), by design. 6. Normalized offset/bridge voltage—100 hours, typical value, not tested in production.
8-Port Antenna
Electrical Downtilt 0-10° 0-10° 0-10° 0-10° Dimensions 1915 x 432 x 153 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
Model 393B05 | PCB Piezotronics
Model 393B05:Seismic, miniature (50 gm), ceramic flexural ICP® accelerometer, 10 V/g, 0.7 to 450 Hz, 10-32 top connector
Model 354B04 Triaxial, Thru-hole mtg, Ceramic shear ICP® accel, 10 mV/g ...
Triaxial, Thru-hole mtg, Ceramic shear ICP® accel, 10 mV/g, 0.4 to 10 kHz, Case isolated, TEDS Ver 1.0, 4-pin connector, incl. both 6-32 & M3 fasteners Installation and Operating Manual For assistance with the operation of this product, ... XXXXX ±.005 ± 0.13 ANGLES 2 DEGREES
P319 Traditional/CW Low-profile Thru-hull - AIRMAR
600 W. Airmar’s entry-level P319 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile, plastic housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull.
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Advanced Validation Technology. The Kaye Validator AVS (Advanced Validation System) is an all-in-one temperature mapping and thermal validation system that combines precise sensor measurements with all GxP requirements for calibration and traceability to national standards, while generating compliant reports and managing the validated assets and validation equipment.
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING C DCN 52740 ...
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7038-0211 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
Model 003C50 Low-noise coaxial cable, blue TFE jacket, 50-ft, 10 ... - PCB
Low-noise coaxial cable, blue TFE jacket, 50-ft, 10-32 coaxial plug to BNC plug Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
IFEC & Power Archives - Amphenol PCDAmphenol PCD
Amphenol PCD offers a diverse range of USB options for charging portable electronic devices that suit the power budget of the cabin. With USB Type-C power delivery up to 60W down to USB Type A 10.5W of power. Supporting charging protocols for popular devices, as well as standard charging interfaces like USB battery charging 1.2 and power delivery 3.0. Modular charging solutions also available ...
Home - US Wire
Created Date: 8/19/2011 10:53:58 AM
ATMSeries SF01 - amphenol-sine.com
ATM 04-08 P A-SF1 XX ATM Series Plug - 06 or Receptacle - 04 No. of Positions - 08 or 12 Socket Contact S or Pin Contact P GY (Grey), BL (Black), GN (Green), BR (Brown) - Body Color Dictated By Keying Option SF1 - Snap-Fit End Cap + Std .053 -.120” Seal (8 and 12 pos) A (Grey Body), B (Black Body), C (Green Body), D (Brown Body) - Keying ...
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
No damage detrimental to the operation of the connector occurs when subjected to 10 cycles of thermal shock from 0°C to 90°C and back to 0°C. Physical Shock (Mated) 300 G’s: Moisture Resistance (Mated) 500 Megohms: Insulation Resistance, High Temp. (Mated) 500 Megohms: Corrosion (Unmated) Complies with MIL-DTL-83723 Req. Temperature Life
Introduction to Charge Mode Accelerometers | PCB Piezotronics
10 pC/g X 10 mV/pC = 100 mV/g X 14 g’s = 1400 mV = 1.4 V Example 2 Sensor: 357B03, 10 pC/g sensitivity Charge convertor: 422E52, ±500 pC input range ... TN-XX-TQDSC. TN-XX-WhyPCBLoadCells. AR86TransverseSensitivity. AR87AccelShockSensitivity. PCBG0001G. PCBINGD. MicrophoneHandbook.
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 3321-60054 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
PRODUCT DATA DRAWING - SV Microwave
surface area: mil-std-10. the information contained in this drawing 6) dia.’s on common centers to be concentric e 2400 centrepark west drive, suite 100 sheet 1 of 1 proprietary third angle projection without the written permission of any reproduction in part or as a whole n/a 5) surface roughness 63 dimensions are in inches tolerances:
Martec
Martec provides interconnection solutions from initial concept to supply.. From standard catalogue hermetic connectors to fully bespoke hermetic solutions, Martec uses a ‘concept to supply’ approach providing designs solutions to match existing or specialist mounting requirements, often providing alternative solutions to conventional connectors, particularly where space is a problem, with ...
Model 351B42 Cryogenic, quartz shear ICP® accel., 100 mV/g, 1 to ... - PCB
Cryogenic, quartz shear ICP® accel., 100 mV/g, 1 to 2k Hz, 10-32 top conn. (-320 to +250 F/-196 to +121 C) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 ... XXXXX ±.005 ± 0.13
ROHS COMPLIANT PRODUCT DATA DRAWING D DCN 34173 05/06 JMC - SV Microwave
.xx .010 decimal: .x .030 15' 7) remove all burrs unless otherwise specified 95077 8018-6172 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited..005 sheet 1 of 1 without the written permission of
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III double-ended receptacles with feedthrough contacts. Provide increased system flexibility while mating to standard D38999 plugs