Search Results for 10-40812-xx
DATE APPROVED PRODUCT DATA DRAWING - SV Microwave
surface area: n/a mil-std-10. 6) dia.’s on common centers to be concentric e within .005 t.i.r. sheet 1 of 1 proprietary third angle projection without the written permission of any reproduction in part or as a whole interpret dimensions and tolerances 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10'
RJF / RJFTV Ethernet Connectors (Cat5E, Cat6, Cat6A)
Description: RJFTV is our main standard deviation from MIL-DTL-38999 series III with shell size 19. This tri-start thread coupling is the most resistant against shock and vibration.
SMPM Connectors - RF Connectors | Amphenol RF
The full detent and smooth bore mating systems provide respective levels of engagement/disengagement forces. This family of interconnects addresses small package design needs; it can be utilized as a highly shielded interconnect for high data rate applications or in a board-to-board system using a floating bullet adapter.
200WX WeatherStation® Instrument - Airmar
Its internal 10 Hz GPS and three-axis electronic compass provide heading, position, speed-over-ground, and course-over-ground functionality that is necessary for dynamic true wind-data processing on a moving vehicle. The 3D compass with dynamic stabilization provided by the three-axis rate gyro enhances the rate-of-turn data. The patented 200WX ...
6701-7101-02 - Model
finish: 6/23/15 apply before / after processing surface mccormick d mccormick unless otherwise specified copied nor used - in whole or in part - as a basis for the written permission of xma corp.
PRODUCT DATA DRAWING REV DESCRIPTION - DCN 52715 07/23
5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within t.i.r. 7) remove all burrs unless otherwise specified sf1621-60029-xs www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written ...
C:UsersROrmanDesktopRTS182 184 customer DWG drawings and 3D’sRTS182 DWG ...
SUITABLE CONTACTS :MS10A25x-xx. ("x"= DENOTE DIFFERENT PLATING;"xx"=ALL MODIFICATIONS) ... MP10A25F-8 MS10A25F-8 8AWG 10.0 mm² No Gold Flash Machined, Tooling Part Number Description QXRT08L Contact Extraction Tool, # 8 (Ø 3.6mm) Contact M300BT Hand Crimper WA27-3009-2C Pneumatic Crimper
VITA 66.1 and 66.4 | Products | Amphenol Aerospace
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
N-Type Tee Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of N-Type Tee Adapters designed for radio frequency applications. N-Type Tee Adapters feature all industry standard connector interfaces in between-series and in-series designs.
4U4VT360X06F xys4 - Amphenol Antenna Solutions
cwt-mks-base-xx wide diameter pole top mounting bracket kit for canister antenna. available in brown, black and grey to match antenna radome and/or mounting structure. 4u4vt360x06f xys4 (4x) 1695-2700 | (4x) 3300-4200 mhz 16-port canister antenna omni 23.9 in fixed tilt. rev011624na across the world. arond the corner.
PRODUCT DATA DRAWING DATE REV DESCRIPTION
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 3221-60016 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
DATE APPROVED PRODUCT DATA DRAWING
surface area: mil-std-10. 6) dia.’s on common centers to be concentric e within .005 t.i.r. sheet 1 of 1 proprietary unless otherwise specified without the written permission of any reproduction in part or as a whole interpret dimensions and tolerances 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10'
Termination Load - Amphenol Antenna Solutions
Connector Type (xx) 4.3-10 Female (43F) 7/16-DIN Female (DF) N Female (NF) Packing Dimensions (L x W x D) 210 x 90 x 73 mm 210 x 90 x 73 mm 270 x 135 x 105 mm Packing Weight 1.5 kg 1.5 kg 1.44 kg Environmental Characteristics Operating Temperature -40° C to +75° C -40° C to +75° C -40° C to +75° C
Amphenol Aerospace
M22520/10-07 B B MIL-I-81969/14-12 or DANIELS DRK-264-8 or AMPHENOL 11-9170. Title: L-1107-E.fm Author: jogden Created Date: 1/19/2005 9:31:13 AM ...
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting receptacle 10
Class€Class Rating Contacts 22D22M 22 20 16 12 8 8 == 10 12 H Y* (Coax) (Twinax)(Power) Coax 18-35 18-35 A X M 66 66 19-35 19-35 A X 18-53 B X M 53 53 19-53 B P 18-66 C X M 66 66 19-66 C X M 67 67 19-67 B 3 18-68 B 2 I 18 18 19-68 B 3 18-96 B 2 I 9 9 20-1 C X M 79 79 21-1 C X 20-2 20-2 B X M 65 65 21-2 B 2 20-11 20-11 3 I 11 11
Chirp-ready Marine Sensing Solutions - AIRMAR
In contrast, Chirp (compressed high-intensity radar pulse) uses a precise sweep pattern of many frequencies within a long-duration transmit pulse from a broadband transducer, so the equivalent sound energy transmitted into the water is 10 to 1,000 times greater than a conventional marine fishfinder.
Professional Moisture Meters & Hygrometers - Protimeter
Professional Moisture Meters & Accessories That Deliver . An industry leader with more than 70 years of experience, Protimeter offers innovative, dynamic, and high-performance professional moisture meters and accessories.Designed with the end-user in mind, Protimeter devices allow for accuracy, are easy to use, and are built with durable quality for everyday use.
DeviceNet - Amphenol Sine
DeviceNet - Downloadable Catalog5 POSITION SPECIFICATIONSTemperature Range-20°C to +105°CCable JacketPVC, GrayHousing Body/FaceOil-Resistant PVC/PVC
Amphenol CS Sales Office Locations | Office Addresses
Tel. :+86 10-58797827; China - Chengdu Amphenol Chengdu Block D3, No.199 West Avenue Hong Guang Town Chengdu, China 611731 Tel. :+86 28 8798 8678; China - Shanghai Amphenol CS Room 03&05,35F, No.100 Yu Tong Road, BM Intercontinental Business Centre, Jing’An, Shanghai, China Tel. : +021-6173 1988; China - Shenzhen Amphenol CS Room 901, Block A
Impact Hammers | PCB Piezotronics
PCB offers Modally Tuned®, ICP® instrumented impact hammers for structure health testing, resonance determination, and modal analysis.